Schneider Electric USA Website

Welcome to our website.

Select your location

View all Replacement Battery Cartridges
Schneider Eletric RBC12 Picture

RBC12

Schneider Eletric RBC12 Picture
RBC12

APC Replacement Battery Cartridge #12

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Replacement Battery Cartridge #12
    Includes
    All required connectors , Battery recycling guide , Installation guide , Reusable packaging
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guatemala , Guinea , Guyana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Battery mounting
    Stand alone battery stack
    3 - 5
    RBC Quantity
    1
    Replacement battery cartridge note
    RBC 12 is composed of two seperate battery cells. The Net dimensions are measured per cell.
    Physical
    Net Weight
    44.0 lbs (20.0 kg)
    Maximum Height
    3.8 inches (97.0 mm)
    Maximum Width
    10.0 inches (254.0 mm)
    Maximum Depth
    6.0 inches (152.0 mm)
    Shipping Weight
    50.3 lbs (22.86 kg)
    Shipping Width
    15.5 inches (394.0 mm)
    Shipping Height
    9.0 inches (229.0 mm)
    Shipping Depth
    22.5 inches (572.0 mm)
    Color
    Black
    Units per Pallet
    20.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Standard warranty
    1 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • All Languages9
    • English7
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Replacement Battery Cartridge for Smart-UPS and Back-UPS (Version 3)
    Description
    Manual for Replacement Battery Cartridges for Back-UPS and Smart-UPS SKUs
    Size pdf
    Size 448.2 KB
    Date 8/7/19
    Description
    Manual for Replacement Battery Cartridges for Back-UPS and Smart-UPS SKUs
    Addendum - California Proposition 65 Warning Statement (Version 1.2)
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Size pdf
    Size 112.8 KB
    Date 7/1/18
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Replacement Battery Cartridge (RBC) for many Back-UPS and Smart-UPS SKUs (Manual) (Version 0)
    Description
    Manual for Replacement Battery Cartridges for Back-UPS and Smart-UPS SKUs
    Size pdf
    Size 1.6 MB
    Date 7/21/08
    Description
    Manual for Replacement Battery Cartridges for Back-UPS and Smart-UPS SKUs
    Replacement Batteries for Smart-UPS (Manual Addendum) (Version 0)
    Description
    Contains specific information pertaining to replacement of batteries in Smart-UPS units
    Size pdf
    Size 20.8 KB
    Date 4/30/02
    Description
    Contains specific information pertaining to replacement of batteries in Smart-UPS units
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Used Battery Recycle Information (Version 7)
    Description
    Instructions for locating battery recycle facilities world wide
    Size pdf
    Size 37.1 KB
    Date 9/1/15
    Description
    Instructions for locating battery recycle facilities world wide
    Recyclage des batteries usagées (Version 7)
    Description
    Instructions de recherche dusines de recyclage de batteries dans le monde entier
    Size pdf
    Size 74.3 KB
    Date 9/1/15
    Description
    Instructions de recherche dusines de recyclage de batteries dans le monde entier
    Información de reciclaje de baterías usadas (Version 7)
    Description
    Instrucciones para encontrar instalaciones de reciclaje de baterías en todo el mundo
    Size pdf
    Size 76.2 KB
    Date 9/1/15
    Description
    Instrucciones para encontrar instalaciones de reciclaje de baterías en todo el mundo
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Replacement Battery Cartridges (RBCs) (Version 1)
    Description
    End of Life Instruction (EoLI) for the Replacement Battery Cartridge (RBC) Product Range
    Size pdf
    Size 299.3 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Replacement Battery Cartridge (RBC) Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Replacement Battery Cartridges (RBCs) (Version 1)
    Files in document
    pdf
    400.1 KB
    pdf
    707.3 KB
    Description
    Product Environmental Profile (ePEP) for the RBC Product Range
    Size zip
    Size 1.1 MB
    Date 1/28/19
    Files in document
    pdf
    400.1 KB
    pdf
    707.3 KB
    Description
    Product Environmental Profile (ePEP) for the RBC Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /