USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Replacement Battery Cartridges
Schneider Eletric RBC18 Picture

RBC18

Schneider Eletric RBC18 Picture
RBC18

APC Replacement Battery Cartridge #18

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Replacement Battery Cartridge #18
    Includes
    All required connectors , Battery recycling guide , Installation guide , Reusable packaging
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guatemala , Guinea , Guyana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Battery mounting
    Stand alone battery stack
    3 - 5
    RBC Quantity
    1
    Physical
    Net Weight
    5.7 lbs (2.6 kg)
    Maximum Height
    1.4 inches (36.0 mm)
    Maximum Width
    11.9 inches (302.0 mm)
    Maximum Depth
    4.0 inches (102.0 mm)
    Shipping Weight
    6.6 lbs (3.0 kg)
    Shipping Width
    15.5 inches (394.0 mm)
    Shipping Height
    2.0 inches (51.0 mm)
    Shipping Depth
    8.31 inches (211.0 mm)
    Color
    Black
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Standard warranty
    1 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • All Languages9
    • English7
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Addendum - California Proposition 65 Warning Statement (Version 1.1)
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Size pdf
    Size 112.9 KB
    Date 7/1/18
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Replacement Batteries for Smart-UPS (Manual Addendum) (Version 0)
    Description
    Contains specific information pertaining to replacement of batteries in Smart-UPS units
    Size pdf
    Size 20.8 KB
    Date 4/30/02
    Description
    Contains specific information pertaining to replacement of batteries in Smart-UPS units
    Replacement Batteries PowerStack Series (Sheet) (Version 0)
    Description
    Instructions on installing Replacement Battery Cartridges (RBC18) for APC PowerStack Units
    Size pdf
    Size 11.8 KB
    Date 8/12/99
    Description
    Instructions on installing Replacement Battery Cartridges (RBC18) for APC PowerStack Units
    Certificate
    Format
    Size
    Date
    Add to My Documents
    ROHS Compliance Certification - Replacement Batteries (Version 0)
    Description
    RoHS Compliance Certification of Replacement Batterires
    Size pdf
    Size 35.5 KB
    Date 6/12/06
    Description
    RoHS Compliance Certification of Replacement Batterires
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Used Battery Recycle Information (Version 7)
    Description
    Instructions for locating battery recycle facilities world wide
    Size pdf
    Size 37.1 KB
    Date 9/1/15
    Description
    Instructions for locating battery recycle facilities world wide
    Recyclage des batteries usagées (Version 7)
    Description
    Instructions de recherche dusines de recyclage de batteries dans le monde entier
    Size pdf
    Size 74.3 KB
    Date 9/1/15
    Description
    Instructions de recherche dusines de recyclage de batteries dans le monde entier
    Información de reciclaje de baterías usadas (Version 7)
    Description
    Instrucciones para encontrar instalaciones de reciclaje de baterías en todo el mundo
    Size pdf
    Size 76.2 KB
    Date 9/1/15
    Description
    Instrucciones para encontrar instalaciones de reciclaje de baterías en todo el mundo
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Replacement Battery Cartridges (RBCs) (Version 1)
    Description
    End of Life Instruction (EoLI) for the Replacement Battery Cartridge (RBC) Product Range
    Size pdf
    Size 299.3 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Replacement Battery Cartridge (RBC) Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Replacement Battery Cartridges (RBCs) (Version 1)
    Files in document
    pdf
    400.1 KB
    pdf
    707.3 KB
    Description
    Product Environmental Profile (ePEP) for the RBC Product Range
    Size zip
    Size 1.1 MB
    Date 1/28/19
    Files in document
    pdf
    400.1 KB
    pdf
    707.3 KB
    Description
    Product Environmental Profile (ePEP) for the RBC Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /