USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Replacement Battery Cartridges
Schneider Eletric RBC45 Picture

RBC45

Schneider Eletric RBC45 Picture
RBC45

APC Replacement Battery Cartridge #45

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Replacement Battery Cartridge #45
    Includes
    All required connectors , Battery recycling guide , Installation guide , Reusable packaging
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guadeloupe , Guatemala , Guyana , Haiti , Honduras , Jamaica , Martinique , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Turks And Caicos Islands , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Battery mounting
    --
    3 - 5
    RBC Quantity
    1
    Physical
    Net Weight
    3.74 lbs (1.7 kg)
    Maximum Height
    4.41 inches (112.0 mm)
    Maximum Width
    3.9 inches (99.0 mm)
    Maximum Depth
    2.93 inches (74.0 mm)
    Shipping Weight
    4.3 lbs (1.95 kg)
    Shipping Width
    7.0 inches (178.0 mm)
    Shipping Height
    6.25 inches (159.0 mm)
    Shipping Depth
    7.25 inches (184.0 mm)
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Standard warranty
    1 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Addendum - California Proposition 65 Warning Statement (Version 1.1)
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Size pdf
    Size 112.9 KB
    Date 7/1/18
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Replacement Batteries RBC45/46 (Sheet) (Version 0)
    Description
    Replacement Batteries - Installation Instructions (RBC45 and RBC46)
    Size pdf
    Size 102.2 KB
    Date 8/12/03
    Description
    Replacement Batteries - Installation Instructions (RBC45 and RBC46)
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Used Battery Recycle Information (Version 7)
    Description
    Instructions for locating battery recycle facilities world wide
    Size pdf
    Size 37.1 KB
    Date 9/1/15
    Description
    Instructions for locating battery recycle facilities world wide
    Recyclage des batteries usagées (Version 7)
    Description
    Instructions de recherche dusines de recyclage de batteries dans le monde entier
    Size pdf
    Size 74.3 KB
    Date 9/1/15
    Description
    Instructions de recherche dusines de recyclage de batteries dans le monde entier
    Información de reciclaje de baterías usadas (Version 7)
    Description
    Instrucciones para encontrar instalaciones de reciclaje de baterías en todo el mundo
    Size pdf
    Size 76.2 KB
    Date 9/1/15
    Description
    Instrucciones para encontrar instalaciones de reciclaje de baterías en todo el mundo
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Replacement Battery Cartridges (RBCs) (Version 1)
    Description
    End of Life Instruction (EoLI) for the Replacement Battery Cartridge (RBC) Product Range
    Size pdf
    Size 299.3 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Replacement Battery Cartridge (RBC) Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Replacement Battery Cartridges (RBCs) (Version 1)
    Files in document
    pdf
    400.1 KB
    pdf
    707.3 KB
    Description
    Product Environmental Profile (ePEP) for the RBC Product Range
    Size zip
    Size 1.1 MB
    Date 1/28/19
    Files in document
    pdf
    400.1 KB
    pdf
    707.3 KB
    Description
    Product Environmental Profile (ePEP) for the RBC Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /