USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all All-in-Ones
Schneider Eletric RC1624M100S Picture

RC1624M100S

Green premium brand logo Product Logo
Schneider Eletric RC1624M100S Picture
RC1624M100S
Green premium brand logo Product Logo

ALL IN ONE RINGLESS T-OH/UG 100A SURFACE

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    744.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    All-In-One
    range of product
    Homeline
    meter socket type
    Ringless
    hub type
    A
    Complementary
    Line Rated Current
    100 A
    short-circuit current
    10 kA
    Mounting
    Surface
    number of spaces
    16
    number of circuits
    24
    Number of Tandem Breakers
    8
    electrical connection
    Lugs line side
    Lugs service ground
    Wire Size
    AWG 6...AWG 2/0 aluminium)line side
    AWG 6...AWG 2/0 copper)line side
    AWG 6...AWG 2/0 aluminium)service ground
    AWG 6...AWG 2/0 copper)service ground
    Disconnect
    Service disconnect (factory installed)
    Disconnect Rating
    100 A
    Branch Breaker Rating
    100 A
    service feed location
    OH
    UG
    bypass type
    No bypass
    Ordering and shipping details
    Category
    00148 - HOMELINE CSED DEVICES
    Discount Schedule
    DE3A
    GTIN
    00785901308843
    Package weight(Lbs)
    13.78 kg (30.38 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.2 MB
    Date 4/27/09
    Files in document
    dxf
    440.2 KB
    dwg
    155.6 KB
    dwf
    563.2 KB
    pdf
    59.7 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 2/1/04
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RC1624M100S_ROHS_DECLARATION
    Description
    RC1624M100S_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/4/19
    Description
    RC1624M100S_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RC1624M100S_REACH_DECLARATION
    Description
    RC1624M100S_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/4/19
    Description
    RC1624M100S_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RC1624M100S_ROHS_CHINA_DECLARATION
    Description
    RC1624M100S_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/4/19
    Description
    RC1624M100S_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /