USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Meter Mains
Schneider Eletric RC200SFMG Picture

RC200SFMG

Green premium brand logo Product Logo
Schneider Eletric RC200SFMG Picture
RC200SFMG
Green premium brand logo Product Logo

METER MAIN RINGLESS TYPE SURFACE 200A FM

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    1,124.20 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Meter Mains
    range of product
    QO
    Complementary
    Line Rated Current
    200 A
    short-circuit current
    22 kA
    network number of phases
    1
    meter socket type
    Ringless
    Mounting
    Surface outdoor)
    number of spaces
    0
    number of circuits
    0
    Number of Tandem Breakers
    0
    hub type
    A
    electrical connection
    Lugs line side
    Lugs service ground
    Wire Size
    AWG 6...300 kcmil aluminium/copper)line side
    AWG 8...AWG 2/0 2 aluminium/copper)service ground
    Disconnect
    Service disconnect (ordered separately)
    Main Breaker Rating
    200 A
    service feed location
    OH
    UG
    bypass type
    No bypass
    marking
    Florida metering group
    depth
    118.62 mm (4.67 in)
    width
    610.62 mm (24.04 in)
    height
    584.96 mm (23.03 in)
    Environment
    product certifications
    UL E-6294
    Ordering and shipping details
    Category
    00022 - QO METER MAINS
    Discount Schedule
    DE3A
    GTIN
    00785901945253
    Package weight(Lbs)
    13.52 kg (29.8 lb(US))
    Returnability
    Yes
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    COMBINATION SERVICE ENTRANCE DEVICES RINGLESS TYPE METER MAIN, RAINPROOF NEMA TYPE 3R ENCLOSURE, SERFACE ONLY (Version 1.0)
    Files in document
    dwf
    46.7 KB
    dwg
    458.8 KB
    pdf
    96.9 KB
    dxf
    2.3 MB
    Description
    2D CAD DRAWING FOR: RC200SFMG, RQC150SFMG, RQC200SFMG, RC2M200SFMG
    Size zip
    Size 2.9 MB
    Date 6/30/17
    Files in document
    dwf
    46.7 KB
    dwg
    458.8 KB
    pdf
    96.9 KB
    dxf
    2.3 MB
    Description
    2D CAD DRAWING FOR: RC200SFMG, RQC150SFMG, RQC200SFMG, RC2M200SFMG
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 359.6 KB
    Date 11/2/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RC200SFMG_ROHS_DECLARATION
    Description
    RC200SFMG_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    RC200SFMG_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RC200SFMG_REACH_DECLARATION
    Description
    RC200SFMG_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    RC200SFMG_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RC200SFMG_ROHS_CHINA_DECLARATION
    Description
    RC200SFMG_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    RC200SFMG_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /