Schneider Electric USA Website

Welcome to our website.

Select your location

View all All-in-Ones
Schneider Eletric RC2040M200CH Picture

RC2040M200CH

Green premium brand logo Product Logo
Schneider Eletric RC2040M200CH Picture
RC2040M200CH
Green premium brand logo Product Logo

Homeline All In One, combination service entrance, ringless socket, horn bypass, OH, UG, 200 A, 10 kA, 20 spaces

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    1,713.00 USD
The maximum number of products that can be compared is 4

  • Main
    product or component type
    All-In-One
    range of product
    Homeline
    meter socket type
    Ringless
    hub type
    A
    Complementary
    Line Rated Current
    200 A
    short-circuit current
    22 kA
    Mounting
    Surface
    number of spaces
    20
    number of circuits
    40
    Number of Tandem Breakers
    20
    electrical connection
    Lugs line side
    Lugs service ground
    Wire Size
    AWG 6...350 kcmil aluminium)line side
    AWG 6...350 kcmil copper)line side
    AWG 12...AWG 2/0 aluminium)service ground
    AWG 12...AWG 2/0 copper)service ground
    Disconnect
    Service disconnect (factory installed)
    Disconnect Rating
    200 A
    Branch Breaker Rating
    200 A
    service feed location
    OH
    UG
    bypass type
    Horn bypass
    height
    892.30 mm (35.13 in)
    width
    365.00 mm (14.37 in)
    depth
    118.62 mm (4.67 in)
    Ordering and shipping details
    Category
    00148 - HOMELINE CSED DEVICES
    Discount Schedule
    DE3A
    GTIN
    00785901841166
    Package weight(Lbs)
    19.48 kg (42.94 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.3 MB
    Date 4/27/09
    Files in document
    dwg
    181.3 KB
    dxf
    517.5 KB
    dwf
    582.8 KB
    pdf
    63.3 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 2/1/04
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Homeline™ Combination Service Entrance Devices Circuit Breaker Installation (Version 02)
    Description
    This bulletin provides instructions for the installation of circuit breakers for Homeline™ Combination Service Entrance Devices.
    Size pdf
    Size 427.3 KB
    Date 4/1/18
    Description
    This bulletin provides instructions for the installation of circuit breakers for Homeline™ Combination Service Entrance Devices.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RC2040M200CH : Homeline All In One, combination service entrance, ringless socket, horn bypass, OH, UG, 200 A, 10 kA, 20 spaces
    Description
    Homeline All In One, combination service entrance, ringless socket, horn bypass, OH, UG, 200 A, 10 kA, 20 spaces
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    Homeline All In One, combination service entrance, ringless socket, horn bypass, OH, UG, 200 A, 10 kA, 20 spaces
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RC2040M200CH : Homeline All In One, combination service entrance, ringless socket, horn bypass, OH, UG, 200 A, 10 kA, 20 spaces
    Description
    Homeline All In One, combination service entrance, ringless socket, horn bypass, OH, UG, 200 A, 10 kA, 20 spaces
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    Homeline All In One, combination service entrance, ringless socket, horn bypass, OH, UG, 200 A, 10 kA, 20 spaces
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 127.9 KB
    Date 4/27/09
    Size pdf
    Size 142.9 KB
    Date 3/22/06
    Size pdf
    Size 183.5 KB
    Date 8/30/05
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RC2040M200CH : Homeline All In One, combination service entrance, ringless socket, horn bypass, OH, UG, 200 A, 10 kA, 20 spaces
    Description
    Homeline All In One, combination service entrance, ringless socket, horn bypass, OH, UG, 200 A, 10 kA, 20 spaces
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    Homeline All In One, combination service entrance, ringless socket, horn bypass, OH, UG, 200 A, 10 kA, 20 spaces
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /