Schneider Electric USA Website

Welcome to our website.

Select your location

View all Zelio Count
Schneider Eletric RC26546831 Picture
Discontinued

RC26546831

Schneider Eletric RC26546831 Picture
Discontinued
RC26546831

counter adapter - for panel cut-out - Ø 73 mm

Show more characteristics
RC26546831  has not been replaced. Please contact your customer care center for more information.
  • Price*
    9.90 USD
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part designation
    Adaptor for panel cut-out
    accessory / separate part destination
    Panel cut for electronic counter
    accessory / separate part category
    Adaptation accessories
    accessory / separate part type
    Adaptor
    product compatibility
    Partial impulse counter
    Total impulse counter
    Chronometer
    Hour counter
    accessory dimension
    Ø 73 mm
    Complementary
    panel cut-out
    22...22.3 mm x 44.8...45.4 mm
    product weight
    0.02 lb(US) (0.011 kg)
    Ordering and shipping details
    Category
    22370-RE, RM MISC TIMERS & COUNTERS
    Discount Schedule
    CP2
    GTIN
    00785901467632
    Package weight(Lbs)
    0.03 lb(US) (0.013 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RC26546831 : counter adapter - for panel cut-out - Ø 73 mm
    Description
    counter adapter - for panel cut-out - Ø 73 mm
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    counter adapter - for panel cut-out - Ø 73 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RC26546831 : counter adapter - for panel cut-out - Ø 73 mm
    Description
    counter adapter - for panel cut-out - Ø 73 mm
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    counter adapter - for panel cut-out - Ø 73 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RC26546831 : counter adapter - for panel cut-out - Ø 73 mm
    Description
    counter adapter - for panel cut-out - Ø 73 mm
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    counter adapter - for panel cut-out - Ø 73 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /