USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Meter Mains
Schneider Eletric RC2M200S Picture

RC2M200S

Green premium brand logo Product Logo
Schneider Eletric RC2M200S Picture
RC2M200S
Green premium brand logo Product Logo

METER MAIN RINGLESS T-SURFACE 200A

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    1,083.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Meter Mains
    range of product
    QO
    Complementary
    Line Rated Current
    200 A
    short-circuit current
    22 kA
    network number of phases
    1
    meter socket type
    Ringless
    Mounting
    Surface
    number of spaces
    0
    Mounting
    Surface
    number of circuits
    0
    Number of Tandem Breakers
    0
    hub type
    A
    electrical connection
    Lugs line side
    Lugs service ground
    Wire Size
    AWG 6...300 kcmil aluminium/copper)line side
    AWG 8...AWG 2/0 2 aluminium/copper)service ground
    Disconnect
    Service disconnect (ordered separately)
    Main Breaker Rating
    200 A
    service feed location
    OH
    UG
    bypass type
    No bypass
    depth
    115.32 mm (4.54 in)
    width
    497.33 mm (19.58 in)
    height
    463.04 mm (18.23 in)
    Environment
    product certifications
    UL E-6294
    Ordering and shipping details
    Category
    00022 - QO METER MAINS
    Discount Schedule
    DE3A
    GTIN
    00785901396697
    Package weight(Lbs)
    12.47 kg (27.5 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 627.8 KB
    Date 4/27/09
    Files in document
    dwf
    30.4 KB
    dwg
    142.1 KB
    pdf
    71.5 KB
    dxf
    383.9 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 2/1/04
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 359.6 KB
    Date 11/2/18
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Homeline™ Combination Service Entrance Devices Circuit Breaker Installation (Version 02)
    Description
    This bulletin provides instructions for the installation of circuit breakers for Homeline™ Combination Service Entrance Devices.
    Size pdf
    Size 427.3 KB
    Date 4/1/18
    Description
    This bulletin provides instructions for the installation of circuit breakers for Homeline™ Combination Service Entrance Devices.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    METER MAIN RINGLESS T-SURFACE 200A
    Description
    METER MAIN RINGLESS T-SURFACE 200A
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    METER MAIN RINGLESS T-SURFACE 200A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    METER MAIN RINGLESS T-SURFACE 200A
    Description
    METER MAIN RINGLESS T-SURFACE 200A
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    METER MAIN RINGLESS T-SURFACE 200A
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 142.9 KB
    Date 3/22/06
    Size pdf
    Size 183.5 KB
    Date 8/30/05
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    METER MAIN RINGLESS T-SURFACE 200A
    Description
    METER MAIN RINGLESS T-SURFACE 200A
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    METER MAIN RINGLESS T-SURFACE 200A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /