USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Meter Mains
Schneider Eletric RC2M200SL Picture

RC2M200SL

Green premium brand logo Product Logo
Schneider Eletric RC2M200SL Picture
RC2M200SL
Green premium brand logo Product Logo

LEVER BY-PASS METER-MAIN 200A 2 ckt

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,090.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Meter Mains
    range of product
    QO
    Complementary
    Line Rated Current
    200 A
    short-circuit current
    10 kA
    network number of phases
    1
    meter socket type
    Ringless
    Mounting
    Surface
    number of spaces
    0
    number of circuits
    0
    Number of Tandem Breakers
    0
    hub type
    A
    electrical connection
    Lugs line side
    Lugs service ground
    Wire Size
    AWG 6...350 kcmil copper or aluminium)line side
    AWG 8...AWG 1/0 copper or aluminium)service ground
    Disconnect
    Service disconnect (ordered separately)
    Main Breaker Rating
    200 A
    service feed location
    OH
    UG
    bypass type
    Lever bypass
    depth
    125.48 mm (4.94 in)
    width
    620.78 mm (24.44 in)
    height
    609.60 mm (24.00 in)
    Environment
    product certifications
    UL E-6294
    Ordering and shipping details
    Category
    00022 - QO METER MAINS
    Discount Schedule
    DE3A
    GTIN
    00785901428787
    Package weight(Lbs)
    27.22 kg (60 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel (Metallic) and Toluene which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 852.4 KB
    Date 1/19/11
    Files in document
    dwg
    179.4 KB
    dwf
    39.6 KB
    dxf
    564.5 KB
    pdf
    68.8 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 359.6 KB
    Date 11/2/18
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Homeline™ Combination Service Entrance Devices Circuit Breaker Installation (Version 02)
    Description
    This bulletin provides instructions for the installation of circuit breakers for Homeline™ Combination Service Entrance Devices.
    Size pdf
    Size 427.3 KB
    Date 4/1/18
    Description
    This bulletin provides instructions for the installation of circuit breakers for Homeline™ Combination Service Entrance Devices.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RC2M200SL_ROHS_CHINA_DECLARATION
    Description
    RC2M200SL_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    RC2M200SL_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RC2M200SL_ROHS_DECLARATION
    Description
    RC2M200SL_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    RC2M200SL_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RC2M200SL_REACH_DECLARATION
    Description
    RC2M200SL_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    RC2M200SL_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 142.9 KB
    Date 3/22/06
    Size pdf
    Size 183.5 KB
    Date 8/30/05
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /