Schneider Electric USA Website

Welcome to our website.

Select your location

View all All-in-Ones
Schneider Eletric RC3042M200PS Picture

RC3042M200PS

Product Logo
Schneider Eletric RC3042M200PS Picture
RC3042M200PS
Product Logo

Homeline All In One, combination service entrance, ringless socket, no bypass, OH, UG, 200 A, 22 kA, 30 spaces

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 2,058.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    All-In-One
    range of product
    Homeline
    meter socket type
    Ringless
    hub type
    A
    Complementary
    Line Rated Current
    200 A
    short-circuit current
    22 kA
    Mounting
    Surface
    number of spaces
    30
    number of circuits
    42
    Number of Tandem Breakers
    12
    electrical connection
    Lugs line side
    Lugs service ground
    Wire Size
    AWG 6...350 kcmil aluminium/copper)line side
    AWG 12...AWG 2/0 aluminium/copper)service ground
    Disconnect
    Service disconnect (factory installed)
    Disconnect Rating
    200 A
    Branch Breaker Rating
    200 A
    service feed location
    OH
    UG
    bypass type
    No bypass
    connections - terminals
    Plug-on neutral
    height
    1154.94 mm (45.47 in)
    width
    476.50 mm (18.76 in)
    depth
    137.41 mm (5.41 in)
    Environment
    NEMA Rating
    NEMA 3R
    Ordering and shipping details
    Category
    00148 - HOMELINE CSED DEVICES
    Discount Schedule
    DE3A
    GTIN
    00785901009733
    Package weight(Lbs)
    31.55 kg (69.55 lb(US))
    Returnability
    Yes
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 3 MB
    Date 6/16/17
    Files in document
    dwg
    457.3 KB
    pdf
    135 KB
    dwf
    56.8 KB
    dxf
    2.4 MB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RC3042M200PS : Homeline All In One, combination service entrance, ringless socket, no bypass, OH, UG, 200 A, 22 kA, 30 spaces
    Description
    Homeline All In One, combination service entrance, ringless socket, no bypass, OH, UG, 200 A, 22 kA, 30 spaces
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    Homeline All In One, combination service entrance, ringless socket, no bypass, OH, UG, 200 A, 22 kA, 30 spaces
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /