Schneider Electric USA Website

Welcome to our website.

Select your location

View all Meter Mains
Schneider Eletric RC816F150SL Picture

RC816F150SL

Green premium brand logo Product Logo
Schneider Eletric RC816F150SL Picture
RC816F150SL
Green premium brand logo Product Logo

LEVER BY-PASS HOM 150A OH/UG FEED-THROUG

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 2,690.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Meter Mains
    range of product
    Homeline
    Complementary
    Line Rated Current
    150 A
    short-circuit current
    22 kA
    network number of phases
    1
    meter socket type
    Ringless
    Mounting
    Surface outdoor)
    number of spaces
    8
    number of circuits
    16
    Number of Tandem Breakers
    8
    hub type
    A
    electrical connection
    Feed-thru lugs service ground
    Feed-thru lugs line side
    Wire Size
    AWG 8...AWG 2/0 aluminium/copper)service ground
    AWG 6...350 kcmil aluminium/copper)line side
    Disconnect
    Service disconnect (factory installed)
    Main Breaker Rating
    150 A
    Branch Breaker Rating
    150 A
    service feed location
    OH
    UG
    bypass type
    Lever bypass
    depth
    200.41 mm (7.89 in)
    width
    711.20 mm (28 in)
    height
    830.07 mm (32.68 in)
    Environment
    product certifications
    UL E-6294
    Ordering and shipping details
    Category
    00048 - HOM METER MAINS
    Discount Schedule
    DE3A
    GTIN
    00785901631842
    Package weight(Lbs)
    34.93 kg (77 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 894.2 KB
    Date 9/15/10
    Files in document
    dwg
    187.6 KB
    dxf
    561.8 KB
    dwf
    49.4 KB
    pdf
    95.4 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 2/1/04
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 82.6 KB
    Date 10/25/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RC816F150SL : LEVER BY-PASS HOM 150A OH/UG FEED-THROUG
    Description
    LEVER BY-PASS HOM 150A OH/UG FEED-THROUG
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    LEVER BY-PASS HOM 150A OH/UG FEED-THROUG
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RC816F150SL : LEVER BY-PASS HOM 150A OH/UG FEED-THROUG
    Description
    LEVER BY-PASS HOM 150A OH/UG FEED-THROUG
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    LEVER BY-PASS HOM 150A OH/UG FEED-THROUG
    Handout
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RC816F150SL : LEVER BY-PASS HOM 150A OH/UG FEED-THROUG
    Description
    LEVER BY-PASS HOM 150A OH/UG FEED-THROUG
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    LEVER BY-PASS HOM 150A OH/UG FEED-THROUG
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /