USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Meter Mains
Schneider Eletric RC816F200S Picture

RC816F200S

Green premium brand logo Product Logo
Schneider Eletric RC816F200S Picture
RC816F200S
Green premium brand logo Product Logo

Meter main, 200 A, 22 kA, 8 SP, 16 CCT, ringless, no bypass, OH/UG, surf mnt only

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    1,312.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Meter Mains
    range of product
    Homeline
    Includes
    Circuit breaker 1) 2P 200 A 120/240 V AC main supply ready assembled
    Complementary
    Line Rated Current
    200 A
    short-circuit current
    22 kA
    network number of phases
    1
    meter socket type
    Ringless
    Mounting
    Surface outdoor)
    number of spaces
    8
    number of circuits
    16
    Number of Tandem Breakers
    8
    hub type
    A
    electrical connection
    Feed-thru lugs service ground
    Feed-thru lugs line side
    Wire Size
    AWG 8...AWG 2/0 aluminium/copper)service ground
    AWG 6...350 kcmil aluminium/copper)line side
    Disconnect
    Service disconnect (factory installed)
    Main Breaker Rating
    200 A
    Branch Breaker Rating
    200 A
    service feed location
    OH
    UG
    bypass type
    No bypass
    depth
    137.41 mm (5.41 in)
    width
    476.50 mm (18.76 in)
    height
    1045.46 mm (41.16 in)
    Environment
    product certifications
    UL E-6294
    Ordering and shipping details
    Category
    00048 - HOM METER MAINS
    Discount Schedule
    DE3A
    GTIN
    00785901946540
    Package weight(Lbs)
    28.12 kg (62 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 3 MB
    Date 5/21/18
    Files in document
    dwf
    55.4 KB
    dwg
    455.1 KB
    dxf
    2.3 MB
    pdf
    131.1 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 82.6 KB
    Date 10/25/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Meter main, 200 A, 22 kA, 8 SP, 16 CCT, ringless, no bypass, OH/UG, surf mnt only
    Description
    Meter main, 200 A, 22 kA, 8 SP, 16 CCT, ringless, no bypass, OH/UG, surf mnt only
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Meter main, 200 A, 22 kA, 8 SP, 16 CCT, ringless, no bypass, OH/UG, surf mnt only
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Meter main, 200 A, 22 kA, 8 SP, 16 CCT, ringless, no bypass, OH/UG, surf mnt only
    Description
    Meter main, 200 A, 22 kA, 8 SP, 16 CCT, ringless, no bypass, OH/UG, surf mnt only
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Meter main, 200 A, 22 kA, 8 SP, 16 CCT, ringless, no bypass, OH/UG, surf mnt only
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Meter main, 200 A, 22 kA, 8 SP, 16 CCT, ringless, no bypass, OH/UG, surf mnt only
    Description
    Meter main, 200 A, 22 kA, 8 SP, 16 CCT, ringless, no bypass, OH/UG, surf mnt only
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Meter main, 200 A, 22 kA, 8 SP, 16 CCT, ringless, no bypass, OH/UG, surf mnt only
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /