Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Square-Duct Wireways
Schneider Eletric RDB102 Picture

RDB102

Product Logo
Schneider Eletric RDB102 Picture
RDB102
Product Logo

WIREWAY 10 x 10 RAINTIGHT TROUGHS - 2 FT

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 289.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    busbar description
    Straight length
    device short name
    RDB
    enclosure type
    Rainproof enclosure indoor/outdoor
    Ice/sleet proof enclosure indoor/outdoor
    provided equipment
    removable cover sealable
    range of product
    SQUARE-Duct
    Complementary
    enclosure material
    14 gauge steel
    length
    0.61 m (2 ft)
    surface finish
    Grey polyester powder ANSI 49
    trunking dimension
    10 x 10 in
    Environment
    NEMA degree of protection
    NEMA 3R
    product certifications
    UL listed
    Ordering and shipping details
    Category
    01422 - RDB WIREWAY, NEMA 3R
    Discount Schedule
    PE9
    GTIN
    00785901046684
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 13: Wire Management (Version 1.0)
    Description
    Digest 178 Section 13: Selection information for wire management products including wireway, wall duct, and trench duct. Replaces Digest 177 section 13; 0100CT1501_SEC-13
    prp.document.label.format pdf
    Size 1.8 MB
    Date 5/12/19
    Description
    Digest 178 Section 13: Selection information for wire management products including wireway, wall duct, and trench duct. Replaces Digest 177 section 13; 0100CT1501_SEC-13
    Square D Square-Duct Wireways Catalog (Version 1.0)
    Description
    This catalog provides application, general, and selection information for Square-Duct Wireways.
    prp.document.label.format pdf
    Size 2.9 MB
    Date 8/6/11
    Description
    This catalog provides application, general, and selection information for Square-Duct Wireways.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RDB102 : WIREWAY 10 x 10 RAINTIGHT TROUGHS - 2 FT
    Description
    WIREWAY 10 x 10 RAINTIGHT TROUGHS - 2 FT
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    WIREWAY 10 x 10 RAINTIGHT TROUGHS - 2 FT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RDB102 : WIREWAY 10 x 10 RAINTIGHT TROUGHS - 2 FT
    Description
    WIREWAY 10 x 10 RAINTIGHT TROUGHS - 2 FT
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    WIREWAY 10 x 10 RAINTIGHT TROUGHS - 2 FT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /