Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Square-Duct Wireways
Schneider Eletric RDB122 Picture

RDB122

Product Logo
Schneider Eletric RDB122 Picture
RDB122
Product Logo

WIREWAY 12 X 12 RAINTIGHT TROUGHS - 2 FT

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 366.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    busbar description
    Straight length
    device short name
    RDB
    enclosure type
    Rainproof enclosure indoor/outdoor
    Ice/sleet proof enclosure indoor/outdoor
    provided equipment
    removable cover sealable
    range of product
    SQUARE-Duct
    Complementary
    enclosure material
    14 gauge steel
    length
    0.61 m (2 ft)
    surface finish
    Grey polyester powder ANSI 49
    trunking dimension
    12 x 12 in
    Environment
    NEMA degree of protection
    NEMA 3R
    product certifications
    UL Listed
    Ordering and shipping details
    Category
    01422 - RDB WIREWAY, NEMA 3R
    Discount Schedule
    PE9
    GTIN
    00785901046738
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 5/12/19
    prp.document.label.format pdf
    Size 2.9 MB
    Date 8/6/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RDB122 : RDB122_ROHS_CHINA_DECLARATION
    Description
    RDB122_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    RDB122_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RDB122 : RDB122_ROHS_DECLARATION
    Description
    RDB122_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    RDB122_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /