USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square-Duct Wireways
Schneider Eletric RDB66 Picture

RDB66

Product Logo
Schneider Eletric RDB66 Picture
RDB66
Product Logo

WIREWAY 6 x 6 RAINTIGHT TROUGHS - 6 FT

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    372.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    busbar description
    Straight length
    device short name
    RDB
    enclosure type
    Rainproof enclosure indoor/outdoor
    Ice/sleet proof enclosure indoor/outdoor
    provided equipment
    removable cover sealable
    range of product
    SQUARE-Duct
    Complementary
    enclosure material
    16 gauge steel
    length
    1.83 m (6 ft)
    surface finish
    Grey polyester powder ANSI 49
    trunking dimension
    6 x 6 in
    Environment
    NEMA degree of protection
    NEMA 3R
    product certifications
    UL listed
    Ordering and shipping details
    Category
    01422 - RDB WIREWAY, NEMA 3R
    Discount Schedule
    PE9
    GTIN
    00785901046882
    Package weight(Lbs)
    17.61 kg (38.83 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 13: Wire Management (Version 1.0)
    Description
    Digest 178 Section 13: Selection information for wire management products including wireway, wall duct, and trench duct. Replaces Digest 177 section 13; 0100CT1501_SEC-13
    Size pdf
    Size 1.8 MB
    Date 5/12/19
    Description
    Digest 178 Section 13: Selection information for wire management products including wireway, wall duct, and trench duct. Replaces Digest 177 section 13; 0100CT1501_SEC-13
    Square D Square-Duct Wireways Catalog (Version 1.0)
    Description
    This catalog provides application, general, and selection information for Square-Duct Wireways.
    Size pdf
    Size 2.9 MB
    Date 8/6/11
    Description
    This catalog provides application, general, and selection information for Square-Duct Wireways.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Service Fitting Housings and Receptacle Assembly (Version 1)
    Description
    This bulletin contains instructions to assemble a receptacle onto any Style B service fitting housings.
    Size pdf
    Size 30 KB
    Date 2/1/02
    Description
    This bulletin contains instructions to assemble a receptacle onto any Style B service fitting housings.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WIREWAY 6 x 6 RAINTIGHT TROUGHS - 6 FT
    Description
    WIREWAY 6 x 6 RAINTIGHT TROUGHS - 6 FT
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    WIREWAY 6 x 6 RAINTIGHT TROUGHS - 6 FT
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WIREWAY 6 x 6 RAINTIGHT TROUGHS - 6 FT
    Description
    WIREWAY 6 x 6 RAINTIGHT TROUGHS - 6 FT
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    WIREWAY 6 x 6 RAINTIGHT TROUGHS - 6 FT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /