Harmony timer relay, star-delta function, 220…240V AC, 1NO + 1NO

RE10RQM7N

You may consider below alternate product(s) that could have improved delivery lead time

Number of functions:

Contacts type and composition:

Product availability: Stock - Normally stocked in distribution facility
notification_ok
Compact size, simplified panel design, 17.5mm width same as 1-pole circuit breaker
notification_ok
Intuitive time setting, for adjustment: from 0.01 s to 30 hrs
notification_ok
Compatible with a wide range of applications including machines, buildings, water segments, and HVAC
notification_ok
Conforming to cULus, CE, UKCA and CCC standards

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
49 kg CO2 eq.
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
70
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
  • Help and Contact Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings