Schneider Electric USA Website

Welcome to our website.

Select your location

View all Zelio Time
Schneider Eletric RE22R1MKMR Picture

RE22R1MKMR

Green premium brand logo
Schneider Eletric RE22R1MKMR Picture
RE22R1MKMR
Green premium brand logo

Muti-function Off-delay Timing Relay - 0.05s…300s - 24…240V AC/DC - 1C/O

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 83.09 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Time
    product or component type
    Modular timing relay
    discrete output type
    Relay
    device short name
    RE22
    nominal output current
    5 A
    Complementary
    contacts type and composition
    1 C/O timed contact, cadmium free
    time delay type
    K
    He
    time delay range
    0.3...3 s
    0.05...0.5 s
    3...30 s
    0.1...1 s
    30...300 s
    10...100 s
    1...10 s
    control type
    Rotary knob
    [Us] rated supply voltage
    24...240 V AC/DC 50/60 Hz
    Release input voltage
    <= 2.4 V
    voltage range
    0.85...1.1 Us
    supply frequency
    50...60 Hz +/- 5 %
    connections - terminals
    Screw terminals, 1 x 0.5...1 x 3.3 mm² AWG 20...AWG 12) solid without cable end
    Screw terminals, 2 x 0.5...2 x 2.5 mm² AWG 20...AWG 14) solid without cable end
    Screw terminals, 1 x 0.2...1 x 2.5 mm² AWG 24...AWG 14) flexible with cable end
    Screw terminals, 2 x 0.2...2 x 1.5 mm² AWG 24...AWG 16) flexible with cable end
    tightening torque
    5.31…8.85 lbf.in (0.6…1 N.m) IEC 60947-1
    housing material
    Self-extinguishing
    repeat accuracy
    +/- 0.5 % IEC 61812-1
    temperature drift
    +/- 0.05 %/°C
    voltage drift
    +/- 0.2 %/V
    setting accuracy of time delay
    +/- 10 % of full scale 25 °C IEC 61812-1
    insulation resistance
    100 MOhm 500 V DC IEC 60664-1
    Recovery time
    50 ms on de-energisation
    immunity to microbreaks
    10 ms
    power consumption in VA
    3 VA 240 V AC
    power consumption in W
    2 W 240 V DC
    switching capacity in VA
    1250 VA
    minimum switching current
    10 mA 5 V DC
    maximum switching current
    5 A
    maximum switching voltage
    250 V AC
    electrical durability
    100000 cycles, 2 A 24 V, DC-1
    100000 cycles, 5 A 250 V, AC-1
    mechanical durability
    10000000 cycles
    Rated impulse withstand voltage
    5 kV 1.2…50 µs IEC 60664-1
    Power on delay
    100 ms
    creepage distance
    4 kV/3 IEC 60664-1
    overvoltage category
    III IEC 60664-1
    safety reliability data
    B10d = 180000
    MTTFd = 194 years
    mounting position
    Any position
    mounting support
    35 mm DIN rail EN/IEC 60715
    status LED
    Green LED backlight steady)dial pointer indication
    Yellow LED steady)output relay energised
    Yellow LED steady)power ON
    width
    0.89 in (22.5 mm)
    product weight
    0.22 lb(US) (0.1 kg)
    Environment
    dielectric strength
    2.5 kV 1 mA/1 minute 50 Hz between relay output and power supply basic insulation IEC 61812-1
    standards
    IEC 61812-1
    UL 508
    directives
    2006/95/EC - low voltage directive
    2004/108/EC - electromagnetic compatibility
    product certifications
    GL
    UL
    CSA
    RCM
    CCC
    China RoHS
    CE
    EAC
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    IP degree of protection
    Housing IP40 IEC 60529
    Front face IP50 IEC 60529
    Terminals IP20 IEC 60529
    pollution degree
    3 IEC 60664-1
    vibration resistance
    20 m/s² 10…150 Hz)IEC 60068-2-6
    shock resistance
    15 gn not operating 11 ms IEC 60068-2-27
    5 gn in operation 11 ms IEC 60068-2-27
    relative humidity
    95 % 77…131 °F (25…55 °C)
    electromagnetic compatibility
    Fast transients immunity test 1 kV capacitive connecting clip)level 3 IEC 61000-4-4
    Surge immunity test 1 kV differential mode)level 3 IEC 61000-4-5
    Surge immunity test 2 kV common mode)level 3 IEC 61000-4-5
    Electrostatic discharge 6 kV contact discharge)level 3 IEC 61000-4-2
    Electrostatic discharge 8 kV air discharge)level 3 IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test 10 V/m 80 MHz...1 GHz)level 3 IEC 61000-4-3
    Conducted RF disturbances 10 V 0.15...80 MHz)level 3 IEC 61000-4-6
    Fast transient bursts 2 kV direct contact)level 3 IEC 61000-4-4
    Immunity to microbreaks and voltage drops 30 % 500 ms) IEC 61000-4-11
    Immunity to microbreaks and voltage drops 100 % 20 ms) IEC 61000-4-11
    Ordering and shipping details
    Category
    22376 - RELAYS-MEASUREMENT(RM4)
    Discount Schedule
    CP2
    GTIN
    00785901471936
    Package weight(Lbs)
    0.09 kg (0.2 lb(US))
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • Chinese2
    • French3
    • German2
    • Italian2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.8 MB
    Date 1/14/19
    Size pdf
    Size 7.4 MB
    Date 2/11/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for RE22R1MKMR: Muti-function Off-delay Timing Relay - 0.05s…300s - 24…240V AC/DC - 1C/O (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for RE22R1MKMR: Muti-function Off-delay Timing Relay - 0.05s…300s - 24…240V AC/DC - 1C/O (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Zelio Timer RE22 and RENF22R2MMW (Version 1.0)
    Description
    RE22 and RENF22R2MMW CCC Certificate 2014010303687033
    Size pdf
    Size 1.7 MB
    Date 5/23/19
    Description
    RE22 and RENF22R2MMW CCC Certificate 2014010303687033
    UL Listed RE17, RE22, REXL, RE48A, RE88857, RE88865, RE88867, RENF22R2MMW (Version 1.0)
    Files in document
    pdf
    473.4 KB
    pdf
    475.7 KB
    Description
    NRNT_NRNT7_E173076_Timer New NFC Timer RENF22R2MMW
    Size zip
    Size 949 KB
    Date 5/19/15
    Files in document
    pdf
    473.4 KB
    pdf
    475.7 KB
    Description
    NRNT_NRNT7_E173076_Timer New NFC Timer RENF22R2MMW
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 3/1/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RE22R1MKMR : Muti-function Off-delay Timing Relay - 0.05s…300s - 24…240V AC/DC - 1C/O
    Description
    Muti-function Off-delay Timing Relay - 0.05s…300s - 24…240V AC/DC - 1C/O
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    Muti-function Off-delay Timing Relay - 0.05s…300s - 24…240V AC/DC - 1C/O
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU DOC - Zelio Timer RE22 (Version 1.0)
    Description
    Manufacturer DOC-RE22 Juret/Sprint2 series
    Size pdf
    Size 243.3 KB
    Date 4/20/16
    Description
    Manufacturer DOC-RE22 Juret/Sprint2 series
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RE22R1MKMR : Muti-function Off-delay Timing Relay - 0.05s…300s - 24…240V AC/DC - 1C/O
    Description
    Muti-function Off-delay Timing Relay - 0.05s…300s - 24…240V AC/DC - 1C/O
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    Muti-function Off-delay Timing Relay - 0.05s…300s - 24…240V AC/DC - 1C/O
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RE22R1MKMR : Muti-function Off-delay Timing Relay - 0.05s…300s - 24…240V AC/DC - 1C/O
    Description
    Muti-function Off-delay Timing Relay - 0.05s…300s - 24…240V AC/DC - 1C/O
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    Muti-function Off-delay Timing Relay - 0.05s…300s - 24…240V AC/DC - 1C/O
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram



  • Technical Description

    Function K: Delay On De-energization without Auxillary Supply
    Description

    On energisation of power supply, the output(s) R close(s).On de-energisation of power supply, timing period T starts and at the end of this period, the output(s) R revert(s) to its/their initial state.The energization of power supply > Tk is necessary to sustain the timing period T.

    Function: 1 Output


    Tk >
    1s

    Function: 2 Outputs


    Tk >
    80ms


    Function He: Pulse-on De-energization
    Description

    After energisation of power supply > 80ms followed by deenergization of power supply, the output(s) R closes() for the duration of a timing period T then revert(s) to its/their initial state.Energisation of power supply < 80ms followed by deenergization of power supply,the output(s) R close(s) and WILL NOT ABLE TO sustain for the duration of a timing period T before revert(s) to its/their initial state.

    Function: 1 Output


    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    U -

    Supply

    T -

    Timing period

    R1/R2 -

    2 timed outputs


Compare products: /