USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Time
Schneider Eletric RE48ACV12MW Picture

RE48ACV12MW

Green premium brand logo
Schneider Eletric RE48ACV12MW Picture
RE48ACV12MW
Green premium brand logo

asymmetrical flashing relay - 0.02 s..300 h - 24..240 V AC - 2 OC

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    88.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Time
    product or component type
    Electronic timing relay
    electrical connection
    Plug-in sub-base 11
    discrete output type
    Relay
    contacts type and composition
    2 C/O timed contacts, AgNi (cadmium free)
    component name
    RE48A
    time delay type
    Li
    L
    time delay range
    0.2...12 min
    5...300 s
    0.02...1.2 s
    0.5...30 min
    5...300 h
    0.2...12 h
    0.2...12 s
    0.5...30 s
    2...120 s
    0.05...3 s
    2...120 min
    5...300 min
    0.5...30 h
    2...120 h
    [Us] rated supply voltage
    24...240 V AC/DC 50/60 Hz
    voltage range
    0.85...1.1 Us AC
    0.9...1.1 Us DC
    Line Rated Current
    5 A
    Complementary
    product front plate size
    48 x 48 mm
    control type
    Selector switch front panel
    housing material
    Self-extinguishing
    repeat accuracy
    +/- 0.2 % of the maximum setting value IEC 61812-1
    temperature drift
    +/- 0.02 %/°C of the maximum setting value IEC 61812-1
    voltage drift
    +/- 0.2 %/V of the maximum setting value 48...240 V
    +/- 1 %/V of the maximum setting value 24...48 V
    setting accuracy of time delay
    +/- 5 % of full scale 25 °C IEC 61812-1
    minimum pulse duration
    20 ms
    reset time
    25 ms on de-energisation
    pick up duration
    55 ms
    on-load factor
    100 %
    power consumption in VA
    1.1 VA 24 V
    4.8 VA 240 V
    power consumption in W
    0.5 W 24 V
    1.7 W 240 V
    breaking capacity
    1250 VA
    minimum switching current
    100 mA
    maximum switching current
    5 A
    maximum switching voltage
    250 V AC/DC
    electrical durability
    100000 cycles
    mechanical durability
    30000000 cycles
    output voltage
    240 V 5 A AC-12
    30 V 2 A DC-13
    240 V 1.5 A AC-15
    marking
    CE
    surge withstand
    1 kV differential mode IEC 61000-4-5 level 3
    2 kV common mode IEC 61000-4-5 level 3
    mounting support
    Base mounted: socket
    Panel mounted: system supplied with the product
    local signalling
    Output relay state 1 LED yellow)
    Flashing: relay energised timing in progress LED indicator green)
    On steady: relay energised, no timing in progress LED indicator green)
    net weight
    0.31 lb(US) (0.14 kg)
    Environment
    humidity drift
    +/- 0.05 %/%RH of the maximum setting value IEC 61812-1
    immunity to microbreaks
    10 ms
    dielectric strength
    1 kV 1 mA/1 minute IEC 61812-1
    protection against electric shocks
    4 kV class III IEC 60664-1
    4 kV class III IEC 61812-1
    standards
    EN 50081-1/2
    EN 50082-1/2
    IEC 61812-1
    93/68/EEC
    89/336/EEC
    IEC 60669-2-3
    73/23/EEC
    product certifications
    GL
    UL
    C-Tick
    CULus
    CSA
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -4…122 °F (-20…50 °C)
    IP degree of protection
    IP40 IEC 60529 housing)
    IP50 IEC 60529 front face)
    vibration resistance
    0.35 mm 10…55 Hz)IEC 60068-2-6
    relative humidity
    93 % without condensation IEC 60068-2-3
    resistance to electrostatic discharge
    6 kV in contact EN/IEC 61000-4-2 level 3
    8 kV in air EN/IEC 61000-4-2 level 3
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) 26 MHz to 1 GHz EN/IEC 61000-4-3 level 3
    resistance to fast transients
    2 kV EN/IEC 61000-4-4 level 4 capacitive connecting clip)
    4 kV EN/IEC 61000-4-4 level 4 direct)
    immunity to radioelectric fields
    10 V 0.15...80 MHz)EN/IEC 61000-4-6 level 3
    immunity to voltage dips
    30 % / 10 ms EN/IEC 61000-4-11
    60 % / 100 ms EN/IEC 61000-4-11
    95 % / 5 s EN/IEC 61000-4-11
    disturbance radiated/conducted
    Class B 0.15...30 MHz EN 55022 (EN 55011 group 1)
    Ordering and shipping details
    Category
    22370 - RE, RM MISC TIMERS & COUNTERS
    Discount Schedule
    CP2
    GTIN
    00785901431060
    Package weight(Lbs)
    0.14 kg (0.3 lb(US))
    Returnability
    Yes
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages15
    • English14
    • French4
    • German3
    • Italian3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 7.8 MB
    Date 1/14/19
    Zelio Timing Relays Catalog (Version 1.0)
    Description
    This catalog includes information on definitions, selection, functions, catalog numbers, dimensions, and wiring for Zelio™ Timing Relays.
    Size pdf
    Size 2.1 MB
    Date 6/2/10
    Description
    This catalog includes information on definitions, selection, functions, catalog numbers, dimensions, and wiring for Zelio™ Timing Relays.
    Size pdf
    Size 7.4 MB
    Date 2/11/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    TIMER 250VAC 5AMP RE48 +OPTIONS (Version 1.0)
    Files in document
    dwf
    20.4 KB
    pdf
    38.4 KB
    dwg
    337.8 KB
    dxf
    2 MB
    Size zip
    Size 2.4 MB
    Date 7/18/17
    Files in document
    dwf
    20.4 KB
    pdf
    38.4 KB
    dwg
    337.8 KB
    dxf
    2 MB
    CAD file (on TraceParts) for RE48ACV12MW: asymmetrical flashing relay - 0.02 s..300 h - 24..240 V AC - 2 OC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for RE48ACV12MW: asymmetrical flashing relay - 0.02 s..300 h - 24..240 V AC - 2 OC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for RE48ACV12MW: asymmetrical flashing relay - 0.02 s..300 h - 24..240 V AC - 2 OC (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for RE48ACV12MW: asymmetrical flashing relay - 0.02 s..300 h - 24..240 V AC - 2 OC (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CCC Certificate RE48A (Version 1.0)
    Description
    RE48A CCC Certificate 2014010303725754
    Size pdf
    Size 1.7 MB
    Date 5/23/19
    Description
    RE48A CCC Certificate 2014010303725754
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 560 KB
    Date 2/1/05
    Description
    None
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 273 KB
    Date 4/20/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RE48ACV12MW_ROHS_DECLARATION
    Description
    RE48ACV12MW_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    RE48ACV12MW_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 248.3 KB
    Date 3/1/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RE48ACV12MW_REACH_DECLARATION
    Description
    RE48ACV12MW_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    RE48ACV12MW_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RE48ACV12MW_ROHS_CHINA_DECLARATION
    Description
    RE48ACV12MW_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    RE48ACV12MW_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Width 48 mm



  • Mounting and Clearance

    Panel Cut-Out and Mounting
    Panel Cut-Out


    n
    Number of devices mounted side-by-side

    Mounting

    Cover positioning and mounting


    e
    Panel thickness
    1
    Protective cover
    2
    Panel mounting frame
    3
    Locating screw


  • Connections and Schema

    Wiring Diagram



  • Technical Description

    Function L : Asymmetrical Flasher Relay (Starting Pulse Off)
    Description

    Repetitive cycle comprises of two, independently adjustable timing periods Ta and Tr. Each timing period corresponds to a different state of the output R.


    Toff = t1 + t2 + t3

    Ton = ta + tb + tc


    Function Li : Asymmetrical Flasher Relay (Starting Pulse On)
    Description

    Repetitive cycle comprises of two, independently adjustable timing periods Ta and Tr. Each timing period corresponds to a different state of the output R.


    Ton = t1 + t2 + t3

    Toff = ta + tb + tc


    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    C

    Control contact

    G

    Gate

    R

    Relay or solid state output

    R1/R2

    2 timed outputs

    R2 inst.

    The second output is instantaneous if the right position is selected

    T

    Timing period

    Ta -

    Adjustable On-delay

    Tr -

    Adjustable Off-delay

    U

    Supply


Compare products: /