USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Time
Schneider Eletric RE48ASOC11AR Picture

RE48ASOC11AR

Green premium brand logo
Schneider Eletric RE48ASOC11AR Picture
RE48ASOC11AR
Green premium brand logo

IP20 socket with screw terminal connections on rear face

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    20.20 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Time
    accessory / separate part designation
    IP20 socket with screw terminal connections on rear face
    accessory / separate part type
    Socket
    accessory / separate part category
    Connection accessories
    product compatibility
    RE48ACV12MW
    RE48AML12MW
    accessory / separate part destination
    Timing relay
    Complementary
    connections - terminals
    Screw type terminals
    pin number
    11 pins
    Environment
    IP degree of protection
    IP20
    Ordering and shipping details
    Category
    22370 - RE, RM MISC TIMERS & COUNTERS
    Discount Schedule
    CP2
    GTIN
    00785901513810
    Package weight(Lbs)
    0.05 kg (0.1 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.8 MB
    Date 1/14/19
    Size pdf
    Size 7.4 MB
    Date 2/11/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CCC Certificate RE48A (Version 1.0)
    Description
    RE48A CCC Certificate 2014010303725754
    Size pdf
    Size 1.7 MB
    Date 5/23/19
    Description
    RE48A CCC Certificate 2014010303725754
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 273 KB
    Date 4/20/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RE48ASOC11AR_ROHS_DECLARATION
    Description
    RE48ASOC11AR_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    RE48ASOC11AR_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 248.3 KB
    Date 3/1/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RE48ASOC11AR_REACH_DECLARATION
    Description
    RE48ASOC11AR_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    RE48ASOC11AR_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RE48ASOC11AR_ROHS_CHINA_DECLARATION
    Description
    RE48ASOC11AR_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    RE48ASOC11AR_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Socket
    11-Pin Socket



Compare products: /