Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Zelio Time
Schneider Eletric RE88226508 Picture

RE88226508

Schneider Eletric RE88226508 Picture
RE88226508

electromechanical timing relay - 220..240 V AC - 1C/O+1NO - 0min..12h - cosf=0.8

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Time
    product or component type
    Electromechanical timing relay
    discrete output type
    Relay
    contacts type and composition
    1 NO instantaneous contact
    component name
    RE88226
    time delay type
    Function 3
    Function 4
    Function 2
    time delay range
    0...12 h
    [Us] rated supply voltage
    220...240 V AC 50 Hz
    electrical connection
    Screw-clamp terminals 1 x 0.5...2 x 2.5 mm²
    nominal output current
    5 A
    Complementary
    voltage range
    0.8...1 Un 131 °F (55 °C) IEC 60255-100
    repeat accuracy
    +/- 1.5 % 0...12 h
    +/- 1.5 % 0...6 min
    +/- 1.5 % 0...60 min
    setting accuracy of time delay
    +/- 2 % 0...12 h
    +/- 2 % 0...6 min
    +/- 2 % 0...60 min
    reset time
    0.2 s
    on-load factor
    100 %
    power consumption in VA
    3 VA 0.8
    [Ui] rated insulation voltage
    380 V AC VDE 0110 group C
    440 V DC VDE 0110 group C
    [Ith] conventional free air thermal current
    6.3 A
    breaking capacity
    5 A 230 V 0.41 10000 cycles
    fixing mode
    Plug-in 8-pin socket
    net weight
    0.41 lb(US) (0.185 kg)
    Environment
    standards
    IEC 60529
    VDE 0660
    VDE 0110
    VDE 0435
    NF C 45250
    product certifications
    UR
    CSA
    ambient air temperature for storage
    -4…158 °F (-20…70 °C)
    ambient air temperature for operation
    14…131 °F (-10…55 °C)
    environmental characteristic
    Tropical environment IEC 60068-2-10
    Standard environment
    IP degree of protection
    IP10 terminal block)
    IP40 enclosure)
    vibration resistance
    4 gn 10…55 Hz)
    dielectric test voltage
    2 kV IEC 60255-5
    2 kV VDE 0435
    Ordering and shipping details
    GTIN
    03389110281057
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /