USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Time
Schneider Eletric RE88256506 Picture

RE88256506

Schneider Eletric RE88256506 Picture
RE88256506

electromechanical timing relay - 0..5 min - 127..230 V AC - 2 C/O

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Time
    product or component type
    Electromechanical timing relay
    discrete output type
    Relay
    contacts type and composition
    timed contact
    component name
    RE88256
    time delay range
    0...5 min
    [Us] rated supply voltage
    127...230 V AC 50 Hz
    electrical connection
    Cable
    Tag connector
    Complementary
    control type
    Manual reset front panel
    voltage range
    0.85...1.1 Un 131 °F (55 °C) IEC 60255-100
    setting accuracy of time delay
    +/- 4 % of full scale 0...5 min
    on-load factor
    100 %
    power consumption in VA
    3 VA 0.8
    [Ui] rated insulation voltage
    380 V AC VDE 0110 group C
    440 V DC VDE 0110 group C
    [Ith] conventional free air thermal current
    20 A
    breaking capacity
    16 A 230 V 0.41 10000 cycles
    mechanical durability
    10000000 cycles
    fixing mode
    Screw-on panel
    net weight
    0.54 lb(US) (0.245 kg)
    Environment
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    ambient air temperature for operation
    23…158 °F (-5…70 °C)
    IP degree of protection
    IP10 terminal block)
    vibration resistance
    4 gn 10…55 Hz)
    dielectric test voltage
    2 kV IEC 60255-5
    2 kV VDE 0435
    Ordering and shipping details
    GTIN
    03389110281095
    Package weight(Lbs)
    0.60 lb(US) (0.274 kg)
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /