Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Zelio Time
Schneider Eletric RE88857302 Picture

RE88857302

Schneider Eletric RE88857302 Picture
RE88857302

universal plug-in timing relay - 42..48 V AC/DC - 2 C/O

Show more characteristics
Commercial status
Discontinued on 01 June 2016
End-of-service on 01 June 2016
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Time
    product or component type
    Universal timing relay
    electrical connection
    Plug-in sub-base 11
    discrete output type
    Relay
    contacts type and composition
    2 C/O timed contact
    2 C/O timed or instantaneous contact
    component name
    RE88857
    time delay type
    AM
    A1
    AMt
    A2
    time delay range
    99.99 s
    5999.4 s
    5999 s
    35996400 s
    359964 s
    999.9 s
    599940 s
    9999 s
    359940 s
    3599640 s
    59994 s
    Line Rated Current
    8 A
    display type
    LCD
    Complementary
    product front plate size
    48 x 48 mm
    [Us] rated supply voltage
    12 V DC
    42...48 V AC/DC
    voltage range
    0.85...1.1 Us
    display digits
    4 - 0.31 in (8 mm)
    housing material
    Self-extinguishing
    repeat accuracy
    +/- 0.03 % +/- 20 ms
    setting accuracy of time delay
    +/- 0.03 % +/- 20 ms of full scale
    minimum pulse duration
    50 ms
    reset time
    0.05 ms after time delay, on de-energisation
    0.05 ms during time delay, on de-energisation
    power consumption in VA
    2 VA 48 V
    maximum power consumption in W
    1 W 48 V
    0.5 W 12 V
    breaking capacity
    2000 VA resistive
    breaking capacity
    190 W resistive)
    maximum switching voltage
    250 V AC
    30 V DC
    temporary permissible current
    15 A < 10 s
    minimum output current
    100 mA
    electrical durability
    100000 cycles 250 V AC resistive
    mechanical durability
    5000000 cycles
    mounting support
    Base mounted: socket
    Panel mounted: system supplied with the product
    local signalling
    none
    net weight
    0.31 lb(US) (0.14 kg)
    Environment
    immunity to microbreaks
    30 ms
    standards
    IEC 60255
    VDE 2021
    VDE 0435
    product certifications
    CSA
    CURus
    ambient air temperature for storage
    -22…158 °F (-30…70 °C)
    ambient air temperature for operation
    14…140 °F (-10…60 °C)
    IP degree of protection
    IP65 front panel)
    Ordering and shipping details
    GTIN
    03389110279689
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • German1
    • Italian1
    • Spanish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 426.1 KB
    Date 7/1/02
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Width 48 mm



  • Mounting and Clearance

    Panel Cut-Out



  • Connections and Schema

    Wiring Diagram
    Terminal Referencing


    1
    Another load may be connected

    Internal Wiring Diagram



  • Technical Description

    Function A1: Delay on Energisation

    The timing period T begins on energisation. After timing, the output closes. The second output is instantaneous.


    1 timed contact.

    1 instantaneous contact.


    Function A2: Delay on Energisation
    Description

    The timing period T begins on energisation. After timing, the output closes.



    Function AM: Delay on Energisation
    Description


    Memory during the time delay period. Reset


    Function AMt: Delay on Energisation
    Description


    Memory during and after the time delay period. Reset.


    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    C

    Control contact

    G

    Gate

    R

    Relay or solid state output

    R1/R2

    2 timed outputs

    R2 inst.

    The second output is instantaneous if the right position is selected

    T

    Timing period

    Ta -

    Adjustable On-delay

    Tr -

    Adjustable Off-delay

    U

    Supply


Compare products: /