Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Zelio Time
Schneider Eletric RE88865125 Picture
Discontinued

RE88865125

Schneider Eletric RE88865125 Picture
Discontinued
RE88865125

timing on impulse, one shot relay - 1 s..100 h - 24..240 V AC 1 contact

Show more characteristics
  • 55.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

RE88865125 is replaced by:
Product
Qty
RE17RBMU
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 13 June 2019
1
  • Main
    range of product
    Zelio Time
    product or component type
    Industrial timing relay
    contacts type and composition
    1 C/O timed contact, AgNi (cadmium free)
    component name
    RE88865
    time delay type
    B
    time delay range
    10 h
    1 s
    100 h
    1 min
    1 h
    10 min
    10 s
    Complementary
    discrete output type
    Relay
    width pitch dimension
    0.89 in (22.5 mm)
    [Us] rated supply voltage
    24 V DC
    24...240 V AC 50/60 Hz
    voltage range
    0.85...1.1 Us
    connections - terminals
    Screw terminals, 2 x 1.5 mm² with cable end
    Screw terminals, 2 x 2.5 mm² without cable end
    housing material
    Self-extinguishing
    repeat accuracy
    +/- 0.5 % IEC 61812-1
    temperature drift
    +/- 0.05 %/°C
    voltage drift
    +/- 0.2 %/V
    setting accuracy of time delay
    +/- 10 % of full scale 25 °C IEC 61812-1
    minimum pulse duration
    100 ms under load
    30 ms
    maximum reset time
    100 ms on de-energisation
    on-load factor
    100 %
    maximum power consumption
    32 VA 240 V
    maximum power consumption
    0.6 W 24 V
    1.5 W 240 V
    breaking capacity
    2000 VA
    breaking capacity
    80 W
    minimum switching current
    10 mA
    maximum switching current
    8 A
    maximum switching voltage
    250 V
    electrical durability
    100000 cycles 8 A, 250 V resistive
    mechanical durability
    5000000 cycles
    [Uimp] rated impulse withstand voltage
    5 kV 1.2…50 µs IEC 60664-1
    5 kV 1.2…50 µs IEC 61812-1
    marking
    CE
    creepage distance
    4 kV/3 IEC 60664-1
    surge withstand
    1 kV differential mode IEC 61000-4-5 level 3
    2 kV common mode IEC 61000-4-5 level 3
    mounting support
    35 mm symmetrical mounting rail EN 50022
    local signalling
    Flashing: timing in progress LED indicator green)
    On steady: relay energised, no timing in progress LED indicator green)
    Pulsing: relay energised, no timing in progress LED indicator green)
    net weight
    0.20 lb(US) (0.09 kg)
    Environment
    immunity to microbreaks
    10 ms
    dielectric strength
    2.5 kV 1 mA/1 minute 50 Hz IEC 61812-1
    standards
    93/68/EEC
    73/23/EEC
    EN 50081-1/2
    EN 50082-1/2
    89/336/EEC
    IEC 60669-2-3
    IEC 61812-1
    product certifications
    GL
    CSA
    CULus
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    ambient air temperature for storage
    -22…140 °F (-30…60 °C)
    IP degree of protection
    IP20 IEC 60529 terminal block)
    IP40 IEC 60529 housing)
    IP50 IEC 60529 front face)
    vibration resistance
    0.35 mm 10…55 Hz)IEC 60068-2-6
    relative humidity
    93 % without condensation IEC 60068-2-3
    resistance to electrostatic discharge
    6 kV in contact EN/IEC 61000-4-2 level 3
    8 kV in air EN/IEC 61000-4-2 level 3
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) 80 MHz to 1 GHz ENV 50140/204 level 3
    9.14 V/m (10 V/m) 80 MHz to 1 GHz IEC 61000-4-3 level 3
    resistance to fast transients
    1 kV IEC 61000-4-4 level 3 capacitive connecting clip)
    2 kV IEC 61000-4-4 level 3 direct)
    immunity to radioelectric fields
    10 V 0.15...80 MHz)ENV 50141 (IEC 61000-4-6)
    immunity to voltage dips
    30 % / 10 ms IEC 61000-4-11
    60 % / 100 ms IEC 61000-4-11
    95 % / 5 s IEC 61000-4-11
    disturbance radiated/conducted
    Class B EN 55022 (EN 55011 group 1)
    Ordering and shipping details
    Category
    22370-RE, RM MISC TIMERS & COUNTERS
    Discount Schedule
    CP2
    GTIN
    03389110278217
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for RE88865125: timing on impulse, one shot relay - 1 s..100 h - 24..240 V AC 1 contact (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for RE88865125: timing on impulse, one shot relay - 1 s..100 h - 24..240 V AC 1 contact (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for RE88865125: timing on impulse, one shot relay - 1 s..100 h - 24..240 V AC 1 contact (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for RE88865125: timing on impulse, one shot relay - 1 s..100 h - 24..240 V AC 1 contact (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 107.8 KB
    Date 11/1/11
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 184.7 KB
    Date 11/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Width 22.5 mm



  • Connections and Schema

    Wiring Diagram



  • Technical Description

    Function B : Interval Relay with Control Signal
    Description

    After power-up, pulsing or maintaining control contact C starts the timing T. The output R closes for the duration of the timing period T then reverts to its initial state.

    Function: 1 Output



    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    C

    Control contact

    G

    Gate

    R

    Relay or solid state output

    R1/R2

    2 timed outputs

    R2 inst.

    The second output is instantaneous if the right position is selected

    T

    Timing period

    Ta -

    Adjustable On-delay

    Tr -

    Adjustable Off-delay

    U

    Supply


Compare products: /