USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Time
Schneider Eletric RE88865265 Picture
Discontinued

RE88865265

Schneider Eletric RE88865265 Picture
Discontinued
RE88865265

off-delay timing relay - 0.6..160 s - 24..240 V AC - 2 contacts

Show more characteristics
RE88865265RE88865265  has not been replaced. Please contact your customer care center for more information.
  • Price*
    82.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Time
    product or component type
    Industrial timing relay
    contacts type and composition
    2 C/O timed contacts, AgNi (cadmium free)
    component name
    RE88865
    time delay type
    K
    time delay range
    2.5 s
    20 s
    160 s
    0.6 s
    Complementary
    discrete output type
    Relay
    width pitch dimension
    0.89 in (22.5 mm)
    [Us] rated supply voltage
    24 V DC
    24...240 V AC 50/60 Hz
    voltage range
    0.85...1.1 Us
    connections - terminals
    Screw terminals, 2 x 1.5 mm² with cable end
    Screw terminals, 2 x 2.5 mm² without cable end
    housing material
    Self-extinguishing
    repeat accuracy
    +/- 0.5 % IEC 61812-1
    temperature drift
    +/- 0.05 %/°C
    voltage drift
    +/- 0.2 %/V
    setting accuracy of time delay
    +/- 10 % of full scale 25 °C IEC 61812-1
    minimum pulse duration
    100 ms under load
    30 ms
    maximum reset time
    100 ms on de-energisation
    on-load factor
    100 %
    maximum power consumption
    32 VA 240 V
    maximum power consumption
    0.6 W 24 V
    1.5 W 240 V
    breaking capacity
    2000 VA
    breaking capacity
    80 W
    minimum switching current
    10 mA
    maximum switching current
    8 A
    maximum switching voltage
    250 V
    electrical durability
    100000 cycles 8 A, 250 V resistive
    mechanical durability
    5000000 cycles
    [Uimp] rated impulse withstand voltage
    5 kV 1.2…50 µs IEC 60664-1
    5 kV 1.2…50 µs IEC 61812-1
    marking
    CE
    creepage distance
    4 kV/3 IEC 60664-1
    surge withstand
    1 kV differential mode IEC 61000-4-5 level 3
    2 kV common mode IEC 61000-4-5 level 3
    mounting support
    35 mm symmetrical mounting rail EN 50022
    local signalling
    Flashing: timing in progress LED indicator green)
    On steady: relay energised, no timing in progress LED indicator green)
    Pulsing: relay energised, no timing in progress LED indicator green)
    net weight
    0.20 lb(US) (0.09 kg)
    Environment
    immunity to microbreaks
    10 ms
    dielectric strength
    2.5 kV 1 mA/1 minute 50 Hz IEC 61812-1
    standards
    EN 50081-1/2
    IEC 61812-1
    EN 50082-1/2
    IEC 60669-2-3
    73/23/EEC
    93/68/EEC
    89/336/EEC
    product certifications
    CULus
    CSA
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    ambient air temperature for storage
    -22…140 °F (-30…60 °C)
    IP degree of protection
    IP20 IEC 60529 terminal block)
    IP30 IEC 60529 front face)
    IP40 IEC 60529 housing)
    vibration resistance
    0.35 mm 10…55 Hz)IEC 60068-2-6
    relative humidity
    93 % without condensation IEC 60068-2-3
    resistance to electrostatic discharge
    6 kV in contact EN/IEC 61000-4-2 level 3
    8 kV in air EN/IEC 61000-4-2 level 3
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) 80 MHz to 1 GHz ENV 50140/204 level 3
    9.14 V/m (10 V/m) 80 MHz to 1 GHz IEC 61000-4-3 level 3
    resistance to fast transients
    1 kV IEC 61000-4-4 level 3 capacitive connecting clip)
    2 kV IEC 61000-4-4 level 3 direct)
    immunity to radioelectric fields
    10 V 0.15...80 MHz)ENV 50141 (IEC 61000-4-6)
    immunity to voltage dips
    30 % / 10 ms IEC 61000-4-11
    60 % / 100 ms IEC 61000-4-11
    95 % / 5 s IEC 61000-4-11
    disturbance radiated/conducted
    Class B EN 55022 (EN 55011 group 1)
    Ordering and shipping details
    Category
    22370-RE, RM MISC TIMERS & COUNTERS
    Discount Schedule
    CP2
    GTIN
    00785901654513
    Package weight(Lbs)
    0.28 lb(US) (0.126 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for RE88865265: off-delay timing relay - 0.6..160 s - 24..240 V AC - 2 contacts (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for RE88865265: off-delay timing relay - 0.6..160 s - 24..240 V AC - 2 contacts (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for RE88865265: off-delay timing relay - 0.6..160 s - 24..240 V AC - 2 contacts (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for RE88865265: off-delay timing relay - 0.6..160 s - 24..240 V AC - 2 contacts (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size htm
    Size 205 B
    Date 3/22/16
    Description
    MC248382_Class 3211-07_Timer
    UL Listed RE17, RE22, REXL, RE48A, RE88857, RE88865, RE88867, RENF22R2MMW (Version 1.0)
    Files in document
    pdf
    473.4 KB
    pdf
    475.7 KB
    Description
    NRNT_NRNT7_E173076_Timer New NFC Timer RENF22R2MMW
    Size zip
    Size 949 KB
    Date 5/19/15
    Files in document
    pdf
    473.4 KB
    pdf
    475.7 KB
    Description
    NRNT_NRNT7_E173076_Timer New NFC Timer RENF22R2MMW
    EAC Certificate RE7 RE8 RE8 RE11 RE17 RE22 RE48 REXL (Version 1.0)
    Description
    RE7 RE8 RE8 RE11 RE17 RE22 RE48 REXL EAC Certificate RU C-FR.AИ96.B.00617
    Size pdf
    Size 169.6 KB
    Date 3/13/15
    Description
    RE7 RE8 RE8 RE11 RE17 RE22 RE48 REXL EAC Certificate RU C-FR.AИ96.B.00617
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 107.8 KB
    Date 11/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Width 22.5 mm



  • Connections and Schema

    Wiring Diagram



  • Technical Description

    Function K: Delay on De-Energisation (Without Auxiliary Supply)
    Description

    On energisation, the output(s) R close(s). On de-energisation, timing period T starts and, at the end of this period, the output(s) R revert(s) to its/their initial state.

    Function: 1 Output


    Function: 2 Outputs



    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    C

    Control contact

    G

    Gate

    R

    Relay or solid state output

    R1/R2

    2 timed outputs

    R2 inst.

    The second output is instantaneous if the right position is selected

    T

    Timing period

    Ta -

    Adjustable On-delay

    Tr -

    Adjustable Off-delay

    U

    Supply


Compare products: /