USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Time
Schneider Eletric RE88865385 Picture

RE88865385

Schneider Eletric RE88865385 Picture
RE88865385

time delay relay 9 functions - 1 s..100 h - 24..240 V AC - 2 contacts

Show more characteristics
Commercial status
Discontinued on 01 December 2014
End-of-service on 01 December 2014
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Time
    product or component type
    Industrial timing relay
    contacts type and composition
    2 C/O timed contacts, AgNi (cadmium free)
    component name
    RE88865
    time delay type
    N
    Ad
    Tt
    O
    P
    W
    Tl
    Pt
    Ah
    time delay range
    100 h
    10 s
    10 h
    1 min
    1 s
    10 min
    1 h
    Complementary
    discrete output type
    Relay
    width pitch dimension
    0.89 in (22.5 mm)
    [Us] rated supply voltage
    24 V DC
    24...240 V AC 50/60 Hz
    voltage range
    0.85...1.1 Us
    connections - terminals
    Screw terminals, 2 x 1.5 mm² with cable end
    Screw terminals, 2 x 2.5 mm² without cable end
    housing material
    Self-extinguishing
    repeat accuracy
    +/- 0.5 % IEC 61812-1
    temperature drift
    +/- 0.05 %/°C
    voltage drift
    +/- 0.2 %/V
    setting accuracy of time delay
    +/- 10 % of full scale 25 °C IEC 61812-1
    minimum pulse duration
    100 ms under load
    30 ms
    maximum reset time
    100 ms on de-energisation
    on-load factor
    100 %
    maximum power consumption
    32 VA 240 V
    maximum power consumption
    0.6 W 24 V
    1.5 W 240 V
    breaking capacity
    2000 VA
    breaking capacity
    80 W
    minimum switching current
    10 mA
    maximum switching current
    8 A
    maximum switching voltage
    250 V
    electrical durability
    100000 cycles 8 A, 250 V resistive
    mechanical durability
    5000000 cycles
    [Uimp] rated impulse withstand voltage
    5 kV 1.2…50 µs IEC 60664-1
    5 kV 1.2…50 µs IEC 61812-1
    marking
    CE
    creepage distance
    4 kV/3 IEC 60664-1
    surge withstand
    1 kV differential mode IEC 61000-4-5 level 3
    2 kV common mode IEC 61000-4-5 level 3
    mounting support
    35 mm symmetrical mounting rail EN 50022
    local signalling
    Flashing: timing in progress LED indicator green)
    On steady: relay energised, no timing in progress LED indicator green)
    Pulsing: relay energised, no timing in progress LED indicator green)
    net weight
    0.20 lb(US) (0.09 kg)
    Environment
    immunity to microbreaks
    10 ms
    dielectric strength
    2.5 kV 1 mA/1 minute 50 Hz IEC 61812-1
    standards
    EN 50082-1/2
    IEC 61812-1
    IEC 60669-2-3
    93/68/EEC
    89/336/EEC
    73/23/EEC
    EN 50081-1/2
    product certifications
    CULus
    GL
    CSA
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    ambient air temperature for storage
    -22…140 °F (-30…60 °C)
    IP degree of protection
    IP20 IEC 60529 terminal block)
    IP40 IEC 60529 housing)
    IP50 IEC 60529 front face)
    vibration resistance
    0.35 mm 10…55 Hz)IEC 60068-2-6
    relative humidity
    93 % without condensation IEC 60068-2-3
    resistance to electrostatic discharge
    6 kV in contact EN/IEC 61000-4-2 level 3
    8 kV in air EN/IEC 61000-4-2 level 3
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) 80 MHz to 1 GHz ENV 50140/204 level 3
    9.14 V/m (10 V/m) 80 MHz to 1 GHz IEC 61000-4-3 level 3
    resistance to fast transients
    1 kV IEC 61000-4-4 level 3 capacitive connecting clip)
    2 kV IEC 61000-4-4 level 3 direct)
    immunity to radioelectric fields
    10 V 0.15...80 MHz)ENV 50141 (IEC 61000-4-6)
    immunity to voltage dips
    30 % / 10 ms IEC 61000-4-11
    60 % / 100 ms IEC 61000-4-11
    95 % / 5 s IEC 61000-4-11
    disturbance radiated/conducted
    Class B EN 55022 (EN 55011 group 1)
    Ordering and shipping details
    GTIN
    03389119200127
    Package weight(Lbs)
    0.26 lb(US) (0.117 kg)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 107.8 KB
    Date 11/1/11
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Width 22.5 mm



  • Connections and Schema

    Wiring Diagram



  • Technical Description

    Function Ad : Pulse Delayed Relay with Control Signal
    Description

    After power-up, pulsing or maintaining of control contact C starts the timing T.

    At the end of this timing period T, the output R closes.

    The output R will be reset the next time control contact C is pulsed or maintained.

    Function: 1 Output



    Function Ah : Pulse Delayed Relay (Single Cycle) with Control Signal
    Description

    After power-up, pulsing or maintaining of control contact C starts the timing T. A single cycle then starts with 2 timing periods T of equal duration (start with output in rest position).

    Output R closes at the end of the first timing period T and reverts to its initial position at the end of the second timing period T.

    Control contact C must be reset in order to re-start the single flashing cycle.

    Function: 1 Output



    Function N : Retriggerable Interval Relay with Control Signal On
    Description

    After power-up and an initial control pulse C, the output R closes.

    If the interval between two control pulses C is greater than the set timing period T, timing elapses normally and the output R closes at the end of the timing period. If the interval is not greater than the set timing period, the output R remains closed until this condition is met.

    Function: 1 Output



    Function O : Retriggerable Interval Delayed Relay with Control Signal On
    Description

    An initial timing period T begins on energisation. At the end of this timing period, the output R closes.

    As soon as there is a control pulse C, the output R reverts to its initial state until the interval between two control pulses is less than the value of the set timing period T. Otherwise, the output R closes at the end of the timing period T.

    Function: 1 Output



    Function P : Pulse Delayed Relay with Fixed Pulse Length
    Description

    The timing period T begins on energisation.

    At the end of this period, the output R closes for a fixed time P.

    Function: 1 Output


    P = 500 ms


    Function Pt : Pulse Delayed Relay (Summation and Fixed Pulse Length) with Control Signal Off
    Description

    On energisation, timing period T starts (it can be interrupted by operating the Gate control contact G).

    At the end of this period, the output R closes for a fixed time P.

    Function: 1 Output


    T = t1 + t2 + ...

    P = 500 ms


    Function Tl: Impulse Relay
    Description

    After power-up, pulsing or maintaining of control contact C switches the output on.

    A second pulse on the control contact C switches the output R off.



    Function Tt : Retriggerable Bistable Relay with Control Signal On
    Description

    After power-up, pulsing or maintaining of control contact C switches output R on and starts timing T.

    The output switches off at the end of the timing period T or following a second pulse on the control contact C.

    Function: 1 Output



    Function W : Interval Relay with Control Signal Off
    Description

    After power-up and opening of the control contact, the output(s) close(s) for a timing period T.

    At the end of this timing period the output(s) revert(s) to its/their initial state.

    The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.).


    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    C

    Control contact

    G

    Gate

    R

    Relay or solid state output

    R1/R2

    2 timed outputs

    R2 inst.

    The second output is instantaneous if the right position is selected

    T

    Timing period

    Ta -

    Adjustable On-delay

    Tr -

    Adjustable Off-delay

    U

    Supply


Compare products: /