USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Time
Schneider Eletric RE88867303 Picture

RE88867303

Green premium brand logo
Schneider Eletric RE88867303 Picture
RE88867303
Green premium brand logo

universal plug-in timing relay - 0.1 s..60 mn - 12..240 V AC/DC - 2 OC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    98.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Time
    product or component type
    Universal timing relay
    discrete output type
    Relay
    contacts type and composition
    2 C/O
    width pitch dimension
    1.38 in (35 mm)
    component name
    RE88867
    time delay type
    Ac
    A
    At
    Ht
    H
    C
    W
    B
    D
    Di
    time delay range
    0.1...1 s
    6...60 min
    10...100 h
    1...10 h
    1...10 s
    6...60 s
    1...10 min
    Complementary
    electrical connection
    Plug-in sub-base 11
    contacts material
    AgNi (cadmium free)
    Line Rated Current
    8 A
    [Us] rated supply voltage
    12...240 V AC/DC 50/60 Hz
    voltage range
    0.85...1.1 Us
    housing material
    Self-extinguishing
    repeat accuracy
    +/- 0.5 % IEC 61812-1
    temperature drift
    +/- 0.05 %/°C
    voltage drift
    +/- 0.2 %/V
    setting accuracy of time delay
    +/- 10 % of full scale 25 °C IEC 61812-1
    minimum pulse duration
    100 ms under load
    30 ms
    maximum reset time
    100 ms on de-energisation
    on-load factor
    100 %
    maximum power consumption
    32 VA 240 V
    maximum power consumption
    0.6 W 24 V
    1.5 W 240 V
    breaking capacity
    2000 VA
    breaking capacity
    80 W
    minimum switching current
    10 mA
    maximum switching current
    8 A
    maximum switching voltage
    250 V
    electrical durability
    100000 cycles 8 A, 250 V resistive
    mechanical durability
    5000000 cycles
    [Uimp] rated impulse withstand voltage
    5 kV 1.2…50 µs IEC 60664-1
    5 kV 1.2…50 µs IEC 61812-1
    marking
    CE
    creepage distance
    4 kV/3 IEC 60664-1
    surge withstand
    1 kV differential mode IEC 61000-4-5 level 3
    2 kV common mode IEC 61000-4-5 level 3
    local signalling
    Flashing: timing in progress LED indicator green)
    On steady: relay energised, no timing in progress LED indicator green)
    Pulsing: relay energised, no timing in progress (except functions Di-D) LED indicator green)
    net weight
    0.18 lb(US) (0.08 kg)
    Environment
    immunity to microbreaks
    10 ms
    dielectric strength
    2.5 kV 1 mA/1 minute 50 Hz IEC 61812-1
    standards
    93/68/EEC
    EN 50082-1/2
    89/336/EEC
    73/23/EEC
    IEC 61812-1
    EN 50081-1/2
    IEC 60669-2-3
    product certifications
    CSA
    GL
    CURus
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    ambient air temperature for storage
    -22…140 °F (-30…60 °C)
    IP degree of protection
    IP20 IEC 60529 terminal block)
    IP40 IEC 60529 housing)
    IP50 IEC 60529 front panel)
    vibration resistance
    0.35 mm 10…55 Hz)IEC 60068-2-6
    relative humidity
    93 % without condensation IEC 60068-2-3
    resistance to electrostatic discharge
    6 kV in contact IEC 61000-4-2 level 3
    8 kV in air IEC 61000-4-2 level 3
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) 80 MHz to 1 GHz ENV 50140/204 level 3
    9.14 V/m (10 V/m) 80 MHz to 1 GHz IEC 61000-4-3 level 3
    resistance to fast transients
    1 kV IEC 61000-4-4 level 3 capacitive connecting clip)
    2 kV IEC 61000-4-4 level 3 direct)
    immunity to radioelectric fields
    10 V 0.15...80 MHz)ENV 50141 (IEC 61000-4-6)
    immunity to voltage dips
    30 % / 10 ms IEC 61000-4-11
    60 % / 100 ms IEC 61000-4-11
    95 % / 5 s IEC 61000-4-11
    disturbance radiated/conducted
    Class B EN 55022 (EN 55011 group 1)
    Ordering and shipping details
    Category
    22370 - RE, RM MISC TIMERS & COUNTERS
    Discount Schedule
    CP2
    GTIN
    00785901683087
    Package weight(Lbs)
    0.09 kg (0.2 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for RE88867303: universal plug-in timing relay - 0.1 s..60 mn - 12..240 V AC/DC - 2 OC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for RE88867303: universal plug-in timing relay - 0.1 s..60 mn - 12..240 V AC/DC - 2 OC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for RE88867303: universal plug-in timing relay - 0.1 s..60 mn - 12..240 V AC/DC - 2 OC (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for RE88867303: universal plug-in timing relay - 0.1 s..60 mn - 12..240 V AC/DC - 2 OC (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size htm
    Size 205 B
    Date 3/22/16
    Description
    MC248382_Class 3211-07_Timer
    UL Recognized REXL, RE48A, RE88857, RE88865, RE88867 (Version 1.0)
    Files in document
    pdf
    478.9 KB
    pdf
    476.2 KB
    Description
    NRNT2_NRNT8_E173076_Timer
    Size zip
    Size 955.1 KB
    Date 5/19/15
    Files in document
    pdf
    478.9 KB
    pdf
    476.2 KB
    Description
    NRNT2_NRNT8_E173076_Timer
    EAC Certificate RE7 RE8 RE8 RE11 RE17 RE22 RE48 REXL (Version 1.0)
    Description
    RE7 RE8 RE8 RE11 RE17 RE22 RE48 REXL EAC Certificate RU C-FR.AИ96.B.00617
    Size pdf
    Size 169.6 KB
    Date 3/13/15
    Description
    RE7 RE8 RE8 RE11 RE17 RE22 RE48 REXL EAC Certificate RU C-FR.AИ96.B.00617
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU DOC - Zelio Timer RE88867 (Version 1.0)
    Description
    RE88867 Manufacturer DOC
    Size pdf
    Size 260.9 KB
    Date 9/30/16
    Description
    RE88867 Manufacturer DOC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RE88867303_ROHS_DECLARATION
    Description
    RE88867303_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    RE88867303_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RE88867303_REACH_DECLARATION
    Description
    RE88867303_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    RE88867303_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    RE88867303_ROHS_CHINA_DECLARATION
    Description
    RE88867303_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    RE88867303_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Width 35 mm



  • Connections and Schema

    Wiring Diagram



  • Technical Description

    Function A : Power on Delay Relay
    Description

    The timing period T begins on energisation. After timing, the output(s) R close(s). The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Function Ac : On- and Off-Delay Relay with Control Signal
    Description

    After power-up, closing of the control contact C causes the timing period T to start (timing can be interrupted by operating the Gate control contact G). At the end of this timing period, the relay closes.

    When control contact C re-opens, the timing T starts.

    At the end of this timing period T, the output reverts to its initial position (timing can be interrupted by operating the Gate control contact G).

    The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Function At : Power on Delay Relay (Summation) with Control Signal
    Description

    After power-up, the first opening of control contact C starts the timing. Timing can be interrupted each time control contact closes. When the cumulative total of time periods elapsed reaches the pre-set value T, the output relay closes.

    Function: 1 Output


    T = t1 + t2 +...


    Function B : Interval Relay with Control Signal
    Description

    After power-up, pulsing or maintaining control contact C starts the timing T. The output R closes for the duration of the timing period T then reverts to its initial state.

    Function: 1 Output



    Function Bw : Double Interval Relay with Control Signal
    Description

    On closing and opening of control contact C, the output R closes for the duration of the timing period T.

    Function: 1 Output



    Function C : Off-Delay Relay with Control Signal
    Description

    After power-up and closing of the control contact C, the output R closes. When control contact C re-opens, timing T starts. At the end of the timing period, the output(s) R revert(s) to its/their initial state. The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Function H : Interval Relay
    Description

    On energisation of the relay, timing period T starts and the output(s) R close(s). At the end of the timing period T, the output(s) R revert(s) to its/their initial state. The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Function Ht : Interval Relay (Summation) with Control Signal
    Description

    On energisation, the output R closes for the duration of a timing period T then reverts to its initial state.

    Pulsing or maintaining control contact C will again close the output R.

    Timing T is only active when control contact C is released and so the output R will not revert to its initial state until after a time t1 + t2 +...

    The relay memorises the total, cumulative opening time of control contact C and, once the set time T is reached, the output R reverts to its initial state.

    Function: 1 Output


    T = t1 + t2 +...


    Function D : Symmetrical Flasher Relay (Starting Pulse Off)
    Description

    Repetitive cycle with two timing periods T of equal duration, with output(s) R changing state at the end of each timing period T.

    The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Function Di : Symmetrical Flasher Relay (Starting Pulse On)
    Description

    Repetitive cycle with two timing periods T of equal duration, with output(s) R changing state at the end of each timing period T.

    The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    C

    Control contact

    G

    Gate

    R

    Relay or solid state output

    R1/R2

    2 timed outputs

    R2 inst.

    The second output is instantaneous if the right position is selected

    T

    Timing period

    Ta -

    Adjustable On-delay

    Tr -

    Adjustable Off-delay

    U

    Supply


Compare products: /