USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Time
Schneider Eletric RE8CL11BUTQ Picture
Discontinued

RE8CL11BUTQ

Schneider Eletric RE8CL11BUTQ Picture
Discontinued
RE8CL11BUTQ

industrial timing relay - 0.1..10 s - type D - 24 V AC/DC, 110..240 V AC - 1 C/O

Show more characteristics
  • Price*
    151.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

RE8CL11BUTQ is replaced by:
Product
Qty
RE17RMMU
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    range of product
    Zelio Time
    product or component type
    Optimum industrial timing relay
    component name
    RE8
    time delay type
    D
    time delay range
    0.1...10 s
    sale per indivisible quantity
    10
    Complementary
    discrete output type
    Relay
    contacts material
    90/10 silver nickel contacts
    width pitch dimension
    0.89 in (22.5 mm)
    [Us] rated supply voltage
    110...240 V AC 50/60 Hz
    24 V AC/DC 50/60 Hz
    voltage range
    0.9...1.1 Us
    connections - terminals
    Screw terminals, 2 x 1.5 mm² flexible with cable end
    Screw terminals, 2 x 2.5 mm² flexible without cable end
    tightening torque
    5.31…9.74 lbf.in (0.6…1.1 N.m)
    setting accuracy of time delay
    +/- 20 % of full scale
    repeat accuracy
    < 1 %
    voltage drift
    < 2.5 %/V
    temperature drift
    < 0.2 %/°C
    minimum pulse duration
    26 ms
    reset time
    50 ms
    maximum switching voltage
    250 V
    mechanical durability
    20000000 cycles
    [Ith] conventional free air thermal current
    8 A
    maximum [Ie] rated operational current
    2 A DC-13 24 V 158 °F (70 °C) IEC 60947-5-1/1991
    2 A DC-13 24 V 158 °F (70 °C) VDE 0660
    3 A AC-15 24 V 158 °F (70 °C) IEC 60947-5-1/1991
    3 A AC-15 24 V 158 °F (70 °C) VDE 0660
    0.1 A DC-13 250 V 158 °F (70 °C) IEC 60947-5-1/1991
    0.1 A DC-13 250 V 158 °F (70 °C) VDE 0660
    0.2 A DC-13 115 V 158 °F (70 °C) IEC 60947-5-1/1991
    0.2 A DC-13 115 V 158 °F (70 °C) VDE 0660
    minimum switching capacity
    10 mA 12 V
    marking
    CE
    overvoltage category
    III IEC 60664-1
    [Ui] rated insulation voltage
    250 V IEC
    300 V CSA
    supply disconnection value
    > 0.1 Uc
    operating position
    Any position without
    surge withstand
    2 kV IEC 61000-4-5 level 3
    power consumption in VA
    0.7 VA 24 V
    1.8 VA 110 V
    8.5 VA 240 V
    maximum power consumption in W
    0.5 W 24 V
    terminal description
    (15-16-18)OC_OFF
    (A1-B1)CO
    ALT
    height
    3.07 in (78 mm)
    width
    0.89 in (22.5 mm)
    depth
    3.15 in (80 mm)
    net weight
    0.24 lb(US) (0.11 kg)
    Environment
    immunity to microbreaks
    3 ms
    standards
    EN/IEC 61812-1
    product certifications
    GL
    UL
    CSA
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    relative humidity
    15…85 % 3K3 IEC 60721-3-3
    vibration resistance
    0.35 mm 10…55 Hz)IEC 60068-2-6
    IP degree of protection
    IP20 terminals)
    IP50 casing)
    pollution degree
    3 IEC 60664-1
    dielectric test voltage
    2.5 kV
    non-dissipating shock wave
    4.8 kV
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) IEC 61000-4-3 level 3
    resistance to fast transients
    2 kV IEC 61000-4-4 level 3
    disturbance radiated/conducted
    CISPR 22 - class A
    CISPR 11 group 1 - class A
    Ordering and shipping details
    Category
    22376-RELAYS-MEASUREMENT(RM4)
    Discount Schedule
    CP2
    GTIN
    00785901223672
    Package weight(Lbs)
    0.19 lb(US) (0.087 kg)
    Returnability
    No
    Country of origin
    ID
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Zelio Timing Relays Catalog (Version 1.0)
    Description
    This catalog includes information on definitions, selection, functions, catalog numbers, dimensions, and wiring for Zelio™ Timing Relays.
    Size pdf
    Size 2.1 MB
    Date 6/2/10
    Description
    This catalog includes information on definitions, selection, functions, catalog numbers, dimensions, and wiring for Zelio™ Timing Relays.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for RE8CL11BUTQ: industrial timing relay - 0.1..10 s - type D - 24 V AC/DC, 110..240 V AC - 1 C/O (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for RE8CL11BUTQ: industrial timing relay - 0.1..10 s - type D - 24 V AC/DC, 110..240 V AC - 1 C/O (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for RE8CL11BUTQ: industrial timing relay - 0.1..10 s - type D - 24 V AC/DC, 110..240 V AC - 1 C/O (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for RE8CL11BUTQ: industrial timing relay - 0.1..10 s - type D - 24 V AC/DC, 110..240 V AC - 1 C/O (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 790.7 KB
    Date 11/1/04
    Description
    None
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 107.8 KB
    Date 11/1/11
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Width 22.5 mm
    Rail Mounting


    Screw Fixing



  • Connections and Schema

    Internal Wiring Diagram



    Recommended Application Wiring Diagram



  • Performance Curves

    Performance Curves
    A.C. Load Curve 1

    Electrical durability of contacts on resistive loading millions of operating cycles


    X
    Current broken in A
    Y
    Millions of operating cycles

    A.C. Load Curve 2

    Reduction factor k for inductive loads (applies to values taken from durability curve 1).


    X
    Power factor on breaking (cos ϕ)
    Y
    Reduction factor k

    Example: An LC1-F185 contactor supplied with 115 V/50 Hz for a consumption of 55 VA or a current consumption equal to 0.1 A and cos ϕ = 0.3. For 0.1 A, curve 1 indicates a durability of approximately 1.5 million operating cycles. As the load is inductive, it is necessary to apply a reduction coefficient k to this number of cycles as indicated by curve 2. For cos ϕ = 0.3: k = 0.6 The electrical durability therefore becomes:1.5 106 operating cycles x 0.6 = 900 000 operating cycles.


    D. C. Load Limit Curve


    X
    Current in A
    Y
    Voltage in V
    1
    L/R = 20 ms
    2
    L/R with load protection diode
    3
    Resistive load


  • Technical Description

    Function D : Symmetrical Flasher Relay (Starting Pulse Off)
    Description

    Repetitive cycle with two timing periods T of equal duration, with output(s) R changing state at the end of each timing period T.

    The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    C

    Control contact

    G

    Gate

    R

    Relay or solid state output

    R1/R2

    2 timed outputs

    R2 inst.

    The second output is instantaneous if the right position is selected

    T

    Timing period

    Ta -

    Adjustable On-delay

    Tr -

    Adjustable Off-delay

    U

    Supply


Compare products: /