USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Time
Schneider Eletric RE8RA21B Picture
Discontinued

RE8RA21B

Schneider Eletric RE8RA21B Picture
Discontinued
RE8RA21B

industrial timing relay - 3..300 s - type C - 24 V AC/DC - 1 C/O

Show more characteristics
Commercial status
Discontinued on 01 June 2016
End-of-service on 01 June 2016
RE8RA21BRE8RA21B  has not been replaced. Please contact your customer care center for more information.
  • Price*
    113.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Time
    product or component type
    Optimum industrial timing relay
    component name
    RE8
    time delay type
    C
    time delay range
    3...300 s
    sale per indivisible quantity
    1
    Complementary
    discrete output type
    Relay
    contacts material
    Silver nickel contacts
    width pitch dimension
    0.89 in (22.5 mm)
    [Us] rated supply voltage
    24 V AC/DC 50/60 Hz
    voltage range
    0.9...1.1 Us
    connections - terminals
    Screw terminals, 2 x 1.5 mm² flexible with cable end
    Screw terminals, 2 x 2.5 mm² flexible without cable end
    tightening torque
    5.31…9.74 lbf.in (0.6…1.1 N.m)
    setting accuracy of time delay
    +/- 20 % of full scale
    repeat accuracy
    < 1 %
    voltage drift
    < 2.5 %/V
    temperature drift
    < 0.2 %/°C
    minimum pulse duration
    26 ms
    reset time
    50 ms
    maximum switching voltage
    250 V
    mechanical durability
    20000000 cycles
    [Ith] conventional free air thermal current
    8 A
    maximum [Ie] rated operational current
    2 A DC-13 24 V 158 °F (70 °C) IEC 60947-5-1/1991
    2 A DC-13 24 V 158 °F (70 °C) VDE 0660
    3 A AC-15 24 V 158 °F (70 °C) IEC 60947-5-1/1991
    3 A AC-15 24 V 158 °F (70 °C) VDE 0660
    0.1 A DC-13 250 V 158 °F (70 °C) IEC 60947-5-1/1991
    0.1 A DC-13 250 V 158 °F (70 °C) VDE 0660
    0.2 A DC-13 115 V 158 °F (70 °C) IEC 60947-5-1/1991
    0.2 A DC-13 115 V 158 °F (70 °C) VDE 0660
    minimum switching capacity
    10 mA 12 V
    input voltage
    24 V Y1
    maximum switching current
    10 mA Y1)
    input compatibility
    2-wire sensors DC with leakage current < 1 mA <164.04 ft (50 m) Y1
    marking
    CE
    overvoltage category
    III IEC 60664-1
    [Ui] rated insulation voltage
    250 V IEC
    300 V CSA
    supply disconnection value
    > 0.1 Uc
    operating position
    Any position without
    surge withstand
    2 kV IEC 61000-4-5 level 3
    power consumption in VA
    0.7 VA 24 V
    maximum power consumption in W
    0.5 W 24 V
    terminal description
    (Y1)UNUSED
    (15-16-18)OC_ON
    (A1-A2)CO
    height
    3.07 in (78 mm)
    width
    0.89 in (22.5 mm)
    depth
    3.15 in (80 mm)
    net weight
    0.24 lb(US) (0.11 kg)
    Environment
    immunity to microbreaks
    3 ms
    standards
    EN/IEC 61812-1
    product certifications
    CSA
    UL
    GL
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    relative humidity
    15…85 % 3K3 IEC 60721-3-3
    vibration resistance
    0.35 mm 10…55 Hz)IEC 60068-2-6
    IP degree of protection
    IP20 terminals)
    IP50 casing)
    pollution degree
    3 IEC 60664-1
    dielectric test voltage
    2.5 kV
    non-dissipating shock wave
    4.8 kV
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) IEC 61000-4-3 level 3
    resistance to fast transients
    2 kV IEC 61000-4-4 level 3
    disturbance radiated/conducted
    CISPR 22 - class A
    CISPR 11 group 1 - class A
    Ordering and shipping details
    Category
    22376-RELAYS-MEASUREMENT(RM4)
    Discount Schedule
    CP2
    GTIN
    03389110312522
    Package weight(Lbs)
    0.22 lb(US) (0.098 kg)
    Returnability
    No
    Country of origin
    ID
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 790.7 KB
    Date 11/1/04
    Description
    None
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 107.8 KB
    Date 11/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Width 22.5 mm
    Rail Mounting


    Screw Fixing



  • Connections and Schema

    Internal Wiring Diagram



    Recommended Application Wiring Diagram



    Control of Several Relays

    Control of several relays with a single external control contact


    The external control contact C may be an electronic control device, for example a true-wire sensor. In this case A1-A2= 24 Vdc and the control device can only control-up to a maximum of 4 relays.


    Connection of a 2-Wire Sensor


    Leakage current (open state) if < 1 mA.


  • Performance Curves

    Performance Curves
    A.C. Load Curve 1

    Electrical durability of contacts on resistive loading millions of operating cycles


    X
    Current broken in A
    Y
    Millions of operating cycles

    A.C. Load Curve 2

    Reduction factor k for inductive loads (applies to values taken from durability curve 1).


    X
    Power factor on breaking (cos ϕ)
    Y
    Reduction factor k

    Example: An LC1-F185 contactor supplied with 115 V/50 Hz for a consumption of 55 VA or a current consumption equal to 0.1 A and cos ϕ = 0.3. For 0.1 A, curve 1 indicates a durability of approximately 1.5 million operating cycles. As the load is inductive, it is necessary to apply a reduction coefficient k to this number of cycles as indicated by curve 2. For cos ϕ = 0.3: k = 0.6 The electrical durability therefore becomes:1.5 106 operating cycles x 0.6 = 900 000 operating cycles.


    D. C. Load Limit Curve


    X
    Current in A
    Y
    Voltage in V
    1
    L/R = 20 ms
    2
    L/R with load protection diode
    3
    Resistive load


  • Technical Description

    Function C : Off-Delay Relay with Control Signal
    Description

    After power-up and closing of the control contact C, the output R closes. When control contact C re-opens, timing T starts. At the end of the timing period, the output(s) R revert(s) to its/their initial state. The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    C

    Control contact

    G

    Gate

    R

    Relay or solid state output

    R1/R2

    2 timed outputs

    R2 inst.

    The second output is instantaneous if the right position is selected

    T

    Timing period

    Ta -

    Adjustable On-delay

    Tr -

    Adjustable Off-delay

    U

    Supply


Compare products: /