Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Zelio Time
Schneider Eletric RENF22R2MMW Picture

RENF22R2MMW

Green premium brand logo
Schneider Eletric RENF22R2MMW Picture
RENF22R2MMW
Green premium brand logo

Zelio Timer Relay - Modular

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 90.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Time
    product or component type
    Modular timing relay
    device short name
    RENF22
    Supported OS
    Android
    software version
    V4.4 and above
    App for product
    Zelio NFC downloadable from Google Play store)
    Complementary
    discrete output type
    Relay
    nominal output current
    8 A
    contacts type and composition
    2 C/O timed contact, cadmium free
    1 C/O timed and instantaneous contact, cadmium free
    time delay type
    Tt
    Ak
    Ah
    Di
    Pt
    H
    At
    Dt
    Ad
    A
    Qt
    N
    Li
    L
    Qtt
    O
    Ht
    Lit
    C
    Lt
    W
    Tl
    P
    Ac
    Dit
    B
    D
    Bw
    time delay range
    0.1 s...999 h
    product compatibility
    NFC enabled mobile device
    [Us] rated supply voltage
    24...240 V AC/DC
    Release input voltage
    <= 2.4 V
    voltage range
    0.85...1.1 Un
    Maximum RF power transmitted
    0.0002 mW
    NFC operating frequency
    13.56 MHz
    supply frequency
    50...60 Hz +/- 5 %
    connections - terminals
    Screw terminals, 1 x 0.5...1 x 3.3 mm² AWG 20...AWG 12) solid without cable end
    Screw terminals, 2 x 0.5...2 x 2.5 mm² AWG 20...AWG 14) solid without cable end
    Screw terminals, 1 x 0.2...1 x 2.5 mm² AWG 24...AWG 14) flexible with cable end
    Screw terminals, 2 x 0.2...2 x 1.5 mm² AWG 24...AWG 16) flexible with cable end
    tightening torque
    5.31…8.85 lbf.in (0.6…1 N.m) IEC 60947-1
    5.3…8.8 lbf.in (0.60…0.99 N.m) IEC 60947-1
    housing material
    Self-extinguishing
    repeat accuracy
    +/- 0.2 % 10 s...999 h
    +/- 0.5 % 100 ms...10 s
    temperature drift
    +/- 0.05 %/°C
    voltage drift
    +/- 0.2 %/V
    setting accuracy of time delay
    +/- 1 % 1...999 h 77 °F (25 °C)
    +/- 2 % 1 h 77 °F (25 °C)
    +/- 20 ms 100 ms...10 s 77 °F (25 °C)
    Control signal pulse width
    100 ms with load in parallel
    60 ms no-load
    insulation resistance
    100 MOhm 500 V DC IEC 60664-1
    Recovery time
    120 ms on de-energisation
    power consumption in VA
    3 VA 240 V AC
    power consumption in W
    1.5 W 240 V DC
    0.6 W 24 V DC
    switching capacity in VA
    2000 VA
    minimum switching current
    10 mA 5 V
    maximum switching current
    8 A
    maximum switching voltage
    250 V
    electrical durability
    100000 cycles resistive, 8 A 250 V, AC
    mechanical durability
    10000000 cycles
    Rated impulse withstand voltage
    5 kV 1.2/50 µs IEC 60664-1
    power on delay
    100 ms
    creepage distance
    4 kV/3 IEC 60664-1
    overvoltage category
    III IEC 60664-1
    safety reliability data
    MTTFd = 227.5 years 100 % duty cycle continuous operating condition at 30 °C
    mounting position
    Any position
    mounting support
    35 mm DIN rail EN/IEC 60715
    status LED
    Un, green LED steady)power ON
    R1, amber LED steady)relay energised
    R2, amber LED steady)relay energised
    Pairing, green LED steady)communication status
    Un, green LED fast blinking)diagnosis mode
    R1, amber LED blinking)timing in progress
    R2, amber LED blinking)timing in progress
    Maximum communication distance
    10 mm
    response time
    2 s
    width
    0.89 in (22.5 mm)
    net weight
    0.20 lb(US) (0.0904 kg)
    Environment
    immunity to microbreaks
    10 ms
    dielectric strength
    2.5 kV 1 mA/1 minute 50 Hz between relay output and power supply with basic insulation
    basic insulation
    standards
    EN 61000-6-1
    EN 61000-6-2
    EN 61000-6-4
    EN 61812-1
    EN 61000-6-3
    directives
    2014/35/EU - low voltage directive
    2014/53/EU - radio equipment directive
    2014/30/EU - electromagnetic compatibility
    product certifications
    CE
    CSA
    KC
    UL
    CCC
    EAC
    DNV-GL
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    IP degree of protection
    Housing IP40 IEC 60529
    Front face IP40 IEC 60529
    Terminals IP20 IEC 60529
    pollution degree
    3 IEC 60664-1
    vibration resistance
    20 m/s² 10…150 Hz)IEC 60068-2-6
    shock resistance
    15 gn not operating 11 ms IEC 60068-2-27
    5 gn in operation 11 ms IEC 60068-2-27
    relative humidity
    95 % 77…131 °F (25…55 °C)
    electromagnetic compatibility
    Electrostatic discharge immunity test 6 kV contact discharge)level 3 EN/IEC 61000-4-2
    Electrostatic discharge immunity test 8 kV air discharge)level 3 EN/IEC 61000-4-2
    Fast transients immunity test 1 kV capacitive connecting clip)level 3 IEC 61000-4-4
    Fast transients immunity test 2 kV direct contact)level 3 IEC 61000-4-4
    Surge immunity test 1 kV differential mode)level 3 IEC 61000-4-5
    Surge immunity test 2 kV common mode)level 3 IEC 61000-4-5
    Radiated radio-frequency electromagnetic field immunity test 10 V 0.15...80 MHz)level 3 IEC 61000-4-6
    Electromagnetic field immunity test 10 V/m 80 MHz...1 GHz)level 3 IEC 61000-4-3
    Immunity to microbreaks and voltage drops 30 % 500 ms) IEC 61000-4-11
    Immunity to microbreaks and voltage drops 100 % 20 ms) IEC 61000-4-11
    Radiated emissionclass B EN 55022
    Conducted emissionclass A EN 55022
    Electromagnetic field immunity test 3 V/m 1.4 GHz...2 GHz)level 2 IEC 61000-4-3
    Electromagnetic field immunity test 1 V/m 2...2.7 GHz)level 1 IEC 61000-4-3
    Ordering and shipping details
    Category
    22376 - RELAYS-MEASUREMENT(RM4)
    Discount Schedule
    CP2
    GTIN
    00785901006305
    Returnability
    Yes
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • Chinese2
    • French3
    • German2
    • Italian2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.8 MB
    Date 1/14/19
    prp.document.label.format pdf
    Size 7.4 MB
    Date 2/11/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for RENF22R2MMW: Zelio Timer Relay - Modular (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for RENF22R2MMW: Zelio Timer Relay - Modular (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.7 MB
    Date 7/11/17
    UL Listed RE17, RE22, REXL, RE48A, RE88857, RE88865, RE88867, RENF22R2MMW (Version 1.0)
    Files in document
    pdf
    473.4 KB
    pdf
    475.7 KB
    Description
    NRNT_NRNT7_E173076_Timer New NFC Timer RENF22R2MMW
    prp.document.label.format zip
    Size 949 KB
    Date 5/19/15
    Files in document
    pdf
    473.4 KB
    pdf
    475.7 KB
    Description
    NRNT_NRNT7_E173076_Timer New NFC Timer RENF22R2MMW
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 3/1/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RENF22R2MMW : RENF22R2MMW_ROHS_CHINA_DECLARATION
    Description
    RENF22R2MMW_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    RENF22R2MMW_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU DOC - Zelio NFC Timer RENF22R2MMW (Version 1.0)
    Description
    Manufacturer EU DOC RENF22R2MMW
    prp.document.label.format pdf
    Size 243.5 KB
    Date 6/13/17
    Description
    Manufacturer EU DOC RENF22R2MMW
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.1 MB
    Date 4/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RENF22R2MMW : RENF22R2MMW_ROHS_DECLARATION
    Description
    RENF22R2MMW_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    RENF22R2MMW_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.1 MB
    Date 4/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RENF22R2MMW : RENF22R2MMW_REACH_DECLARATION
    Description
    RENF22R2MMW_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    RENF22R2MMW_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Internal Wiring Diagram



    Wiring Diagram



  • Technical Description

    Function A: Power On-Delay Relay
    Description

    On energisation of power supply, the timing period T starts. After timing, the output(s) R close(s).The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output



    Function At: Power On-Delay Relay with Pause / Summation Control Signal
    Description

    On energisation of power supply, the timing period T starts.Timing can be interrupted / paused each time Y1 energizes. When the cumulative total of time periods elapsed reaches the pre-set value T, the output(s) R close(s).The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output


    T =
    t1 + t2 +…


    Function Ac: On-Delay and Off-Delay Relay with Control Signal
    Description

    After energisation of power supply and energization of Y1 causes the timing period T to start.

    At the end of this timing period, the output(s) R close(s).

    When deenergization of Y1, the timing T starts.

    At the end of this timing period T,the output(s) R revert(s) to its/their initial position.

    The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output



    Function Ad : Pulse Delayed Relay with Control Signal
    Description

    After energisation of power supply, pulsing or maintaining of energization of Y1 starts the timing T.

    At the end of this timing period T, the output(s) R close(s).

    The output(s) R reverts to its initial position the next time Y1 is energized in pulsation or permanent energized manner.

    The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output



    Function Ah : Pulse Delayed Relay (Single Cycle) with Control Signal
    Description

    After energisation of power supply, pulsing or maintaining of energization of Y1 starts the timing T.

    A single flashing cycle then starts with 2 timing periods T of equal duration (start with output(s) R in initial position). Output(s) R closes at the end of the first timing period T and reverts to its initial position at the end of the second timing period T.

    Re-energizing of Y1, either in pulsation or permanent energized manner, will re-start the single flashing cycle again.

    The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output



    Function Ak: Asymmetrical On-Delay and Off-Delay Relay With Control Signal
    Description

    After energisation of power supply and energization of Y1, timing starts for a period Ta.

    At the end of this timing period Ta, the output(s) R closes.

    Deenergization of Y1 causes a second timing period Tr to start.

    At the end of this timing period Tr, the output(s) R reverts to its initial state.

    The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output



    Function B: Single Interval Relay with Control Signal
    Description

    After energisation of power supply, pulsing or maintaining of energization of Y1 starts the timing T.

    The output(s) R close(s) for the duration of the timing period T then revert(s) to its/their initial state.

    The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output



    Function Bw : Double Interval Relay with Control Signal
    Description

    After energisation of power supply, transition of Y1 (either from energization to deenergization or vice-versa) will cause the output(s) R close(s) for the duration of the timing period T then revert(s) to its/their initial state.

    The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output



    Function C: Off-Delay Relay with Control Signal
    Description

    After energisation of power supply and energization of Y1 causes output(s) R close(s). When Y1 deenergizes, timing T starts.At the end of this timing period T,the output(s) R revert(s) to its/their initial position.The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output



    Function D: Symmetrical Flashing Relay (Starting Pulse-Off)
    Description

    On energisation of power supply, output(s) R starts at its/their initial state for timing duration T then change(s) to output(s) R close(s) for the same timing duration T.This cycle is repeated indefinitely until power supply removal. The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output



    Function Di: Symmetrical Flashing Relay (Starting Pulse-On)
    Description

    On energisation of power supply, output(s) R starts at output(s) R close(s) for timing duration T then revert(s) to its/their initial state for the same timing duration T.This cycle is repeated indefintely until power supply removal.The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output



    Function Dt: Symmetrical Flashing Relay (Starting Pulse-Off) With Pause / Summation Control Signal
    Description

    On energisation of power supply, output(s) R starts at its/their initial state for timing duration T and the timing can be interrupted / paused each time Y1 energizes.When the cumulative total of time periods elapsed reaches the pre-set value T, then changes to output(s) R close(s).The output(s) R close state will remain for the same timing duration T and the timing can be interrupted / paused each time Y1 energizes.When the cumulative total of time periods elapsed reaches the pre-set value T, the output(s) R revert(s) to its/their initial state.This cycle is repeated indefintely until power supply removal.The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output


    T =
    t1 + t2 +…
    T =
    t'1 + t'2 +…


    Function Dit: Symmetrical Flashing Relay (Starting Pulse-On) With Pause / Summation Control Signal
    Description

    On energisation of power supply, output(s) R starts at output(s) R close(s) for timing duration T and the timing can be interrupted / paused each time Y1 energizes.When the cumulative total of time periods elapsed reaches the pre-set value T, then revert(s) to its/their initial state.The output(s) R at initial state will remain for the same timing duration T and the timing can be interrupted / paused each time Y1 energizes.When the cumulative total of time periods elapsed reaches the pre-set value T, the output(s) R change(s) to close state.This cycle is repeated indefinitely until power supply removal.The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output


    T =
    t1 + t2 +…
    T =
    t'1 + t'2 +…


    Function H: Interval Relay
    Description

    On energisation of power supply, output(s) R close(s) and timing period T starts.At the end of the timing period T, the output(s) R revert(s) to its/their initial state.The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output



    Function Ht: Interval Relay With Pause / Summation Control Signal
    Description

    On energisation of power supply, output(s) R close(s) and timing period T starts.The timing can be interrupted / paused each time Y1 energizes. When the cumulative total of time periods elapsed reaches the pre-set value T, the output(s) R revert(s) to its/their initial state. The second output (R2) can be either timed (when set to "TIMED" or instantaneous (when set to "INST").

    Function: 2 Output


    T =
    t1 + t2 +…


    Function L: Asymmetrical Flashing Relay (Starting Pulse-Off)
    Description

    On energisation of power supply, output(s) R starts at its/their initial state for timing duration Tr then change(s) to output(s) R close(s) for the another timing duration Ta.

    This cycle is repeated indefinitely until power supply removal.

    The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output



    Function Li: Asymmetrical Flashing Relay (Starting Pulse-On)
    Description

    On energisation of power supply, output(s) R starts at output(s) R close(s) for timing duration Ta then change(s) to its/their initial state for timing duration Tr.

    This cycle is repeated indefinitely until power supply removal.

    The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output



    Function Lt: Asymmetrical Flashing Relay (Starting Pulse-Off) With Pause / Summation Control Signal
    Description

    On energisation of power supply, output(s) R starts at its/their initial state for timing duration Tr and the timing can be interrupted / paused each time Y1 energizes. When the cumulative total of time periods elapsed reaches the pre-set value Tr, then changes to output(s) R close(s).

    The output(s) R close state will remain for the same timing duration Ta and the timing can be interrupted / paused each time Y1 energizes. When the cumulative total of time periods elapsed reaches the pre-set value Ta, the output(s) R revert(s) to its/their initial state.

    This cycle is repeated indefinitely until power supply removal.

    The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output


    Tr =
    t1 + t2 +…
    Ta =
    t'1 + t'2 +…


    Function Lit: Asymmetrical Flashing Relay (Starting Pulse-On) With Pause / Summation Control Signal
    Description

    On energisation of power supply, output(s) R starts at output(s) R close(s) for timing duration Ta and the timing can be interrupted / paused each time Y1 energizes. When the cumulative total of time periods elapsed reaches the pre-set value Ta, the output(s) R revert(s) to its/their initial state.

    The output(s) R at initial state will remain for timing duration Tr the timing can be interrupted / paused each time Y1 energizes. When the cumulative total of time periods elapsed reaches the pre-set value Tr, then changes to output(s) R close(s)

    This cycle is repeated indefinitely until power supply removal.

    The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output


    Ta =
    t1 + t2 +…
    Tr =
    t'1 + t'2 +…


    Function N : Safe-Guard Relay
    Description

    After energisation of power supply and on energization of Y1 cause the output(s) R close(s) and starts the timing T.

    If the duration interval between 2 consecutive energization of Y1 is greater than the pre-set value T, the output(s) R close(s) at the end of the timing period.

    If the duration interval between 2 consecutive energization of Y1 is less than the pre-set value T, the output(s) R remain(s) closed and timing restarted base on the last energization of Y1.

    The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output



    Function O : Delayed Safe-Guard Relay
    Description

    On energisation of power supply, the timing T starts.

    At the end of this timing period, the output(s) R close(s).

    On energization of Y1, the output(s) R revert(s) to its/their initial state and the timing T restarts.

    If the duration interval between 2 consecutive energization of Y1 is greater than the pre-set value T, the output(s) R close(s) at the end of the timing period.

    If the duration interval between 2 consecutive energization of Y1 is less than the pre-set value T, the output(s) R remain(s) at its/their initial state and timing restarted base on the last energization of Y1.

    The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output



    Function P : Pulse Delayed Relay with Fixed Pulse Length
    Description

    On energisation of power supply, the timing T starts.

    At the end of this period, the output(s) R close(s) for a fixed time P then revert(s) to its/their initial state.

    The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output


    P =
    500ms


    Function Pt : Pulse Delayed Relay With Fixed Pulse Length and Pause / Summation Control Signal
    Description

    On energisation of power supply, the timing T starts.

    The timing can be interrupted / paused each time Y1 energizes.

    When the cumulative total of time periods elapsed reaches the pre-set value T, the output(s) R close(s) for a fixed time P then revert(s) to its/their initial state.

    The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output


    T =
    t1 + t2 + …
    P =
    500ms


    Function Qt: Star-Delta Relay (2 CO Outputs with Split Common)
    Description

    On energisation of power supply, the output R3 & R4 initializes at its initial state such that energizes STAR CONTACTOR + MAIN CONTACTOR and the timing T starts (STAR connection time duration starts).At the end of the timing period T, the output R3 closes such that deenergizes STAR CONTACTOR and causes t transition time starts.At the end of the transition time, the output R4 closes such that energizes DELTA CONTACTOR.

    Function: 2 Output


    T =
    50, 60... ms


    Function Qtt: Star-Delta Relay (2 CO Outputs With Split Common) with Pause / Summation Control Signal
    Description

    On energisation of power supply, the output R3 & R4 initializes at its initial state such that energizes STAR CONTACTOR + MAIN CONTACTOR and the timing T starts (STAR connection time duration starts).During STAR connection time, the timing can be interrupted / paused each time Y1 energizes.When the cumulative total of time periods elapsed reaches the pre-set value T, the output R3 closes such that deenergizes STAR CONTACTOR and causes t transition time starts.At the end of the transition time, the output R4 closes such that energizes DELTA CONTACTOR.

    Function: 2 Output


    T =
    t1 + t2 +...
    t =
    50, 60 ... ms


    Function TL : Bistable Relay with Control Signal On
    Description

    After energisation of power supply and on energization of Y1 cause the output(s) R close(s). The subsequent on energization of Y1 cause the output(s) R revert(s) to its/their initial state.

    This cycle is repeated indefinitely until power supply removal.

    The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output



    Function Tt : Retriggerable Bistable Relay with Control Signal On
    Description

    After energisation of power supply and on energization of Y1 cause the output(s) R close(s) and starts the timing T.

    If the duration interval between 2 consecutive energization of Y1 is greater than the pre-set value T, the output(s) R will toggle from its/their present status the end of the timing period.

    If the duration interval between 2 consecutive energization of Y1 is less than the pre-set value T, the output(s) R toggle from its/their present status as soon as Y1 energizes without completing T duration.

    The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output



    Function W: Interval Relay with Control Signal Off
    Description

    After energisation of power supply and on energization of Y1 following by denergization of Y1, the output(s) R close(s) and starts the timing T.At the end of the timing period, the output(s) R revert(s) to its/their initial state.The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 2 Output


    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    U -

    Supply

    R1/R2 -

    2 timed outputs

    Ta -

    Adjustable On-delay

    Tr -

    Adjustable Off-delay

    Y1 -

    Retrigger / Restart control

    R2 inst. -

    The second output is instantaneous if the right position is selected

    T -

    Timing period

    R4 -

    Delta contact output

    t -

    Delay to switch ON Delta contact output

    R3 -

    Star-Delta contact output