USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Plug-in Relays
Schneider Eletric RHN422M Picture
Discontinued

RHN422M

Green premium brand logo
Schneider Eletric RHN422M Picture
Discontinued
RHN422M
Green premium brand logo

plug-in relay - Zelio RHN - instantaneous - 4 C/O - 220 V DC - 1 A

Show more characteristics
RHN422M  has not been replaced. Please contact your customer care center for more information.
  • Price*
    210.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    product or component type
    Plug-in relay
    device short name
    RHN
    contacts type and composition
    4 C/O
    contact operation
    Instantaneous
    Low level
    [Uc] control circuit voltage
    220 V DC
    [Ithe] conventional enclosed thermal current
    1 A 104 °F (40 °C)
    status LED
    Without
    control type
    Manual control
    coil interference suppression
    Without
    Complementary
    [Ui] rated insulation voltage
    250 V
    test levels
    Level A
    operating position
    Any position
    minimum switching capacity
    50 mVA 1 mA
    50 mVA, 1 V
    contact bounce time
    <= 10 ms
    maximum voltage drop
    <100 V for 3 A at 24 V
    average resistance
    30 mOhm 68 °F (20 °C)
    average coil consumption
    1.6 W at 20 °C
    control circuit voltage limits
    0.8...1.1 Uc IEC 60255
    drop-out voltage threshold
    0.1...0.3 Uc
    time constant
    12 ms open
    15 ms closed
    mechanical durability
    20000000 cycles
    maximum operating rate
    6 cyc/mn
    operating time
    1...4 ms energisation/de-energisation
    1.2...4 ms de-energisation/energisation
    10...20 ms between energisation of coil and closing of NO contact 68 °F (20 °C)
    2...7 ms between de-energisation of coil and closing of NC contact 68 °F (20 °C)
    CAD overall width
    1.30 in (33 mm)
    CAD overall height
    1.69 in (43 mm)
    CAD overall depth
    2.13 in (54 mm)
    terminals description ISO n°1
    (31-32-34)OC
    (11-12-14)OC
    (41-42-44)OC
    (A1-A2)CO
    (21-22-24)OC
    product weight
    0.20 lb(US) (0.09 kg)
    compatibility code
    RHN
    Environment
    standards
    VDE 0435
    NF C 45-250
    IEC 60255
    BS 4794
    product certifications
    EDF
    ASE
    UR
    BV
    CSA
    USSR
    protective treatment
    TC
    dielectric strength
    2500 V
    ambient air temperature for operation
    23…104 °F (-5…40 °C) IEC 60255
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    6 gn 10…55 Hz)IEC 60068-2-6
    6 gn 10…55 Hz)NF C 20-616
    shock resistance
    50 gn 11 ms NF C 20-608
    Ordering and shipping details
    Category
    18073-SPARE PARTS DISCOUNT I
    Discount Schedule
    CP2
    GTIN
    03389110220803
    Package weight(Lbs)
    0.21 lb(US) (0.094 kg)
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA Certificate RXM, RHK, RHN, RHZ, RPF (Version 1.0)
    Description
    CSA Certificate RXM, RHK, RHN, RHZ, RPF in CSA MC225619
    Size htm
    Size 211 B
    Date 12/12/12
    Description
    CSA Certificate RXM, RHK, RHN, RHZ, RPF in CSA MC225619
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RHN422M : plug-in relay - Zelio RHN - instantaneous - 4 C/O - 220 V DC - 1 A
    Description
    plug-in relay - Zelio RHN - instantaneous - 4 C/O - 220 V DC - 1 A
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    plug-in relay - Zelio RHN - instantaneous - 4 C/O - 220 V DC - 1 A
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 220.4 KB
    Date 8/1/16
    Description
    RHN RHK RHZ Manufacturer DOC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RHN422M : plug-in relay - Zelio RHN - instantaneous - 4 C/O - 220 V DC - 1 A
    Description
    plug-in relay - Zelio RHN - instantaneous - 4 C/O - 220 V DC - 1 A
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    plug-in relay - Zelio RHN - instantaneous - 4 C/O - 220 V DC - 1 A
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Zelio Relay plug-in control relays RH RHZ (Version 1.0)
    Description
    Burea Veritas Type Approval Certificate RH relays BV Rules for the Classification of Steel Ships
    Size pdf
    Size 411.8 KB
    Date 12/21/17
    Description
    Burea Veritas Type Approval Certificate RH relays BV Rules for the Classification of Steel Ships
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RHN422M : plug-in relay - Zelio RHN - instantaneous - 4 C/O - 220 V DC - 1 A
    Description
    plug-in relay - Zelio RHN - instantaneous - 4 C/O - 220 V DC - 1 A
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    plug-in relay - Zelio RHN - instantaneous - 4 C/O - 220 V DC - 1 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /