Schneider Electric USA Website

Welcome to our website.

Select your location

View all Zelio Plug-in Relays
Schneider Eletric RHR4138BE Picture
Discontinued

RHR4138BE

Schneider Eletric RHR4138BE Picture
Discontinued
RHR4138BE

off-delay timing relay with suppressor - 1.25s..40min - 4C/O standard- 27V AC/DC

Show more characteristics
RHR4138BE  has not been replaced. Please contact your customer care center for more information.
  • 1,296.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    product or component type
    Timing relay
    Plug-in relay
    device short name
    RHR
    contacts type and composition
    4 C/O
    contact operation
    Standard
    [Uc] control circuit voltage
    27 V AC/DC 50/60 Hz
    time delay type
    Off-delay
    time delay range
    1.25...24 s
    12.5...240 s
    2...40 min
    [Ithe] conventional enclosed thermal current
    5 A 104 °F (40 °C)
    status LED
    With
    control type
    Selector switch
    coil interference suppression
    With
    Complementary
    [Ui] rated insulation voltage
    250 V
    operating position
    Any position
    minimum switching capacity
    150 mVA 10 mA, 1 V
    contact bounce time
    <= 10 ms
    maximum voltage drop
    <100 V for 3 A at 24 V
    average resistance
    30 mOhm 68 °F (20 °C)
    switching time
    1...3 ms AC energisation/de-energisation
    0.5...6 ms AC de-energisation/energisation
    1...4 ms DC energisation/de-energisation
    1.2...4 ms DC de-energisation/energisation
    average coil consumption
    2.5 W 68 °F (20 °C)
    average coil consumption in VA
    2.9 68 °F (20 °C)
    control circuit voltage limits
    0.8...1.1 Uc IEC 60255
    mechanical durability
    20000000 cycles
    repeat accuracy
    +/- 1 %
    setting accuracy of time delay
    +/- 15 % of full scale
    reset time
    100 ms
    CAD overall width
    1.30 in (33 mm)
    CAD overall height
    1.69 in (43 mm)
    CAD overall depth
    4.25 in (108 mm)
    terminals description ISO n°1
    (B1-A2-B2)CO
    (11-12-14)OC
    (21-22-24)OC
    (41-42-44)OC
    (31-32-34)OC
    product weight
    0.29 lb(US) (0.13 kg)
    Environment
    standards
    NF C 45-250
    IEC 60255
    VDE 0435
    product certifications
    ASE
    CSA
    USSR
    EDF
    BV
    protective treatment
    TC
    dielectric strength
    2500 V
    ambient air temperature for operation
    23…104 °F (-5…40 °C) IEC 60255
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    6 gn 10…55 Hz)IEC 60068-2-6
    6 gn 10…55 Hz)NF C 20-616
    shock resistance
    50 gn 11 ms NF C 20-608
    immunity to microbreaks
    10 ms during time delay
    2 ms after time delay
    Ordering and shipping details
    Category
    18403-WORLD SERVICE PARTS(ENVELOPES)
    Discount Schedule
    CP10
    GTIN
    03389110956702
    Package weight(Lbs)
    0.29 lb(US) (0.130 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /