USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Trench Duct
Schneider Eletric RHV12245 Picture

RHV12245

Product Logo
Schneider Eletric RHV12245 Picture
RHV12245
Product Logo

TRENCH DUCT, HORIZONTAL ELBOW 45 DEG

Show more characteristics
  • Price*
    1,446.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    Trench Duct
    Product
    Elbow horizontal 45°
    For Use With
    Trench Duct 12 in
    Ordering and shipping details
    Category
    01409-RSV,RCP TRENCH DUCT
    Discount Schedule
    PE10
    GTIN
    00785901534419
    Package weight(Lbs)
    28.00 lb(US) (12.701 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 13: Wire Management (Version 1.0)
    Description
    Digest 178 Section 13: Selection information for wire management products including wireway, wall duct, and trench duct. Replaces Digest 177 section 13; 0100CT1501_SEC-13
    Size pdf
    Size 1.8 MB
    Date 5/12/19
    Description
    Digest 178 Section 13: Selection information for wire management products including wireway, wall duct, and trench duct. Replaces Digest 177 section 13; 0100CT1501_SEC-13
    Square D Trench Duct Electrical Raceway Catalog (Version 1.0)
    Description
    This catalog provides information on the application, components, accessories, and specifications of Trench Ducts.
    Size pdf
    Size 762 KB
    Date 1/26/09
    Description
    This catalog provides information on the application, components, accessories, and specifications of Trench Ducts.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RHV12245_ROHS_DECLARATION
    Description
    RHV12245_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    RHV12245_ROHS_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RHV12245_ROHS_CHINA_DECLARATION
    Description
    RHV12245_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    RHV12245_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /