Schneider Electric USA Website

Welcome to our website.

Select your location

View all   PowerPact R-Frame Molded Case Circuit Breakers
Schneider Eletric RJA36100CU33A Picture

RJA36100CU33A

Green premium brand logo Product Logo
Schneider Eletric RJA36100CU33A Picture
RJA36100CU33A
Green premium brand logo Product Logo

POWERPACT R-FRAME, I-LINE, MOLDED CASE CIRCUIT BREAKER, 600V, 1000A, 3P, 25KA

Show more characteristics
  • 36,599.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact R
    current sensor rating range
    1000 A
    trip unit technology
    Electronic, standard, Micrologic 5.0, LSI
    Complementary
    [Ie] rated operational current
    1000 A
    [Ue] rated operational voltage
    600 V AC
    mounting mode
    I-Line
    poles description
    3P
    breaking capacity
    100 kA 240 V AC
    65 kA 480 V AC
    25 kA 600 V AC
    breaking capacity code
    J
    continuous current rating
    100 %
    electrical connection
    I-Line connection line
    Lugs load
    AWG gauge
    AWG 3/0...600 kcmil aluminium/copper
    height
    13.38 in (339.85 mm)
    width
    379.98 mm (14.96 in)
    depth
    350.01 mm (13.78 in)
    tightening torque
    247.82 lbf.in (28 N.m) 0.15…0.37 in² (95…240 mm²) AWG 4/0...500 kcmil)
    Environment
    product certifications
    IEC
    UL listed
    CSA
    Ordering and shipping details
    Category
    01240-RG,H,J,K,L,N I-LINE BREAKERS
    Discount Schedule
    DE2
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DIDP and DINP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages26
    • English26
    • Chinese2
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    prp.document.label.format pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.6 MB
    Date 6/19/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ MCCB Dimensions Index (Version 1)
    Description
    Tempory index for PowerPact™ circuit breaker dimensional drawings.
    prp.document.label.format html
    Size 25.7 KB
    Date 10/16/12
    Description
    Tempory index for PowerPact™ circuit breaker dimensional drawings.
    CAD for RJA36100CU33A: MOLDED CASE CIRCUIT BREAKER 600V 1000A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for RJA36100CU33A: MOLDED CASE CIRCUIT BREAKER 600V 1000A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 2/1/13
    PowerPact P- and R-Frame Molded Case Circuit Breakers Brochure (Version 11)
    Description
    This brochure provides an overview of PowerPact P-Frame (1200A) and PowerPact R-Frame (3000A) Molded Case Circuit Breakers.
    prp.document.label.format pdf
    Size 252.6 KB
    Date 11/28/08
    Description
    This brochure provides an overview of PowerPact P-Frame (1200A) and PowerPact R-Frame (3000A) Molded Case Circuit Breakers.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 339.2 KB
    Date 11/3/17
    prp.document.label.format pdf
    Size 1.4 MB
    Date 4/27/16
    prp.document.label.format pdf
    Size 1.4 MB
    Date 4/27/16
    prp.document.label.format pdf
    Size 49.1 KB
    Date 2/24/15
    prp.document.label.format pdf
    Size 174.6 KB
    Date 2/24/15
    prp.document.label.format pdf
    Size 174.6 KB
    Date 2/24/15
    prp.document.label.format pdf
    Size 363.4 KB
    Date 11/20/14
    prp.document.label.format pdf
    Size 363.4 KB
    Date 11/20/14
    prp.document.label.format pdf
    Size 363.4 KB
    Date 11/20/14
    prp.document.label.format pdf
    Size 339.2 KB
    Date 11/3/14
    prp.document.label.format pdf
    Size 3.4 MB
    Date 2/9/05
    prp.document.label.format pdf
    Size 49.1 KB
    Date 10/18/01
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ R-frame and NS1600b-NS3200 Circuit Breakers Installation and User Guide (Version 03)
    Description
    This bulletin provides installation instructions for PowerPact™ R-frame and NS1600b–NS3200 circuit breakers.
    prp.document.label.format pdf
    Size 4.1 MB
    Date 6/11/15
    Description
    This bulletin provides installation instructions for PowerPact™ R-frame and NS1600b–NS3200 circuit breakers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RJA36100CU33A : POWERPACT R-FRAME, I-LINE, MOLDED CASE CIRCUIT BREAKER, 600V, 1000A, 3P, 25KA
    Description
    POWERPACT R-FRAME, I-LINE, MOLDED CASE CIRCUIT BREAKER, 600V, 1000A, 3P, 25KA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    POWERPACT R-FRAME, I-LINE, MOLDED CASE CIRCUIT BREAKER, 600V, 1000A, 3P, 25KA
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RJA36100CU33A : POWERPACT R-FRAME, I-LINE, MOLDED CASE CIRCUIT BREAKER, 600V, 1000A, 3P, 25KA
    Description
    POWERPACT R-FRAME, I-LINE, MOLDED CASE CIRCUIT BREAKER, 600V, 1000A, 3P, 25KA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    POWERPACT R-FRAME, I-LINE, MOLDED CASE CIRCUIT BREAKER, 600V, 1000A, 3P, 25KA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RJA36100CU33A : POWERPACT R-FRAME, I-LINE, MOLDED CASE CIRCUIT BREAKER, 600V, 1000A, 3P, 25KA
    Description
    POWERPACT R-FRAME, I-LINE, MOLDED CASE CIRCUIT BREAKER, 600V, 1000A, 3P, 25KA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    POWERPACT R-FRAME, I-LINE, MOLDED CASE CIRCUIT BREAKER, 600V, 1000A, 3P, 25KA
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    Micrologic 5.0 6.0 APH Trip Unit. Trip Curve No. 613-07 (Version 1.0)
    Description
    Micrologic Trip Unit time-current curve. Instantaneous pickup 2x - 15x and Off. Micrologic 5.0A 5.0P 5.0H 6.0A 6.0P and 6.0H characteristic tripping curve. Trip curve number 0613TC0807, Drawing Number 48095-0613-07, Replaces 0613TC0007.
    prp.document.label.format pdf
    Size 179.7 KB
    Date 7/17/08
    Description
    Micrologic Trip Unit time-current curve. Instantaneous pickup 2x - 15x and Off. Micrologic 5.0A 5.0P 5.0H 6.0A 6.0P and 6.0H characteristic tripping curve. Trip curve number 0613TC0807, Drawing Number 48095-0613-07, Replaces 0613TC0007.
    Micrologic 2.0, 3.0, 5.0, and 6.0 Std, A, P, and H Trip Unit - Instantaneous Override Values (Version 1.0)
    Description
    Masterpact NW/NT, PowerPact P-, R-, and M-frame, and Compact NS instantaneous override values by ANSI or UL circuit breaker model number. Micrologic 2.0 3.0 5.0 and 6.0 APH Trip Curves 0613TC0610 48095-0613-10
    prp.document.label.format pdf
    Size 31.9 KB
    Date 2/26/06
    Description
    Masterpact NW/NT, PowerPact P-, R-, and M-frame, and Compact NS instantaneous override values by ANSI or UL circuit breaker model number. Micrologic 2.0 3.0 5.0 and 6.0 APH Trip Curves 0613TC0610 48095-0613-10
    Micrologic 5.0 and 6.0 Std, A, P, and H Trip Unit Trip Curve. Short-time Pickup and I2t ON Delay (Version 1.0)
    Description
    Micrologic 5.0 and 6.0 Std, A, P, and H Trip Unit Trip Curve. 5.0A, 5.0P, 5.0H, 6.0A, 6.0P, 6.0H, and Standard Trip Unit Trip Curve. Short-time Pickup and I2t ON Delay
    prp.document.label.format pdf
    Size 34.1 KB
    Date 11/30/00
    Description
    Micrologic 5.0 and 6.0 Std, A, P, and H Trip Unit Trip Curve. 5.0A, 5.0P, 5.0H, 6.0A, 6.0P, 6.0H, and Standard Trip Unit Trip Curve. Short-time Pickup and I2t ON Delay
    Micrologic 5.0 6.0 Std APH Trip Unit Trip Curve, Long-time Pickup and Delay Short-time Pickup and I2t OFF Delay (Version 1.0)
    Description
    Micrologic 5.0 and 6.0 A P and H Trip Curve. 5.0A, 5.0P, 5.0H, 6.0A, 6.0P, 6.0H and Standard Std Trip Unit Trip Curve. Long-time Pickup and Delay, Short-time Pickup, and I2t OFF Delay.
    prp.document.label.format pdf
    Size 37.3 KB
    Date 11/30/00
    Description
    Micrologic 5.0 and 6.0 A P and H Trip Curve. 5.0A, 5.0P, 5.0H, 6.0A, 6.0P, 6.0H and Standard Std Trip Unit Trip Curve. Long-time Pickup and Delay, Short-time Pickup, and I2t OFF Delay.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.