Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerPact R-Frame Molded Case Circuit Breakers
Schneider Eletric RJA36120CU64AE1 Picture

RJA36120CU64AE1

Green premium brand logo Product Logo
Schneider Eletric RJA36120CU64AE1 Picture
RJA36120CU64AE1
Green premium brand logo Product Logo

POWERPACT R-FRAME, I-LINE, MOLDED CASE CIRCUIT BREAKER, 600V, 1200A, 3P, 25KA

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 44,540.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact R
    current sensor rating range
    1200 A
    trip unit technology
    Electronic, power, Micrologic 6.0 P, LSIG
    Complementary
    [Ie] rated operational current
    1200 A
    [Ue] rated operational voltage
    600 V AC
    mounting mode
    I-Line
    poles description
    3P
    breaking capacity
    100 kA 240 V AC
    65 kA 480 V AC
    25 kA 600 V AC
    breaking capacity code
    J
    continuous current rating
    100 %
    electrical connection
    I-Line connection line
    Lugs load
    AWG gauge
    AWG 3/0...600 kcmil aluminium/copper
    height
    339.85 mm (13.38 in)
    width
    379.98 mm (14.96 in)
    depth
    350.01 mm (13.78 in)
    communication interface
    Modbus
    tightening torque
    247.82 lbf.in (28 N.m) 0.15…0.37 in² (95…240 mm²) AWG 4/0...500 kcmil)
    Environment
    product certifications
    CSA
    IEC
    UL listed
    Ordering and shipping details
    Category
    01240 - RG,H,J,K,L,N I-LINE BREAKERS
    Discount Schedule
    DE2
    GTIN
    00785901067665
    Package weight(Lbs)
    23.59 kg (52 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DIDP and DINP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • Chinese2
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for RJA36120CU64AE1: MOLDED CASE CIRCUIT BREAKER 600V 1200A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for RJA36120CU64AE1: MOLDED CASE CIRCUIT BREAKER 600V 1200A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 2/1/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 339.2 KB
    Date 11/3/17
    Size pdf
    Size 1.4 MB
    Date 4/27/16
    Size pdf
    Size 174.6 KB
    Date 2/24/15
    Size pdf
    Size 363.4 KB
    Date 11/20/14
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ R-frame and NS1600b-NS3200 Circuit Breakers Installation and User Guide (Version 03)
    Description
    This bulletin provides installation instructions for PowerPact™ R-frame and NS1600b–NS3200 circuit breakers.
    Size pdf
    Size 4.1 MB
    Date 6/11/15
    Description
    This bulletin provides installation instructions for PowerPact™ R-frame and NS1600b–NS3200 circuit breakers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RJA36120CU64AE1 : RJA36120CU64AE1_ROHS_CHINA_DECLARATION
    Description
    RJA36120CU64AE1_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    RJA36120CU64AE1_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RJA36120CU64AE1 : RJA36120CU64AE1_ROHS_DECLARATION
    Description
    RJA36120CU64AE1_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    RJA36120CU64AE1_ROHS_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 252.6 KB
    Date 12/11/02
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RJA36120CU64AE1 : RJA36120CU64AE1_REACH_DECLARATION
    Description
    RJA36120CU64AE1_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    RJA36120CU64AE1_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /