Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerPact R-Frame Molded Case Circuit Breakers
Schneider Eletric RKA36120 Picture

RKA36120

Green premium brand logo Product Logo
Schneider Eletric RKA36120 Picture
RKA36120
Green premium brand logo Product Logo

POWERPACT R-FRAME, I-LINE, MOLDED CASE CIRCUIT BREAKER, 600V, 1200A, 3P

Show more characteristics
  • Price*
    28,777.00 USD
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact R
    current sensor rating range
    1200 A
    trip unit technology
    Electronic, basic, ET 1.0I, LI
    Complementary
    [Ie] rated operational current
    1200 A
    [Ue] rated operational voltage
    600 V AC
    mounting mode
    I-Line
    poles description
    3P
    breaking capacity
    65 kA 240 V AC
    65 kA 480 V AC
    65 kA 600 V AC
    continuous current rating
    80 %
    electrical connection
    I-Line connection line
    Lugs load
    AWG gauge
    AWG 3/0...600 kcmil aluminium/copper
    height
    339.85 mm (13.38 in)
    width
    379.98 mm (14.96 in)
    depth
    350.01 mm (13.78 in)
    tightening torque
    247.82 lbf.in (28 N.m) 0.15…0.37 in² (95…240 mm²) AWG 4/0...500 kcmil)
    Environment
    product certifications
    IEC
    CSA
    UL listed
    Ordering and shipping details
    Category
    01240-RG,H,J,K,L,N I-LINE BREAKERS
    Discount Schedule
    DE2
    Package weight(Lbs)
    52.00 lb(US) (23.587 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for RKA36120: MOLDED CASE CIRCUIT BREAKER 600V 1200A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for RKA36120: MOLDED CASE CIRCUIT BREAKER 600V 1200A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 2/1/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RKA36120 : RKA36120_ROHS_CHINA_DECLARATION
    Description
    RKA36120_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    RKA36120_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RKA36120 : RKA36120_ROHS_DECLARATION
    Description
    RKA36120_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    RKA36120_ROHS_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 252.6 KB
    Date 12/11/02
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RKA36120 : RKA36120_REACH_DECLARATION
    Description
    RKA36120_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    RKA36120_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /