USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact R-Frame Molded Case Circuit Breakers
Schneider Eletric RKF36000S12 Picture

RKF36000S12

Green premium brand logo Product Logo
Schneider Eletric RKF36000S12 Picture
RKF36000S12
Green premium brand logo Product Logo

POWERPACT AUTOMATIC MOULDED CASE SWITCH 600V 1200 A R-Frame

Show more characteristics
  • Price*
    13,602.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Automatic switch
    range of product
    PowerPact R
    trip unit technology
    Magnetic
    circuit breaker type
    R-Frame
    Complementary
    Line Rated Current
    1200 A
    [Ue] rated operational voltage
    600 V AC
    mounting mode
    Unit mount
    poles description
    3P
    breaking capacity
    65 kA 240 V AC
    65 kA 480 V AC
    65 kA 600 V AC
    breaking capacity code
    K
    electrical connection
    Busbar connection line
    Busbar connection load
    magnetic tripping current
    57000 A
    height
    412.50 mm (16.24 in)
    width
    420.12 mm (16.54 in)
    depth
    368.05 mm (14.49 in)
    tightening torque
    601.85 lbf.in (68 N.m) 0.08…0.62 in² (50…400 mm²) AWG 1/0...750 kcmil)
    601.85 lbf.in (68 N.m) 0.08…0.23 in² (50…150 mm²) AWG 1/0...300 kcmil)
    Environment
    product certifications
    CSA
    IEC
    UL listed
    Ordering and shipping details
    Category
    01245-RG,H,J,K,L,N UNIT MT BREAKERS
    Discount Schedule
    DE2
    Package weight(Lbs)
    52.00 lb(US) (23.587 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.6 MB
    Date 6/19/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for RKF36000S12: POWERPACT AUTOMATIC MOULDED CASE SWITCH 600V 1200 A R-Frame (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for RKF36000S12: POWERPACT AUTOMATIC MOULDED CASE SWITCH 600V 1200 A R-Frame (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 2/1/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RKF36000S12_ROHS_DECLARATION
    Description
    RKF36000S12_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    RKF36000S12_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RKF36000S12_REACH_DECLARATION
    Description
    RKF36000S12_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    RKF36000S12_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 252.6 KB
    Date 12/11/02
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RKF36000S12_ROHS_CHINA_DECLARATION
    Description
    RKF36000S12_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    RKF36000S12_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /