Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerPact R-Frame Molded Case Circuit Breakers
Schneider Eletric RKF36000S12AB Picture

RKF36000S12AB

Product Logo
Schneider Eletric RKF36000S12AB Picture
RKF36000S12AB
Product Logo

POWERPACT R-FRAME, AUTOMATIC MOLDED CASE SWITCH, 600V, 1200A, 3P, 65KA

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Automatic switch
    range of product
    PowerPact R
    current sensor rating range
    2000 A
    trip unit technology
    Magnetic
    accessory / separate part type
    Auxiliary switch 2 NO + 2 NC
    Complementary
    [Ie] rated operational current
    1200 A
    [Ue] rated operational voltage
    600 V AC
    mounting mode
    Unit mount
    poles description
    3P
    breaking capacity
    65 kA 240 V AC
    65 kA 480 V AC
    65 kA 600 V AC
    continuous current rating
    80 %
    electrical connection
    Busbar connection line
    Busbar connection load
    height
    412.50 mm (16.24 in)
    width
    419.86 mm (16.53 in)
    depth
    368.05 mm (14.49 in)
    tightening torque
    601.85 lbf.in (68 N.m) 0.08…0.62 in² (50…400 mm²) AWG 1/0...750 kcmil)
    601.85 lbf.in (68 N.m) 0.08…0.23 in² (50…150 mm²) AWG 1/0...300 kcmil)
    Environment
    product certifications
    UL listed
    CSA
    IEC
    Ordering and shipping details
    Category
    01245 - RG,H,J,K,L,N UNIT MT BREAKERS
    Discount Schedule
    DE2
    Package weight(Lbs)
    23.59 kg (52 lb(US))
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /