Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerPact R-Frame Molded Case Circuit Breakers
Schneider Eletric RKF36000S20JK Picture

RKF36000S20JK

Green premium brand logo Product Logo
Schneider Eletric RKF36000S20JK Picture
RKF36000S20JK
Green premium brand logo Product Logo

POWERPACT R-FRAME, AUTOMATIC MOLDED CASE SWITCH, 600V, 2000A, 3P, 65KA

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    19,697.00 USD
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Automatic switch
    range of product
    PowerPact R
    current sensor rating range
    2000 A
    trip unit technology
    Magnetic
    accessory / separate part type
    Lock
    Complementary
    [Ie] rated operational current
    2000 A
    [Ue] rated operational voltage
    600 V AC
    mounting mode
    Unit mount
    poles description
    3P
    breaking capacity
    65 kA 240 V AC
    65 kA 480 V AC
    65 kA 600 V AC
    continuous current rating
    80 %
    electrical connection
    Busbar connection line
    Busbar connection load
    height
    412.50 mm (16.24 in)
    width
    419.86 mm (16.53 in)
    depth
    368.05 mm (14.49 in)
    type of keylock
    Kirk
    tightening torque
    601.85 lbf.in (68 N.m) 0.08…0.62 in² (50…400 mm²) AWG 1/0...750 kcmil)
    601.85 lbf.in (68 N.m) 0.08…0.23 in² (50…150 mm²) AWG 1/0...300 kcmil)
    Environment
    product certifications
    UL listed
    CSA
    IEC
    Ordering and shipping details
    Category
    01245 - RG,H,J,K,L,N UNIT MT BREAKERS
    Discount Schedule
    DE2
    Package weight(Lbs)
    33.57 kg (74 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RKF36000S20JK : RKF36000S20JK_ROHS_CHINA_DECLARATION
    Description
    RKF36000S20JK_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    RKF36000S20JK_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RKF36000S20JK : RKF36000S20JK_ROHS_DECLARATION
    Description
    RKF36000S20JK_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    RKF36000S20JK_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RKF36000S20JK : RKF36000S20JK_REACH_DECLARATION
    Description
    RKF36000S20JK_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    RKF36000S20JK_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /