Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerPact R-Frame Molded Case Circuit Breakers
Schneider Eletric RLA36100CU33A Picture

RLA36100CU33A

Green premium brand logo Product Logo
Schneider Eletric RLA36100CU33A Picture
RLA36100CU33A
Green premium brand logo Product Logo

POWERPACT R-FRAME, I-LINE, MOLDED CASE CIRCUIT BREAKER, 600V, 1000A, 3P, 50kA

Show more characteristics
  • 38,934.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact R
    current sensor rating range
    1000 A
    trip unit technology
    Electronic, standard, Micrologic 5.0, LSI
    Complementary
    [Ie] rated operational current
    1000 A
    [Ue] rated operational voltage
    600 V AC
    mounting mode
    I-Line
    poles description
    3P
    breaking capacity
    125 kA 240 V AC
    100 kA 480 V AC
    50 kA 600 V AC
    breaking capacity code
    L
    continuous current rating
    100 %
    electrical connection
    I-Line connection line
    Lugs load
    AWG gauge
    AWG 3/0...600 kcmil aluminium/copper
    height
    339.85 mm (13.38 in)
    width
    379.98 mm (14.96 in)
    depth
    350.01 mm (13.78 in)
    tightening torque
    247.82 lbf.in (28 N.m) 0.15…0.37 in² (95…240 mm²) AWG 4/0...500 kcmil)
    Environment
    product certifications
    CSA
    UL listed
    IEC
    Ordering and shipping details
    Category
    01240-RG,H,J,K,L,N I-LINE BREAKERS
    Discount Schedule
    DE2
    Package weight(Lbs)
    52.00 lb(US) (23.587 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DIDP and DINP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • Chinese2
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for RLA36100CU33A: MOLDED CASE CIRCUIT BREAKER 600V 1000A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for RLA36100CU33A: MOLDED CASE CIRCUIT BREAKER 600V 1000A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 2/1/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 339.2 KB
    Date 11/3/17
    Size pdf
    Size 1.4 MB
    Date 4/27/16
    Size pdf
    Size 174.6 KB
    Date 2/24/15
    Size pdf
    Size 363.4 KB
    Date 11/20/14
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ R-frame and NS1600b-NS3200 Circuit Breakers Installation and User Guide (Version 03)
    Description
    This bulletin provides installation instructions for PowerPact™ R-frame and NS1600b–NS3200 circuit breakers.
    Size pdf
    Size 4.1 MB
    Date 6/11/15
    Description
    This bulletin provides installation instructions for PowerPact™ R-frame and NS1600b–NS3200 circuit breakers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RLA36100CU33A : POWERPACT R-FRAME, I-LINE, MOLDED CASE CIRCUIT BREAKER, 600V, 1000A, 3P, 50kA
    Description
    POWERPACT R-FRAME, I-LINE, MOLDED CASE CIRCUIT BREAKER, 600V, 1000A, 3P, 50kA
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    POWERPACT R-FRAME, I-LINE, MOLDED CASE CIRCUIT BREAKER, 600V, 1000A, 3P, 50kA
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RLA36100CU33A : POWERPACT R-FRAME, I-LINE, MOLDED CASE CIRCUIT BREAKER, 600V, 1000A, 3P, 50kA
    Description
    POWERPACT R-FRAME, I-LINE, MOLDED CASE CIRCUIT BREAKER, 600V, 1000A, 3P, 50kA
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    POWERPACT R-FRAME, I-LINE, MOLDED CASE CIRCUIT BREAKER, 600V, 1000A, 3P, 50kA
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 252.6 KB
    Date 12/11/02
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RLA36100CU33A : POWERPACT R-FRAME, I-LINE, MOLDED CASE CIRCUIT BREAKER, 600V, 1000A, 3P, 50kA
    Description
    POWERPACT R-FRAME, I-LINE, MOLDED CASE CIRCUIT BREAKER, 600V, 1000A, 3P, 50kA
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    POWERPACT R-FRAME, I-LINE, MOLDED CASE CIRCUIT BREAKER, 600V, 1000A, 3P, 50kA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /