Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerPact R-Frame Molded Case Circuit Breakers
Schneider Eletric RLF26120 Picture

RLF26120

Green premium brand logo Product Logo
Schneider Eletric RLF26120 Picture
RLF26120
Green premium brand logo Product Logo

POWERPACT R-FRAME, MOLDED CASE CIRCUIT BREAKER, 600V, 1200A, 2P, 50kA

Show more characteristics
  • Price*
    19,890.00 USD
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact R
    current sensor rating range
    1200 A
    trip unit technology
    Electronic, basic, ET 1.0I, LI
    Complementary
    [Ie] rated operational current
    1200 A
    [Ue] rated operational voltage
    600 V AC
    mounting mode
    Unit mount
    poles description
    2P
    breaking capacity
    125 kA 240 V AC
    100 kA 480 V AC
    50 kA 600 V AC
    breaking capacity code
    L
    continuous current rating
    80 %
    electrical connection
    Busbar connection line
    Busbar connection load
    height
    412.50 mm (16.24 in)
    width
    419.86 mm (16.53 in)
    depth
    368.05 mm (14.49 in)
    tightening torque
    601.85 lbf.in (68 N.m) 0.08…0.62 in² (50…400 mm²) AWG 1/0...750 kcmil)
    601.85 lbf.in (68 N.m) 0.08…0.23 in² (50…150 mm²) AWG 1/0...300 kcmil)
    Environment
    product certifications
    UL listed
    CSA
    IEC
    Ordering and shipping details
    Category
    01245-RG,H,J,K,L,N UNIT MT BREAKERS
    Discount Schedule
    DE2
    Package weight(Lbs)
    52.00 lb(US) (23.587 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 2/1/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RLF26120 : POWERPACT R-FRAME, MOLDED CASE CIRCUIT BREAKER, 600V, 1200A, 2P, 50kA
    Description
    POWERPACT R-FRAME, MOLDED CASE CIRCUIT BREAKER, 600V, 1200A, 2P, 50kA
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    POWERPACT R-FRAME, MOLDED CASE CIRCUIT BREAKER, 600V, 1200A, 2P, 50kA
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RLF26120 : POWERPACT R-FRAME, MOLDED CASE CIRCUIT BREAKER, 600V, 1200A, 2P, 50kA
    Description
    POWERPACT R-FRAME, MOLDED CASE CIRCUIT BREAKER, 600V, 1200A, 2P, 50kA
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    POWERPACT R-FRAME, MOLDED CASE CIRCUIT BREAKER, 600V, 1200A, 2P, 50kA
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 252.6 KB
    Date 12/11/02
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RLF26120 : POWERPACT R-FRAME, MOLDED CASE CIRCUIT BREAKER, 600V, 1200A, 2P, 50kA
    Description
    POWERPACT R-FRAME, MOLDED CASE CIRCUIT BREAKER, 600V, 1200A, 2P, 50kA
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    POWERPACT R-FRAME, MOLDED CASE CIRCUIT BREAKER, 600V, 1200A, 2P, 50kA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /