View all
PowerPact R-Frame Molded Case Circuit Breakers

RLF36000S30

RLF36000S30

POWERPACT AUTOMATIC MOULDED CASE SWITCH 600V 3000 A R-Frame
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main product or component type Automatic switchrange of product PowerPact Rtrip unit technology Magneticcircuit breaker type R-FrameComplementary Line Rated Current 3000 A[Ue] rated operational voltage 600 V ACmounting mode Unit mountpoles description 3Pbreaking capacity 125 kA 240 V AC100 kA 480 V AC50 kA 600 V ACbreaking capacity code Lelectrical connection Busbar connection lineBusbar connection loadmagnetic tripping current 48000 Aheight 412.50 mm (16.24 in)width 420.12 mm (16.54 in)depth 368.05 mm (14.49 in)tightening torque 601.85 lbf.in (68 N.m) 0.08…0.62 in² (50…400 mm²) AWG 1/0...750 kcmil)601.85 lbf.in (68 N.m) 0.08…0.23 in² (50…150 mm²) AWG 1/0...300 kcmil)Environment product certifications UL listedCSAIECOrdering and shipping details Category 01245 - RG,H,J,K,L,N UNIT MT BREAKERSDiscount Schedule DE2Package weight(Lbs) 23.59 kg (52 lb(US))Returnability YesCountry of origin USOffer Sustainability Sustainable offer status Green Premium productCalifornia proposition 65 WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation REACh free of SVHC YesEU RoHS Directive Compliant
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your information.Environmental Disclosure Circularity Profile Contractual warranty Warranty 18 months -
View more
Documents
Language- English9
CatalogFormatSizeAdd to My DocumentsDigest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)DescriptionDigest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07Size pdfSize 9.4 MBDate 9/13/19DescriptionDigest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)DescriptionThis catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.Size pdfSize 6.7 MBDate 2/1/17DescriptionThis catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.Data BulletinFormatSizeAdd to My DocumentsCADFormatSizeAdd to My DocumentsCAD for RLF36000S30: POWERPACT AUTOMATIC MOULDED CASE SWITCH 600V 3000 A R-Frame (Version 1.0)DescriptionYou will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.CAD for RLF36000S30: POWERPACT AUTOMATIC MOULDED CASE SWITCH 600V 3000 A R-Frame (Version 1.0)DescriptionYou will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.BrochureFormatSizeAdd to My DocumentsChina RoHS declarationFormatSizeAdd to My DocumentsRLF36000S30_ROHS_CHINA_DECLARATIONDescriptionRLF36000S30_ROHS_CHINA_DECLARATIONSize pdfSize 195.3 KBDate 12/10/19DescriptionRLF36000S30_ROHS_CHINA_DECLARATIONEU RoHS DeclarationFormatSizeAdd to My DocumentsRLF36000S30_ROHS_DECLARATIONDescriptionRLF36000S30_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/10/19DescriptionRLF36000S30_ROHS_DECLARATIONREACh DeclarationFormatSizeAdd to My DocumentsRLF36000S30_REACH_DECLARATIONDescriptionRLF36000S30_REACH_DECLARATIONSize pdfSize 195.3 KBDate 12/10/19DescriptionRLF36000S30_REACH_DECLARATIONHandoutFormatSizeAdd to My DocumentsSize pdfSize 252.6 KBDate 12/11/02 -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.