Schneider Electric USA Website

Welcome to our website.

Select your location

View all AS-Interface
Schneider Eletric RM0PAS101 Picture
Discontinued

RM0PAS101

Schneider Eletric RM0PAS101 Picture
Discontinued
RM0PAS101

insulation control relay - for AS-Interface cabling system - 29.5..31.6 V DC

Show more characteristics
Commercial status
Discontinued on 01 June 2016
End-of-service on 01 June 2016
RM0PAS101  has not been replaced. Please contact your customer care center for more information.
  • 432.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    AS-Interface cabling system
    product or component type
    Insulation control relay
    additional information
    Supplied with an impedance adaptor
    supply
    Via AS-Interface line
    number of outputs
    2 relay 1 NO)
    Complementary
    [Ue] rated operational voltage
    29.5...31.6 V DC measuring input
    50 V DC output relay
    average consumption in mA
    50 mA 30 V
    response time
    < 20 ms opening of relay contacts measuring input
    < 5 ms AS-Interface communication interrupt measuring input
    input detection threshold
    < 15 kOhm AS-i + Earth
    < 7 kOhm AS-i - Earth
    [Ith] conventional free air thermal current
    5 A 24 V
    Line Rated Current
    2 A 13 V, U/R = 10 ms
    5 A 12 V
    current consumption
    13 mA 24 V test input and reset input
    voltage state 1 guaranteed
    > 11 V test input and reset input
    current state 1 guaranteed
    >= 5 mA test input and reset input)
    voltage state 0 guaranteed
    < 5 V test input and reset input
    current state 0 guaranteed
    <= 2 mA test input and reset input)
    [Ui] rated insulation voltage
    2000 V between terminals and mounting rails
    installation category
    II IEC 60664
    fixing mode
    Clip-on 35 x 15 mm symmetrical DIN rail on chassis)
    Clip-on 35 x 15 mm symmetrical DIN rail on mounting plate)
    Clip-on 35 x 7.5 mm symmetrical DIN rail on chassis)
    electrical connection
    Screw terminal block 1 x 0.09...1 x 1.5 mm² AWG 28...AWG 16, flexible with cable end
    Screw terminal block 1 x 0.14...1 x 2.5 mm² AWG 26...AWG 14, flexible without cable end
    Screw terminal block 1 x 0.14...1 x 4 mm² AWG 26...AWG 12, solid
    Screw terminal block 2 x 0.09...2 x 0.75 mm² AWG 28...AWG 20, flexible with cable end
    Screw terminal block 2 x 0.2...2 x 2.5 mm² AWG 24...AWG 14, solid
    tightening torque
    5.31 lbf.in (0.6 N.m) flat Ø 3.5 mm
    width
    3.54 in (90 mm)
    height
    2.99 in (76 mm)
    depth
    2.28 in (58 mm)
    local signalling
    Output relays energised 1 LED green)
    Reset input at state 1 1 LED green)
    Supply to relay on and no fault present 1 LED green)
    Insulation fault, polarity AS-Interface - 1 LED red)
    Insulation fault, polarity AS-Interface + 1 LED red)
    Test input at state 1 1 LED yellow)
    product weight
    0.57 lb(US) (0.26 kg)
    Environment
    product certifications
    AS-Interface No 16701
    standards
    IEC 61131-2 Type 2
    EN/IEC 60204-2
    EN/IEC 60204-1
    IP degree of protection
    IP2x IEC 60529
    resistance to incandescent wire
    1382 °F (750 °C) 30 s IEC 60695-2-1
    shock resistance
    15 gn 11 ms IEC 60068-2-27
    vibration resistance
    0.7 gn 5…100 Hz)IEC 60068-2-6
    resistance to electrostatic discharge
    6 kV on contact IEC 61000-4-2
    8 kV in open air IEC 61000-4-2
    resistance to radiated fields
    13.72 V/m (15 V/m) 80…1000 Hz IEC 61000-4-3
    resistance to fast transients
    1 kV on the inputs IEC 61000-4-4
    2 kV AS-Interface IEC 61000-4-4
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    pollution degree
    2 IEC 60654
    Ordering and shipping details
    Category
    18325-SERIPLEX SOFTWARE&CABLES DISC SPX2
    Discount Schedule
    SPX2
    GTIN
    00785901449768
    Package weight(Lbs)
    0.63 lb(US) (0.285 kg)
    Returnability
    No
    Country of origin
    LV
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 693.3 KB
    Date 6/1/03
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /