Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Zelio Control
Schneider Eletric RM17JC00MW Picture

RM17JC00MW

Green premium brand logo
Schneider Eletric RM17JC00MW Picture
RM17JC00MW
Green premium brand logo

Modular current control relay, 8 A, 1 CO, overcurrent function, 250 V AC/DC

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 130.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Control
    product or component type
    Modular measurement and control relays
    relay type
    Current control relay
    relay name
    RM17JC
    relay monitored parameters
    Overcurrent detection
    time delay
    Without
    switching capacity in VA
    1250 VA
    minimum switching current
    10 mA 5 V DC
    maximum power consumption in VA
    3 VA
    measurement range
    2...20 A current
    utilisation category
    AC-12 IEC 60947-5-1
    AC-13 IEC 60947-5-1
    AC-14 IEC 60947-5-1
    AC-15 IEC 60947-5-1
    DC-12 IEC 60947-5-1
    DC-13 IEC 60947-5-1
    DC-14 IEC 60947-5-1
    Complementary
    maximum switching voltage
    250 V AC/DC
    [Us] rated supply voltage
    24...240 V AC/DC 50/60 Hz +/- 10 %
    supply voltage limits
    20.4…264 V AC/DC
    operating voltage tolerance
    - 15 % + 10 % Un
    maximum power consumption in W
    1 W
    control circuit frequency
    40...70 Hz sinusoidal
    output contacts
    1 C/O
    nominal output current
    5 A
    maximum measuring cycle
    30 ms measurement cycle as true rms value
    hysteresis
    15 % fixed threshold setting
    delay at power up
    0.5 s
    measurement accuracy
    +/- 10 % of the full scale value
    repeat accuracy
    +/- 0.5 % input and measurement circuit
    measurement error
    +/- 0.05 %/°C with temperature variation
    < 1 % over the whole range with voltage variation
    response time
    < 200 ms in the event of a fault)
    polarity
    Yes DC
    threshold setting
    10...100 %
    input current
    100000 mA permanent at 25 °C
    300000 mA non repetitive < 3 s at 25 °C
    marking
    CE : 73/23/EEC
    CE : EMC 89/336/EEC
    overvoltage category
    III IEC 60664-1
    insulation resistance
    > 500 MOhm 500 V DC IEC 60255-5
    > 500 MOhm 500 V DC IEC 60664-1
    [Ui] rated insulation voltage
    400 V IEC 60664-1
    insulation
    Between supply and measurement
    operating position
    Any position without derating
    connections - terminals
    Screw terminals, 1 x 0.5...1 x 4 mm² AWG 20...AWG 11) solid without cable end
    Screw terminals, 2 x 0.5...2 x 2.5 mm² AWG 20...AWG 14) solid without cable end
    Screw terminals, 1 x 0.2...1 x 2.5 mm² AWG 24...AWG 12) flexible with cable end
    Screw terminals, 2 x 0.2...2 x 1.5 mm² AWG 24...AWG 16) flexible with cable end
    tightening torque
    5.31…8.85 lbf.in (0.6…1 N.m) IEC 60947-1
    housing material
    Self-extinguishing plastic
    local signalling
    Power ON LED green)
    Relay ON LED yellow)
    mounting support
    35 mm symmetrical DIN rail EN/IEC 60715
    electrical durability
    100000 cycles
    mechanical durability
    30000000 cycles
    operating rate
    <= 360 operations/hour full load
    contacts material
    Cadmium free
    width
    0.69 in (17.5 mm)
    net weight
    0.29 lb(US) (0.13 kg)
    Environment
    immunity to microbreaks
    10 ms
    electromagnetic compatibility
    Emission standard for industrial environments EN/IEC 61000-6-4
    Emission standard for residential, commercial and light-industrial environments EN/IEC 61000-6-3
    Immunity for industrial environments NF EN/IEC 61000-6-2
    standards
    EN/IEC 60255-6
    product certifications
    GL
    C-tick
    GOST
    UL
    CSA
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -4…122 °F (-20…50 °C)
    relative humidity
    95 % 131 °F (55 °C) IEC 60068-2-30
    vibration resistance
    0.35 mm 5…57.6 Hz)IEC 60068-2-6
    1 gn 57.6…150 Hz)IEC 60255-21-1
    shock resistance
    15 gn 11 ms IEC 60255-21-1
    IP degree of protection
    IP20 IEC 60529 terminals)
    IP30 IEC 60529 casing)
    pollution degree
    3 IEC 60664-1
    dielectric test voltage
    2 kV AC 50 Hz
    non-dissipating shock wave
    4 kV
    Ordering and shipping details
    Category
    22380 - RELAYS-MEASUREMENT (RM17-RM35)
    Discount Schedule
    CP2
    GTIN
    00785901996408
    Returnability
    Yes
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English15
    • French5
    • German4
    • Italian4
    • Spanish4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.1 MB
    Date 6/24/19
    prp.document.label.format pdf
    Size 6 MB
    Date 5/12/19
    prp.document.label.format pdf
    Size 7.1 MB
    Date 6/24/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.6 MB
    Date 5/23/19
    UL Listed RM17, RM22, RM35, RM8487 (Version 1.0)
    Files in document
    pdf
    475.7 KB
    pdf
    473.4 KB
    prp.document.label.format zip
    Size 949 KB
    Date 5/19/15
    Files in document
    pdf
    475.7 KB
    pdf
    473.4 KB
    prp.document.label.format htm
    Size 213 B
    Date 5/18/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 168.1 KB
    Date 4/1/19
    prp.document.label.format pdf
    Size 259.5 KB
    Date 11/1/07
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RM17JC00MW : Modular current control relay, 8 A, 1 CO, overcurrent function, 250 V AC/DC
    Description
    Modular current control relay, 8 A, 1 CO, overcurrent function, 250 V AC/DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    Modular current control relay, 8 A, 1 CO, overcurrent function, 250 V AC/DC
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 92.5 KB
    Date 11/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RM17JC00MW : Modular current control relay, 8 A, 1 CO, overcurrent function, 250 V AC/DC
    Description
    Modular current control relay, 8 A, 1 CO, overcurrent function, 250 V AC/DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    Modular current control relay, 8 A, 1 CO, overcurrent function, 250 V AC/DC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 5/1/19
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RM17JC00MW : Modular current control relay, 8 A, 1 CO, overcurrent function, 250 V AC/DC
    Description
    Modular current control relay, 8 A, 1 CO, overcurrent function, 250 V AC/DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    Modular current control relay, 8 A, 1 CO, overcurrent function, 250 V AC/DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Current Control Relays
    Dimensions and Mounting



  • Connections and Schema

    Current Control Relays
    Wiring Diagram



  • Technical Description

    Function Diagram
    Control of Overcurrent


    Legend

    Un Supply voltage

    I Monitored current

    H Hysteresis

    I> Overcurrent threshold (set by means of a potentiometer)

    11-12/11-14, 21-22/21-24 Output relay connections (refer to Connections and Schema)

    Relay status: black color = energized.

    NOTE: When terminal Y1 is linked to A1 (+), the output is reversed.