Schneider Electric USA Website

Welcome to our website.

Select your location

View all Zelio Control
Schneider Eletric RM17TE00 Picture

RM17TE00

Green premium brand logo
Schneider Eletric RM17TE00 Picture
RM17TE00
Green premium brand logo

Zelio, 3 phase supply control relay, range 208 to 480 VAC, sequence, phase failure, phase imbalance, voltage

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    217.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Control
    product or component type
    Modular measurement and control relays
    relay type
    Multifunction control relay
    product specific application
    For 3-phase supply
    relay name
    RM17TE
    relay monitored parameters
    Undervoltage and overvoltage in window mode
    Asymmetry
    Phase sequence
    Phase failure detection
    time delay
    Adjustable 0.1...10 s, +/- 10 % of the full scale value
    switching capacity in VA
    1250 VA
    measurement range
    208...480 V voltage AC
    Complementary
    reset time
    1500 ms time delay
    maximum switching voltage
    250 V AC
    250 V DC
    minimum switching current
    10 mA 5 V DC
    maximum switching current
    5 A AC
    5 A DC
    supply voltage limits
    183…528 V AC
    control circuit voltage limits
    - 12 % + 10 % Un
    power consumption in VA
    0…22 VA 400 V AC 50 Hz
    control circuit frequency
    50...60 Hz +/- 10 %
    output contacts
    1 C/O
    nominal output current
    5 A
    measurement voltage limits
    183…528 V AC
    hysteresis
    2 %
    delay at power up
    650 ms
    maximum measuring cycle
    150 ms measurement cycle as true rms value
    threshold adjustment voltage
    -2...-17 % in the range 220 V AC
    +2...+17 % in the range 480 V AC
    -2...-12 % in the range 208 V AC
    2...20 % of Un selected
    voltage range
    208...480 V phase to phase
    adjustment of asymmetry threshold
    5...15 % of Un selected
    repeat accuracy
    0.5 % input and measurement circuit
    3 % time delay
    measurement error
    < 0.05 %/°C with temperature variation
    < 1 % over the whole range with voltage variation
    phase failure sensitivity
    0.7 Un
    response time
    < 200 ms in the event of a fault)
    marking
    CE
    overvoltage category
    III IEC 60664-1
    insulation resistance
    > 500 MOhm 500 V DC IEC 60255-5
    > 500 MOhm 500 V DC IEC 60664-1
    [Ui] rated insulation voltage
    400 V IEC 60664-1
    supply frequency
    50/60 Hz +/- 10 %
    operating position
    Any position without
    connections - terminals
    Screw terminals, 1 x 0.5...1 x 4 mm² AWG 20...AWG 11) solid without cable end
    Screw terminals, 2 x 0.5...2 x 2.5 mm² AWG 20...AWG 14) solid without cable end
    Screw terminals, 1 x 0.2...1 x 2.5 mm² AWG 24...AWG 12) flexible with cable end
    Screw terminals, 2 x 0.2...2 x 1.5 mm² AWG 24...AWG 16) flexible with cable end
    tightening torque
    5.31…8.85 lbf.in (0.6…1 N.m) IEC 60947-1
    housing material
    Self-extinguishing plastic
    local signalling
    Power ON LED green)
    Relay ON LED yellow)
    mounting support
    35 mm symmetrical DIN rail EN/IEC 60715
    electrical durability
    100000 cycles
    mechanical durability
    30000000 cycles
    operating rate
    <= 360 operations/hour full load
    utilisation category
    AC-12 IEC 60947-5-1
    AC-13 IEC 60947-5-1
    AC-14 IEC 60947-5-1
    AC-15 IEC 60947-5-1
    DC-12 IEC 60947-5-1
    DC-13 IEC 60947-5-1
    safety reliability data
    MTTFd = 502.2 years
    B10d = 470000
    width
    0.69 in (17.5 mm)
    product weight
    0.29 lb(US) (0.13 kg)
    Environment
    electromagnetic compatibility
    Emission standard for industrial environments EN/IEC 61000-6-4
    Emission standard for residential, commercial and light-industrial environments EN/IEC 61000-6-3
    Immunity for industrial environments EN/IEC 61000-6-2
    standards
    EN/IEC 60255-1
    product certifications
    GOST
    C-Tick
    CSA
    UL
    GL
    directives
    89/336/EEC - electromagnetic compatibility
    73/23/EEC - low voltage directive
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -4…122 °F (-20…50 °C)
    relative humidity
    95 % 131 °F (55 °C) IEC 60068-2-30
    vibration resistance
    0.35 mm 5…57.6 Hz)IEC 60068-2-6
    1 gn 57.6…150 Hz)IEC 60255-21-1
    shock resistance
    15 gn 11 ms IEC 60255-21-1
    IP degree of protection
    IP20 IEC 60529 terminals)
    IP30 IEC 60529 casing)
    pollution degree
    3 IEC 60664-1
    dielectric test voltage
    2 kV AC 50 Hz, 1 min IEC 60255-5
    2 kV AC 50 Hz, 1 min IEC 60664-1
    non-dissipating shock wave
    4 kV IEC 60255-5
    4 kV IEC 60664-1
    4 kV IEC 61000-4-5
    Ordering and shipping details
    Category
    22380 - RELAYS-MEASUREMENT (RM17-RM35)
    Discount Schedule
    CP2
    GTIN
    00785901662181
    Package weight(Lbs)
    0.09 kg (0.2 lb(US))
    Returnability
    Yes
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages17
    • English16
    • French4
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 8.1 MB
    Date 6/24/19
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Zelio RM17 and RM35 Control Measurements Relays Catalog (Version 1.0)
    Description
    This catalog is a selection guide for RM17 and RM35 Zelio™ Control Measurement Relays.
    Size pdf
    Size 3.5 MB
    Date 1/2/08
    Description
    This catalog is a selection guide for RM17 and RM35 Zelio™ Control Measurement Relays.
    Size pdf
    Size 7.1 MB
    Date 6/24/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for RM17TE00: multifunction control relay RM17-TE - range 183..528 V AC (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for RM17TE00: multifunction control relay RM17-TE - range 183..528 V AC (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for RM17TE00: multifunction control relay RM17-TE - range 183..528 V AC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 122.4 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Zelio Control RM10 RM17 CCC Certificate (Version 1.0)
    Description
    RM10 RM17 CCC Certificate No.2011010303495208
    Size pdf
    Size 2.6 MB
    Date 5/23/19
    Description
    RM10 RM17 CCC Certificate No.2011010303495208
    UL Listed RM17, RM22, RM35, RM8487 (Version 1.0)
    Files in document
    pdf
    475.7 KB
    pdf
    473.4 KB
    Description
    NRNT_NRNT7_E173076_Control
    Size zip
    Size 949 KB
    Date 5/19/15
    Files in document
    pdf
    475.7 KB
    pdf
    473.4 KB
    Description
    NRNT_NRNT7_E173076_Control
    CSA Certificate RM17, RM22, RM35, RM8487 (Version 1.0)
    Description
    MC248382_Class 3211-07_Control
    Size htm
    Size 213 B
    Date 5/18/15
    Description
    MC248382_Class 3211-07_Control
    EAC Certificate RM4 RM17 RM22 RM35 (Version 1.0)
    Description
    EAC Certificate RU C-FR.AИ96.B.00632
    Size pdf
    Size 1 MB
    Date 3/17/15
    Description
    EAC Certificate RU C-FR.AИ96.B.00632
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RM17TE00 : RM17TE00_ROHS_CHINA_DECLARATION
    Description
    RM17TE00_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    RM17TE00_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.4 MB
    Date 5/1/19
    Size pdf
    Size 92.5 KB
    Date 11/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RM17TE00 : RM17TE00_ROHS_DECLARATION
    Description
    RM17TE00_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    RM17TE00_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.4 MB
    Date 5/1/19
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RM17TE00 : RM17TE00_REACH_DECLARATION
    Description
    RM17TE00_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    RM17TE00_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Multifunction 3-Phase Supply Control Relays
    Dimensions and Mounting



  • Connections and Schema

    Multifunction 3-Phase Supply Control Relays
    Wiring Diagram



  • Technical Description

    Function Diagrams
    Phase Sequence Control, Phase Failure Detection (U measured < 0.7 x nominal supply voltage) and Asymmetry Detection


    Control of Overvoltage and Undervoltage in Window Mode


    Legend

    A Asymmetry thershold (adjustble from 5...15% of the nominal supply voltage)

    Tt Time delay after crossing of threshold (adjustable on front panel)

    H Hysteresis

    U> Overvoltage threshold

    U< Undervoltage threshold

    L1, L2, L3 Phases of the supply voltage monitored

    11-12, 11-14 Output relay connections (refer to Connections and Schema)

    Relay status: black color = energized.


Compare products: /