Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Control
Schneider Eletric RM22TA31 Picture

RM22TA31

Green premium brand logo
Schneider Eletric RM22TA31 Picture
RM22TA31
Green premium brand logo

three-Phase Asymmetry control relay 200…240Vac, 2 C/O

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 145.82 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Control
    product or component type
    Modular measurement and control relays
    relay type
    Control relay
    Phase
    3 phase
    relay name
    RM22TA
    relay monitored parameters
    Asymmetry
    Phase failure detection
    Phase sequence
    time delay type
    Adjustable 0.1...30 s, +/- 10 % of the full scale value on crossing the threshold Tt
    switching capacity in VA
    2000 VA
    measurement range
    200...240 V voltage AC
    Complementary
    reset time
    1500 ms at maximum voltage
    maximum switching voltage
    250 V AC
    minimum switching current
    10 mA 5 V DC
    maximum switching current
    8 A AC
    [Us] rated supply voltage
    200...240 V AC
    supply voltage limits
    160…288 V AC
    operating limits
    - 20 % + 20 % Un
    power consumption in VA
    10 VA 240 V AC 60 Hz
    voltage detection threshold
    < 100 V AC
    supply voltage frequency
    50...60 Hz +/- 10 %
    output contacts
    2 C/O
    setting accuracy of the switching threshold
    +/- 10 % of the full scale
    switching threshold drift
    <= 0.05 % per degree centigrade depending permissible ambient air temperature
    <= 1 % within the supply voltage range
    setting accuracy of time delay
    10 P
    time delay drift
    <= 0.05 % per degree centigrade depending permissible ambient air temperature
    <= 1 % within the supply voltage range
    hysteresis
    2 % fixed selectable
    run-up delay at power-up
    650 ms
    maximum measuring cycle
    150 ms measurement cycle as true rms value
    threshold adjustment voltage
    2...20 % of Un selected
    voltage range
    200...240 V phase to phase
    adjustment of asymmetry threshold
    5...15 % of Un selected
    repeat accuracy
    +/- 0.5 % input and measurement circuit
    +/- 3 % time delay
    measurement error
    < 1 % over the whole range with voltage variation
    < 0.05 %/°C with temperature variation
    response time
    <= 300 ms
    overvoltage category
    III IEC 60664-1
    III UL 508
    insulation resistance
    > 100 MOhm 500 V DC IEC 60255-27
    mounting position
    Any position
    connections - terminals
    Screw terminals, 2 x 0.5...2 x 2.5 mm² AWG 20...AWG 14) solid without cable end
    Screw terminals, 2 x 0.2...2 x 1.5 mm² AWG 24...AWG 16) flexible with cable end
    Screw terminals, 1 x 0.5...1 x 3.3 mm² AWG 20...AWG 12) solid without cable end
    Screw terminals, 1 x 0.2...1 x 2.5 mm² AWG 24...AWG 14) flexible with cable end
    tightening torque
    5.31…8.85 lbf.in (0.6…1 N.m) IEC 60947-1
    housing material
    Self-extinguishing plastic
    status LED
    Relay ON LED Yellow)
    Power ON LED Green)
    mounting support
    35 mm DIN rail EN/IEC 60715
    electrical durability
    100000 cycles
    mechanical durability
    10000000 cycles
    utilisation category
    AC-15 IEC 60947-5-1
    DC-13 IEC 60947-5-1
    AC-1 IEC 60947-4-1
    DC-1 IEC 60947-4-1
    safety reliability data
    MTTFd = 388.1 years
    B10d = 350000
    contacts material
    Cadmium free
    width
    0.89 in (22.5 mm)
    net weight
    0.20 lb(US) (0.09 kg)
    Environment
    immunity to microbreaks
    10 ms
    electromagnetic compatibility
    Immunity for residential, commercial and light-industrial environments EN/IEC 61000-6-1
    Immunity for industrial environments EN/IEC 61000-6-2
    Emission standard for residential, commercial and light-industrial environments EN/IEC 61000-6-3
    Emission standard for industrial environments EN/IEC 61000-6-4
    Electrostatic discharge 6 kV contact discharge)level 3 IEC 61000-4-2
    Electrostatic discharge 8 kV air discharge)level 3 IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test 10 V/mlevel 3 IEC 61000-4-3
    Electrical fast transient/burst immunity test 4 kV direct)level 4 IEC 61000-4-4
    Electrical fast transient/burst immunity test 2 kV capacitive coupling)level 4 IEC 61000-4-4
    Surge immunity test 4 kV common mode)level 4 IEC 61000-4-5
    Surge immunity test 2 kV differential mode)level 4 IEC 61000-4-5
    Conducted and radiated emissionsclass B group 1 CISPR 11
    Conducted and radiated emissionsclass B CISPR 22
    standards
    EN/IEC 60255-1
    product certifications
    GL
    EAC
    China RoHS
    UL
    CSA
    RCM
    CCC
    CE
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -4…122 °F (-20…50 °C) 60 Hz
    -4…140 °F (-20…60 °C) 50 Hz AC/DC
    relative humidity
    93…97 % 77…131 °F (25…55 °C) IEC 60068-2-30
    vibration resistance
    0.075 mm 10…58.1 Hz) not in operation IEC 60068-2-6
    1 gn 10…58.1 Hz) not in operation IEC 60068-2-6
    0.035 mm 58.1…150 Hz) in operation IEC 60068-2-6
    0.5 gn 58.1…150 Hz) in operation IEC 60068-2-6
    shock resistance
    15 gn 11 ms) not in operation IEC 60068-2-27
    5 gn 11 ms) in operation IEC 60068-2-27
    IP degree of protection
    IP20 IEC 60529 terminals)
    IP40 IEC 60529 housing)
    IP50 IEC 60529 front panel)
    pollution degree
    3 IEC 60664-1
    3 UL 508
    dielectric test voltage
    2.5 kV AC 50 Hz, 1 min IEC 60255-27
    Ordering and shipping details
    Category
    22380 - RELAYS-MEASUREMENT (RM17-RM35)
    Discount Schedule
    CP2
    GTIN
    00785901732365
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.22 lb(US) (0.10 kg)
    Returnability
    Yes
    Country of origin
    ID
    Packing Units
    Package 1 Height
    0.260 dm
    Package 1 width
    0.820 dm
    Package 1 Length
    0.950 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages15
    • English14
    • Chinese2
    • French3
    • German2
    • Italian2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.1 MB
    Date 6/24/19
    prp.document.label.format pdf
    Size 7.1 MB
    Date 6/24/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 10/28/19
    UL Listed RM17, RM22, RM35, RM8487 (Version 1.0)
    Files in document
    pdf
    475.7 KB
    pdf
    473.4 KB
    prp.document.label.format zip
    Size 949 KB
    Date 5/19/15
    Files in document
    pdf
    475.7 KB
    pdf
    473.4 KB
    prp.document.label.format htm
    Size 213 B
    Date 5/18/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 6/1/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RM22TA31 : three-Phase Asymmetry control relay 200…240Vac, 2 C/O
    Description
    three-Phase Asymmetry control relay 200…240Vac, 2 C/O
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    three-Phase Asymmetry control relay 200…240Vac, 2 C/O
    Dimensions drawing
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 72.9 KB
    Date 6/9/20
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 5/1/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RM22TA31 : three-Phase Asymmetry control relay 200…240Vac, 2 C/O
    Description
    three-Phase Asymmetry control relay 200…240Vac, 2 C/O
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    three-Phase Asymmetry control relay 200…240Vac, 2 C/O
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    DNVGL Certificate RM22 RM35 (Version 1.0)
    Description
    DNVGL-Certificate-TAA00002DHRM35JA32MRSP01 is adapted product and not in DNVGL certification
    prp.document.label.format pdf
    Size 162 KB
    Date 6/26/19
    Description
    DNVGL-Certificate-TAA00002DHRM35JA32MRSP01 is adapted product and not in DNVGL certification
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 5/1/19
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RM22TA31 : three-Phase Asymmetry control relay 200…240Vac, 2 C/O
    Description
    three-Phase Asymmetry control relay 200…240Vac, 2 C/O
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    three-Phase Asymmetry control relay 200…240Vac, 2 C/O
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Mounting and Clearance
    Rail Mounting



  • Connections and Schema

    3-Phase Control Relay

    Wiring Diagram


    L1,L2,L3 : Supply to be monitored

    11-14,12 : 1st C/O contact of output relay

    21-24,22 : 2nd C/O contact of output relay


  • Technical Description

    Function Diagram
    Phase Sequence Control, Phase Failure Detection (U measured < 0.7 x nominal supply voltage), and Asymmetry Detection


    Legend

    Tt Time delay after crossing of threshold

    L1, L2, L3 Phases of the supply voltage monitored

    A Asymmetry threshold

    H Hysteresis

    11-12, 11-14 Output relay connections

    Relay status: black color = energized.