Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Zelio Control
Schneider Eletric RM35TF30 Picture

RM35TF30

Green premium brand logo
Schneider Eletric RM35TF30 Picture
RM35TF30
Green premium brand logo

Zelio, 3 phase supply control relay, range 220 to 480 VAC, sequence, phase failure, phase imbalance, voltage

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 273.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Control
    product or component type
    Modular measurement and control relays
    relay type
    Multifunction control relay
    product specific application
    For 3-phase supply
    relay name
    RM35TF
    relay monitored parameters
    Undervoltage and overvoltage in window mode
    Phase sequence
    Phase failure detection
    Asymmetry
    time delay
    Adjustable 0.1...10 s, +/- 10 % of the full scale value
    switching capacity in VA
    1250 VA
    measurement range
    208...480 V voltage AC
    Complementary
    reset time
    1500 ms at 480 V
    maximum switching voltage
    250 V AC
    250 V DC
    minimum switching current
    10 mA 5 V DC
    maximum switching current
    5 A AC
    5 A DC
    supply voltage limits
    194…528 V AC, 3 phase
    control circuit voltage limits
    - 12 % + 10 % Un
    power consumption in VA
    0…22 VA 400 V AC 50 Hz
    voltage detection threshold
    < 194 V
    control circuit frequency
    50...60 Hz +/- 10 %
    output contacts
    2 C/O
    nominal output current
    5 A
    measurement voltage limits
    176…528 V AC
    hysteresis
    2 %
    delay at power up
    650 ms
    maximum measuring cycle
    140 ms measurement cycle as true rms value
    threshold adjustment voltage
    -20...-2 % in the range 380...480 V AC
    2...20 % of Un selected
    -12...-2 % in the range 220 V AC
    +2...+20 % in the range 220...440 V AC
    +2...+10 % in the range 480 V AC
    voltage range
    220...480 V phase to phase
    adjustment of asymmetry threshold
    5...15 % of Un selected
    repeat accuracy
    0.3 % time delay
    0.5 % input and measurement circuit
    measurement error
    < 1 % over the whole range with voltage variation
    0.05 %/°C with temperature variation
    response time
    < 200 ms in the event of a fault)
    marking
    CE
    overvoltage category
    III IEC 60664-1
    insulation resistance
    > 500 MOhm 500 V DC IEC 60255-5
    > 500 MOhm 500 V DC IEC 60664-1
    [Ui] rated insulation voltage
    400 V IEC 60664-1
    supply frequency
    50/60 Hz +/- 10 %
    operating position
    Any position without derating
    connections - terminals
    Screw terminals, 1 x 0.5...1 x 4 mm² AWG 20...AWG 11) solid without cable end
    Screw terminals, 2 x 0.5...2 x 2.5 mm² AWG 20...AWG 14) solid without cable end
    Screw terminals, 1 x 0.2...1 x 2.5 mm² AWG 24...AWG 12) flexible with cable end
    Screw terminals, 2 x 0.2...2 x 1.5 mm² AWG 24...AWG 16) flexible with cable end
    tightening torque
    5.31…8.85 lbf.in (0.6…1 N.m) IEC 60947-1
    housing material
    Self-extinguishing plastic
    local signalling
    Power ON LED green)
    Relay ON LED yellow)
    Fault LED yellow)
    mounting support
    35 mm symmetrical DIN rail EN/IEC 60715
    electrical durability
    100000 cycles
    mechanical durability
    30000000 cycles
    operating rate
    <= 360 operations/hour full load
    utilisation category
    AC-12 IEC 60947-5-1
    AC-13 IEC 60947-5-1
    AC-14 IEC 60947-5-1
    AC-15 IEC 60947-5-1
    DC-12 IEC 60947-5-1
    DC-13 IEC 60947-5-1
    safety reliability data
    MTTFd = 399.5 years
    B10d = 360000
    width
    1.38 in (35 mm)
    net weight
    0.29 lb(US) (0.13 kg)
    Environment
    electromagnetic compatibility
    Emission standard for industrial environments EN/IEC 61000-6-4
    Emission standard for residential, commercial and light-industrial environments EN/IEC 61000-6-3
    Immunity for industrial environments EN/IEC 61000-6-2
    standards
    EN/IEC 60255-1
    product certifications
    GL
    UL
    CSA
    GOST
    C-tick
    directives
    89/336/EEC - electromagnetic compatibility
    73/23/EEC - low voltage directive
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -4…122 °F (-20…50 °C)
    relative humidity
    95 % 131 °F (55 °C) IEC 60068-2-30
    vibration resistance
    0.35 mm 5…57.6 Hz)IEC 60068-2-6
    1 gn 57.6…150 Hz)IEC 60255-21-1
    shock resistance
    15 gn 11 ms IEC 60255-21-1
    IP degree of protection
    IP20 IEC 60529 terminals)
    IP30 IEC 60529 casing)
    pollution degree
    3 IEC 60664-1
    dielectric test voltage
    2 kV AC 50 Hz, 1 min
    non-dissipating shock wave
    4 kV
    Ordering and shipping details
    Category
    22380 - RELAYS-MEASUREMENT (RM17-RM35)
    Discount Schedule
    CP2
    GTIN
    00785901596745
    Returnability
    Yes
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages19
    • English18
    • French5
    • German4
    • Italian4
    • Portuguese3
    • Spanish4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.1 MB
    Date 6/24/19
    prp.document.label.format pdf
    Size 6 MB
    Date 5/12/19
    prp.document.label.format pdf
    Size 7.1 MB
    Date 6/24/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 5/23/19
    UL Listed RM17, RM22, RM35, RM8487 (Version 1.0)
    Files in document
    pdf
    475.7 KB
    pdf
    473.4 KB
    prp.document.label.format zip
    Size 949 KB
    Date 5/19/15
    Files in document
    pdf
    475.7 KB
    pdf
    473.4 KB
    prp.document.label.format htm
    Size 213 B
    Date 5/18/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 687.7 KB
    Date 4/1/19
    prp.document.label.format pdf
    Size 4.3 MB
    Date 7/1/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RM35TF30 : Zelio, 3 phase supply control relay, range 220 to 480 VAC, sequence, phase failure, phase imbalance, voltage
    Description
    Zelio, 3 phase supply control relay, range 220 to 480 VAC, sequence, phase failure, phase imbalance, voltage
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    Zelio, 3 phase supply control relay, range 220 to 480 VAC, sequence, phase failure, phase imbalance, voltage
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 89.6 KB
    Date 2/1/16
    prp.document.label.format pdf
    Size 582.8 KB
    Date 11/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RM35TF30 : Zelio, 3 phase supply control relay, range 220 to 480 VAC, sequence, phase failure, phase imbalance, voltage
    Description
    Zelio, 3 phase supply control relay, range 220 to 480 VAC, sequence, phase failure, phase imbalance, voltage
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    Zelio, 3 phase supply control relay, range 220 to 480 VAC, sequence, phase failure, phase imbalance, voltage
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 3.3 MB
    Date 1/1/16
    prp.document.label.format pdf
    Size 2.2 MB
    Date 11/1/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RM35TF30 : Zelio, 3 phase supply control relay, range 220 to 480 VAC, sequence, phase failure, phase imbalance, voltage
    Description
    Zelio, 3 phase supply control relay, range 220 to 480 VAC, sequence, phase failure, phase imbalance, voltage
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    Zelio, 3 phase supply control relay, range 220 to 480 VAC, sequence, phase failure, phase imbalance, voltage
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Multifunction 3-Phase Supply Control Relays
    Dimensions and Mounting



  • Connections and Schema

    Multifunction 3-Phase Supply Control Relays
    Wiring Diagram



  • Technical Description

    Function Diagrams
    Phase Sequence Control, Phase Failure Detection (U measured < 0.7 x nominal supply voltage) and Asymmetry Detection


    Control of Overvoltage and Undervoltage in Window Mode


    Legend

    A Asymmetry thershold

    Tt Time delay after crossing of threshold

    H Hysteresis

    U> Overvoltage threshold

    U< Undervoltage threshold

    L1, L2, L3 Phases of the supply voltage monitored

    R Output relay

    Relay status: black color = energized.