Schneider Electric USA Website

Welcome to our website.

Select your location

View all Zelio Control
Schneider Eletric RM79696044 Picture

RM79696044

Schneider Eletric RM79696044 Picture
RM79696044

temperature probe - 1000 mm - for limited space installation

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    78.00 USD
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part designation
    Probe for limited space installation
    accessory / separate part destination
    Drinks vending machine
    Measurement relay
    Control relay
    accessory / separate part category
    Relay accessories
    accessory / separate part type
    Probe
    product compatibility
    RM35LM33MW
    RM4L
    maximum pressure
    <= 2 kg/cm²
    Complementary
    length
    39.37 in (1000 mm)
    material
    Stainless steel electrode
    product weight
    1.76 lb(US) (0.8 kg)
    Environment
    ambient air temperature for operation
    176 °F (80 °C)
    Ordering and shipping details
    Category
    22380 - RELAYS-MEASUREMENT (RM17-RM35)
    Discount Schedule
    CP2
    GTIN
    03389110281767
    Package weight(Lbs)
    0.80 kg (1.76 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 8.1 MB
    Date 6/24/19
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Zelio RM17 and RM35 Control Measurements Relays Catalog (Version 1.0)
    Description
    This catalog is a selection guide for RM17 and RM35 Zelio™ Control Measurement Relays.
    Size pdf
    Size 3.5 MB
    Date 1/2/08
    Description
    This catalog is a selection guide for RM17 and RM35 Zelio™ Control Measurement Relays.
    Size pdf
    Size 7.1 MB
    Date 6/24/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RM79696044 : temperature probe - 1000 mm - for limited space installation
    Description
    temperature probe - 1000 mm - for limited space installation
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    temperature probe - 1000 mm - for limited space installation
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RM79696044 : temperature probe - 1000 mm - for limited space installation
    Description
    temperature probe - 1000 mm - for limited space installation
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    temperature probe - 1000 mm - for limited space installation
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RM79696044 : temperature probe - 1000 mm - for limited space installation
    Description
    temperature probe - 1000 mm - for limited space installation
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    temperature probe - 1000 mm - for limited space installation
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /