Schneider Electric USA Website

Welcome to our website.

Select your location

View all Zelio Control
Schneider Eletric RM84870301 Picture

RM84870301

Schneider Eletric RM84870301 Picture
RM84870301

liquid level control relay RM84 - plug-in - 8 pins - 24 V AC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    40.40 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Control
    product or component type
    Industrial measurement and control relays
    relay type
    Plug-in liquid level control relay
    relay name
    RM84870
    relay monitored parameters
    Detection by resistive probes
    power consumption
    3 VA
    Complementary
    pin number
    8
    [Un] rated nominal voltage
    24 V AC 50/60 Hz
    voltage range
    0.85...1.15 x Un
    maximum electrode voltage
    24 V AC 50/60 Hz
    maximum electrode current
    1 mA 50/60 Hz
    measurement accuracy
    0...30 %
    maximum cable capacity
    0 mF
    response time
    300 ms high level
    500 ms low level
    contacts type and composition
    1 C/O relay output, AgCdO
    1 C/O
    maximum output current
    8 mA AC AC-1 resistive
    isolation voltage
    2500 V AC contacts and electrodes from the supply
    sensitivity scale
    5...100 kOhm
    width
    1.54 in (39 mm)
    Environment
    product certifications
    CSA
    CULus
    ambient air temperature for storage
    -22…158 °F (-30…70 °C)
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    Ordering and shipping details
    Category
    22370 - RE, RM MISC TIMERS & COUNTERS
    Discount Schedule
    CP2
    GTIN
    03389110282382
    Package weight(Lbs)
    0.14 kg (0.31 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Listed RM17, RM22, RM35, RM8487 (Version 1.0)
    Files in document
    pdf
    475.7 KB
    pdf
    473.4 KB
    Description
    NRNT_NRNT7_E173076_Control
    Size zip
    Size 949 KB
    Date 5/19/15
    Files in document
    pdf
    475.7 KB
    pdf
    473.4 KB
    Description
    NRNT_NRNT7_E173076_Control
    CSA Certificate RM17, RM22, RM35, RM8487 (Version 1.0)
    Description
    MC248382_Class 3211-07_Control
    Size htm
    Size 213 B
    Date 5/18/15
    Description
    MC248382_Class 3211-07_Control
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RM84870301 : liquid level control relay RM84 - plug-in - 8 pins - 24 V AC
    Description
    liquid level control relay RM84 - plug-in - 8 pins - 24 V AC
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    liquid level control relay RM84 - plug-in - 8 pins - 24 V AC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RM84870301 : liquid level control relay RM84 - plug-in - 8 pins - 24 V AC
    Description
    liquid level control relay RM84 - plug-in - 8 pins - 24 V AC
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    liquid level control relay RM84 - plug-in - 8 pins - 24 V AC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RM84870301 : liquid level control relay RM84 - plug-in - 8 pins - 24 V AC
    Description
    liquid level control relay RM84 - plug-in - 8 pins - 24 V AC
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    liquid level control relay RM84 - plug-in - 8 pins - 24 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /