Schneider Electric USA Website

Welcome to our website.

Select your location

View all Zelio Analog
Schneider Eletric RMTJ80BD Picture

RMTJ80BD

Green premium brand logo
Schneider Eletric RMTJ80BD Picture
RMTJ80BD
Green premium brand logo

temperature transmitter - 0..600 °C/32..112 °F - for thermocouples J

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 141.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Analog
    product or component type
    Converter for thermocouples
    analogue input type
    Thermocouple 0...600 °C/32...1112 °F thermocouple J IEC 60584
    analogue output type
    Current 0...20 mA <= 500 Ohm
    Current 4...20 mA <= 500 Ohm
    Voltage 0...10 V >= 100 kOhm
    Complementary
    protection type
    Reverse polarity protection on output
    Overvoltage protection on output (+/- 30 V)
    Short-circuit protection on output
    abnormal analogue output voltage
    -15...-11 V no input or input wire broken
    11...15 V no input or input wire broken
    abnormal analogue output current
    -30…0 mA no input or input wire broken
    [Us] rated supply voltage
    24 V DC +/- 20 %, non isolated
    current consumption
    <= 40 mA voltage output
    <= 60 mA current output
    local signalling
    Power ON LED green)
    measurement error
    +/- 10 % of full scale 20 °C electromagnetic interference of 10 V/m)
    +/- 1 % of full scale 20 °C
    repeat accuracy
    +/- 0.25 % full scale 20 °C
    +/- 0.8 % full scale 60 °C
    temperature coefficient
    200 ppm/°C
    cold junction compensation
    Built-in between 0 and 60 °C
    clamping connection capacity
    2 x 1.5 mm²
    1 x 2.5 mm²
    tightening torque
    5.31…9.74 lbf.in (0.6…1.1 N.m)
    marking
    CE
    surge withstand
    0.5 kV 1.2/50 µs IEC 61000-4-5
    [Ui] rated insulation voltage
    2 kV
    fixing mode
    By screws mounting plate)
    Clip-on 35 mm symmetrical DIN rail)
    safety reliability data
    MTTFd = 49.2 years
    B10d = 45447
    product weight
    0.26 lb(US) (0.12 kg)
    Environment
    standards
    IEC 60584-1
    IEC 60947-1
    product certifications
    UL
    GL
    CSA
    IP degree of protection
    IP20 terminal block)
    IP50 housing)
    fire resistance
    1562 °F (850 °C) IEC 60695-2-1
    1562 °F (850 °C) UL
    shock resistance
    50 gn 11 ms IEC 60068-2-27
    vibration resistance
    5 gn 10…100 Hz)IEC 60068-2-6
    resistance to electrostatic discharge
    6 kV in contact)IEC 61000-4-2 level 3
    8 kV in air)IEC 61000-4-2 level 3
    resistance to fast transients
    1 kV IEC 61000-4-4 on input-output)
    2 kV IEC 61000-4-4 on power supply)
    disturbance radiated/conducted
    CISPR 22 group 1 - class B
    CISPR 11
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    ambient air temperature for operation
    32…122 °F (0…50 °C) mounting side by side
    32…140 °F (0…60 °C) 2 cm spacing
    pollution degree
    2 IEC 60664-1
    Ordering and shipping details
    Category
    22375 - INTERFACE MODULE(ABA,R,S)
    Discount Schedule
    CP2
    GTIN
    00785901566281
    Package weight(Lbs)
    0.12 kg (0.26 lb(US))
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages17
    • English16
    • French4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 5.7 MB
    Date 7/20/18
    Zelio Analog Interface Modules Catalog (Version 2.0)
    Description
    This Class 8501 catalog covers RMTJ, RMTK, RMPT_0, RMPT_3, and RMC models. This document includes dimension drawings, wiring diagrams, and mounting details.
    Size pdf
    Size 511.7 KB
    Date 11/26/13
    Description
    This Class 8501 catalog covers RMTJ, RMTK, RMPT_0, RMPT_3, and RMC models. This document includes dimension drawings, wiring diagrams, and mounting details.
    Size pdf
    Size 5.6 MB
    Date 11/26/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for RMTJ80BD: temperature transmitter - 0..600 °C/32..112 °F - for thermocouples J (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for RMTJ80BD: temperature transmitter - 0..600 °C/32..112 °F - for thermocouples J (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for RMTJ80BD: temperature transmitter - 0..600 °C/32..112 °F - for thermocouples J (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 122.4 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size htm
    Size 213 B
    Date 3/11/04
    UL Listed RMPT RMT RMC (Version 1.0)
    Description
    NKCR_E164353_Analog Interface
    Size htm
    Size 311 B
    Date 3/11/04
    Description
    NKCR_E164353_Analog Interface
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 456.3 KB
    Date 11/1/04
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RMTJ80BD : RMTJ80BD_ROHS_CHINA_DECLARATION
    Description
    RMTJ80BD_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    RMTJ80BD_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Zelio Analog Converters-RMPT RMT RMC (Version 1.0)
    Description
    Manufacturer EU DOC-RMPT RMT RMC
    Size pdf
    Size 250.3 KB
    Date 8/24/16
    Description
    Manufacturer EU DOC-RMPT RMT RMC
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 467.5 KB
    Date 9/1/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RMTJ80BD : RMTJ80BD_ROHS_DECLARATION
    Description
    RMTJ80BD_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    RMTJ80BD_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    DNVGL Certificate RMT RMPT RMC (Version 1.0)
    Description
    DNVGL-Certificate-TAA00002DJ
    Size pdf
    Size 156.8 KB
    Date 6/26/19
    Description
    DNVGL-Certificate-TAA00002DJ
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 394.9 KB
    Date 9/1/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RMTJ80BD : RMTJ80BD_REACH_DECLARATION
    Description
    RMTJ80BD_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    RMTJ80BD_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /