Schneider Electric USA Website

Welcome to our website.

Select your location

View all Zelio Plug-in Relays
Schneider Eletric RPF2ABD Picture

RPF2ABD

Green premium brand logo
Schneider Eletric RPF2ABD Picture
RPF2ABD
Green premium brand logo

power relay plug-in - Zelio RPF - 2 NO - 24 V DC - 30 A

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 12.69 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Power
    product or component type
    Plug-in relay
    device short name
    RPF
    contacts type and composition
    2 NO
    [Uc] control circuit voltage
    24 V DC
    control type
    Without lockable test button
    shape of pin
    Flat
    contacts material
    Silver tin oxide
    [Ithe] conventional enclosed thermal current
    25 A -40…131 °F (-40…55 °C) relays side by side without a gap
    30 A -40…131 °F (-40…55 °C) 13 mm gap between two relays
    Resistive rated load
    25 A 28 V DC
    30 A 250 V AC
    utilisation coefficient
    10 %
    Complementary
    mounting support
    DIN rail
    Panel
    control circuit voltage limits
    19.2...26.4 V
    [Ie] rated operational current
    30 A 277 V AC) NO UL
    20 A 28 V DC) NO UL
    30 A 250 V AC) NO IEC
    25 A 28 V DC) NO IEC
    [Ui] rated insulation voltage
    250 V IEC
    300 V UL
    [Uimp] rated impulse withstand voltage
    4 kV 1.2/50 µs
    maximum switching voltage
    250 V IEC
    maximum switching capacity
    7500 VA/700 W
    Minimum recommended switching capacity
    6000 mW 500 mA / 12 V NO
    operating rate
    <= 1200 cycles/hour under load
    <= 18000 cycles/hour no-load
    mechanical durability
    5000000 cycles
    electrical durability
    100000 cycles resistive
    Average coil consumption
    1.7 W
    drop-out voltage threshold
    >= 0.1 Uc
    Operate time
    25 ms
    Release time
    25 ms
    average resistance
    350 Ohm 68 °F (20 °C) +/- 10 %
    safety reliability data
    B10d = 100000
    protection category
    RT II
    test levels
    Level A
    operating position
    Any position
    CAD overall width
    1.33 in (33.7 mm)
    CAD overall height
    2.70 in (68.5 mm)
    CAD overall depth
    1.54 in (39.2 mm)
    product weight
    0.18 lb(US) (0.082 kg)
    device presentation
    Complete product
    Environment
    dielectric strength
    2000 V AC between poles basic
    4000 V AC between coil and contact reinforced
    1500 V AC between contacts micro disconnection
    standards
    CSA C22.2 No 14
    UL 508
    EN/IEC 61810-1
    product certifications
    CSA
    CE
    GOST
    UL
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    ambient air temperature for operation
    -40…131 °F (-40…55 °C)
    vibration resistance
    3 gn +/- 1 mm 10…150 Hz)5 cycles in operation
    10 gn +/- 1 mm 10…150 Hz)5 cycles not operating
    IP degree of protection
    IP40 EN/IEC 60529
    shock resistance
    10 gnin operation
    30 gnnot operating
    pollution degree
    3
    Ordering and shipping details
    Category
    21127 - ZELIO ICE CUBE RELAYS
    Discount Schedule
    CP2
    GTIN
    00785901437765
    Package weight(Lbs)
    0.09 kg (0.19 lb(US))
    Returnability
    Yes
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English15
    • French5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Zelio Relay - Electromechanical relays Catalog (Version 3.0)
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio™ plug-in relays.
    Size pdf
    Size 8.5 MB
    Date 12/14/18
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio™ plug-in relays.
    Electromechanical and Solid-State Zelio™ Relays (Version 1.0)
    Description
    This catalog is a guide to the technical characteristics of RSL, RSB, RXM, RUM, RPM, ABR, ABS, and SSR Zelio™ relays.
    Size pdf
    Size 5.6 MB
    Date 6/15/10
    Description
    This catalog is a guide to the technical characteristics of RSL, RSB, RXM, RUM, RPM, ABR, ABS, and SSR Zelio™ relays.
    Size pdf
    Size 8.6 MB
    Date 12/14/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for RPF2ABD: power relay plug-in - Zelio RPF - 2 NO - 24 V DC - 30 A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for RPF2ABD: power relay plug-in - Zelio RPF - 2 NO - 24 V DC - 30 A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for RPF2ABD: power relay plug-in - Zelio RPF - 2 NO - 24 V DC - 30 A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 142 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 132.8 KB
    Date 9/12/07
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1,017.6 KB
    Date 2/22/13
    Files in document
    pdf
    511.8 KB
    pdf
    505.8 KB
    CSA Certificate RXM, RHK, RHN, RHZ, RPF (Version 1.0)
    Description
    CSA Certificate RXM, RHK, RHN, RHZ, RPF in CSA MC225619
    Size htm
    Size 211 B
    Date 12/12/12
    Description
    CSA Certificate RXM, RHK, RHN, RHZ, RPF in CSA MC225619
    Size zip
    Size 935.5 KB
    Date 12/20/05
    Files in document
    pdf
    466.7 KB
    pdf
    468.8 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RPF2ABD : power relay plug-in - Zelio RPF - 2 NO - 24 V DC - 30 A
    Description
    power relay plug-in - Zelio RPF - 2 NO - 24 V DC - 30 A
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    power relay plug-in - Zelio RPF - 2 NO - 24 V DC - 30 A
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU DOC - Zelio Relays RPF (Version 1.0)
    Description
    RPF Relay
    Size pdf
    Size 182.9 KB
    Date 4/20/16
    Description
    RPF Relay
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RPF2ABD : power relay plug-in - Zelio RPF - 2 NO - 24 V DC - 30 A
    Description
    power relay plug-in - Zelio RPF - 2 NO - 24 V DC - 30 A
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    power relay plug-in - Zelio RPF - 2 NO - 24 V DC - 30 A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RPF2ABD : power relay plug-in - Zelio RPF - 2 NO - 24 V DC - 30 A
    Description
    power relay plug-in - Zelio RPF - 2 NO - 24 V DC - 30 A
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    power relay plug-in - Zelio RPF - 2 NO - 24 V DC - 30 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram


    Symbols shown in blue correspond to Nema marking.


  • Performance Curves

    Electrical Durability of Contacts
    AC Resistive load


    X
    Switching capacity (kVA)
    Y
    Durability (number of operating cycles)

    AC Reduction coefficient for inductive load (depending on power factor cos ϕ)

    Durability (inductive load) = durability (resistive load) x reduction coefficient.


    Y
    reduction coefficient

    Maximum switching capacity on DC resistive load


    A
    30 A
    B
    25 A

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.


Compare products: /